Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Specifications

Units:
Height 1600 mm (67 in) 1600 mm (67 in) Less
Load Capacity 6 tonnes (6.6 tons) 6 tonnes (6.6 tons) Less
Power Type Diesel, Turbocharged, and 4 Cycle Diesel, Turbocharged, and 4 Cycle Less

Capacities

Bucket Payload up to 6000 kg (up to 13,227 lb) up to 6000 kg (up to 13,227 lb) Less
Maximum Braked Trailer Mass Consult Caterpillar Consult Caterpillar Less
RAS Forks, Maximum Payload 600 mm (23.6 in) Load from Fork Face up to 6000 kg (up to 13,227 lb) up to 6000 kg (up to 13,227 lb) Less

Standard Ejector Bucket

Heaped Capacity (SAE) 3.5 yd3 2.7 m3 Less
Struck Capacity 2.9 yd3 2.25 m3 Less

Weight

Laden with Forks and 6 tonnes (6.61 tons) Load 59965.0 lb 27200.0 kg Less
Unladen with Full Tanks and Bucket 46737.0 lb 21200.0 kg Less

Engine Speeds

High Idle 2800.0 RPM 2800.0 RPM Less
Low Idle 800.0 RPM 800.0 RPM Less

Start System

Starter Motor Type Air Air Less

Intake Air Cleaner

Intake Dual Element Type Primary and Secondary Primary and Secondary Less
Type Dry Dry Less

Exhaust Conditioner

Aftertreatment Catalytic Exhaust Purifier Catalytic Exhaust Purifier Less
Exhaust Filter Replaceable Element Except China Replaceable Element Except China Less
Exhaust Flame Trap Replaceable China and RSA Replaceable China and RSA Less
Make Caterpillar Caterpillar Less
Type Flameproof Wet Flameproof Wet Less

Transmission

Speeds, Forward and Reverse 4 4 Less
Type Power Shift with Forward/Reverse Modulation Power Shift with Forward/Reverse Modulation Less

Wheels

Make/Model 5 Piece (Heavy Duty) 5 Piece (Heavy Duty) Less

Tires – Standard

Inflation Media Air Air Less
Inflation Media Air Air Less
Load/Speed Rating Maximum 6 km/h (3.7 mph) when loaded 6 tonnes (6.6 tons) Maximum 6 km/h (3.7 mph) when loaded 6 tonnes (6.6 tons) Less
Ply Rating Radial Radial Less
Ply Rating Radial Radial Less
Size 17.5 × 25 L3 17.5 × 25 L3 Less
Size 14.00 × 24 L3 14.00 × 24 L3 Less

Hydraulic Filtration

Auxiliary System Pressure 10 Micron Pressure 10 Micron Less
Bucket/PTO System Pressure 10 Micron Pressure 10 Micron Less
Common Return Tank Mounted, 25 Micron, Replaceable with Bypass Tank Mounted, 25 Micron, Replaceable with Bypass Less
Steer/Brake System Pressure 10 Micron Pressure 10 Micron Less

Articulation

Degrees of Turn Either Side 43 Degree 43 Degree Less

Oscillation

Degrees Up and Down from Horizontal 8 Degree 8 Degree Less
Type Ball Bearing at Articulation Ball Bearing at Articulation Less

Seating (Driver)

Suspension Adjust Spring/Shock Absorber Adjust Spring/Shock Absorber Less
Type Cross-seated Cross-seated Less

Canopy

Type Cab to (MDG1) Cab to (MDG1) Less

Electrical System

Type Approved Flameproof Approved Flameproof Less
Voltage 12.0 volts 12.0 volts Less

Lights

Number/Location 2 Front, 2 Rear 2 Front, 2 Rear Less
Type Flameproof Flameproof Less

Alternator

Drive Hydraulic Hydraulic Less
Type Flameproof Flameproof Less

Pneumatic System

Air Receiver Volume 2.8 ft3 80.0 L Less
Compressor Type Piston Engine Gear Driven Piston Engine Gear Driven Less
Governed Pressure 116.0 psi 830.0 kPa Less
Relief Pressure 120.0 psi 896.0 kPa Less

Grade Ability

Front to Rear 1:4 1:4 Less
Side to Side (Empty) RAS Raised 300 mm (0.98 ft) from Floor 1:4 1:4 Less
Side to Side (Laden Bucket Load Fully Raised) 1:8 1:8 Less

Service Capacities

Axle Oil (Each) 4.7 gal 18.0 L Less
Converter Oil 10.6 gal 40.0 L Less
Engine Cooling System Water 19.0 gal 72.0 L Less
Engine Crankcase Oil (with Filter) 5.8 gal 22.0 L Less
Fuel Tank 40.0 gal 150.0 L Less
Hydraulic Tank 66.0 gal 250.0 L Less
Main Air Receiver 21.0 gal 80.0 L Less
Transmission 10.6 gal 40.0 L Less
Water Make Up Tank 79.0 gal 300.0 L Less

Engine (6 Cylinder)

Cooling Fan Hydraulic Driven Fan Hydraulic Driven Fan Less
Cooling System Water Based Radiator Water Based Radiator Less
Displacement 393.6 in3 6.45 L Less
Engine Make/Model MWM MWM Less
Maximum Power Tested 117 kW (157 hp) @ 2,200 rpm 117 kW (157 hp) @ 2,200 rpm Less
Maximum Torque Tested 585 N·m (431 lb-ft) @ 1,400 rpm 585 N·m (431 lb-ft) @ 1,400 rpm Less
Type Diesel, Turbocharged, and 4 Cycle Diesel, Turbocharged, and 4 Cycle Less

Torque Converter

Type Mounted on Engine, Single Element Mounted on Engine, Single Element Less

Axles (Front/Rear)

Differential Type Bevel Gear and Pinion Bevel Gear and Pinion Less
Type Inboard Planetary Inboard Planetary Less

Vehicle Speeds (Maximum speeds are limited to the load being carried 2nd gear maximum.)

1st Gear – Maximum 2.5 mph 4.0 km/h Less
2nd Gear – Maximum 5.0 mph 8.0 km/h Less
3rd Gear – Maximum 8.7 mph 14.0 km/h Less
4th Gear – Maximum 14.9 mph 24.0 km/h Less

Maximum Tractive Effort

Reference Refer to engineering for information dependant on the applications. Refer to engineering for information dependant on the applications. Less

CL106 Standard Equipment

• The Cat® CL106 comes standard with the Rapid Attachment System (RAS) for rapid pick up and release of attachments.

CL106 Optional Equipment

• Forks with Side Shift

• Slewing Jib Crane

• 3 m3 (3.9 yd3) Bucket – Spade or Straight Lip

• Belt/Cable Reeler

• Manual Side Shift Forks

• Work Platform

A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers