M325D MH/LMH

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The Cat M325D MH and M325D LMH are specifically designed for the scrap and port handling applications, and incorporate many innovations for excellent performance and durability.

Engine

Units:
Engine Model C7 ACERT C7 ACERT Less
Net Power – ISO 9249 187.74 hp 140.0 kW Less

Weights

Operating Weight 30870 - 35260 kg 30870 - 35260 kg Less
Operating Weight Range 30870 - 35260 kg 30870 - 35260 kg Less

Operating Specifications

Maximum reach 616.93 in 15670.0 mm Less
Maximum depth 252.76 in 6420.0 mm Less
Tail swing radius 121.26 in 3080.0 mm Less

Dimensions

Boom length 348.42 in 8850.0 mm Less
Maximum height 674.8 in 17140.0 mm Less

Engine

The Cat C7 engine with ACERT™ Technology offers better fuel efficiency and reduced wear. ACERT Technology works at the point of combustion to optimize engine performance and provide low exhaust emissions. By combining ACERT Technology with the new Economy Mode, customers can balance the demands of performance and fuel economy to suit their requirements and application.


Environmentally Responsible Design

Quieter operation, lower engine emissions, less fluid disposal and cleaner service can help you meet or exceed worldwide regulations and protect the environment.


Hydraulics

The hydraulic system has been designed to provide reliability and outstanding controllability with increased lifting capacity. The Cat Tool Control System provides enhanced flexibility. The Heavy Lift Mode maximizes lifting performance and maintains excellent stability


Elevated Cab

The M325D MH and M325D LMH are equipped with a hydraulic cab riser to maximize viewing to all sides of the machine. This hydraulic cab riser offers infinitely variable heights up to 2600 mm of additional height.


Operator Comfort

The new cab provides maximum space, wider visibility and easy access to switches. The monitor is a full-color graphical display that allows the operator to understand the machine information easily.


SmartBoomTM

More productive. Faster cycle times for material handling.


Electronic Control System

The compact, full-color, graphical monitor displays machine, maintenance, diagnostic and prognostic information in twenty different languages. The new Economy Mode can also be selected from the monitor. To minimize sun glare, the monitor angle is adjustable.


Structures

The structural components are the backbone of the machine's durability. Caterpillar design and manufacturing techniques assure outstanding durability and service life. Caterpillar booms and sticks are large, welded box-section structures with thick, multi-plate fabrications that resist high stress. Structures are stress relieved, thanks to a heat treatment, to significantly improve structures fatigue strength. Stick options allow you to pick the best match for your material handling job.


Work Tools

Orange peel grapples and rehandling clamshell buckets are offered to maximize performance of the M325D MH and M325D LMH.


Service and Maintenance

Fast, easy service has been designed in with extended service intervals, advanced filtration, convenient filter access and user-friendly electronic diagnostics for increased productivity and reduced maintenance costs.


Complete Customer Service

Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.