M316F (2017)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Working hard has never been easier with Cat® F Series Wheeled Excavators. Enjoy the versatility offered by integrated solutions and technologies that do repetitive tasks for you. These machines are designed to help you take on the wide variety of challenges you face every day, and at a lower cost.

Engine

Units:
Engine Model Cat C4.4 ACERT Cat C4.4 ACERT Less
Net Power 141.0 hp 105.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less
Maximum Torque at 1,400 rpm 413.0 lbf-ft 560.0 N·m Less
Emissions Meets Tier 4 Final/Stage IV emission standards. Meets Tier 4 Final/Stage IV emission standards. Less
Ratings 2000.0 rpm 2000.0 rpm Less
Engine Power: Maximum Gross (ISO 14396) 110 kW (148 hp [150 hp]*) 110 kW (148 hp [150 hp]*) Less
Engine Power: Maximum Net (ISO 9249/SAE J1349) 105 kW (141 hp [143 hp]*) 105 kW (141 hp [143 hp]*) Less
Note *Metric values. *Metric values. Less
Number of Cylinders – In line 4 4 Less

Weights

Operating Weights* 15 410 to 17 490 kg (33,973 to 38,559 lb) 15 410 to 17 490 kg (33,973 to 38,559 lb) Less
VA Boom: Rear Dozer, Front Outriggers 36068.0 lb 16360.0 kg Less
VA Boom: Front and Rear Outriggers 36663.0 lb 16630.0 kg Less
One-Piece Boom: Front Dozer, Rear Outriggers 35009.0 lb 15880.0 kg Less
One-Piece Boom: Front and Rear Outriggers 35605.0 lb 16150.0 kg Less
Counterweights 3200/3700 kg (7,055/8,157 lb) 3200/3700 kg (7,055/8,157 lb) Less
Note *Includes long stick, 3200 kg (7,055 lb) counterweight, full fuel tank, operator, dual pneumatic tires. Weight varies depending on configuration. *Includes long stick, 3200 kg (7,055 lb) counterweight, full fuel tank, operator, dual pneumatic tires. Weight varies depending on configuration. Less

Swing Mechanism

Swing Speed 9.0 rpm 9.0 rpm Less
Maximum Swing Torque 30977.0 lbf-ft 42.0 kN·m Less

Hydraulic System

System 63.4 gal 240.0 L Less
Maximum Pressure – Implement Circuit: Normal and Travel Circuits 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Implement Circuit: Heavy Lift 5439.0 psi 37500.0 kPa Less
Maximum Pressure – Auxiliary Circuit: High Pressure 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Auxiliary Circuit: Medium Pressure 2683.0 psi 18500.0 kPa Less
Swing Mechanism 5366.0 psi 37000.0 kPa Less
Maximum Flow – Implement/Travel Circuits 63.0 gal/min 240.0 L/min Less
Maximum Flow – Auxiliary Circuit: High Pressure 63.0 gal/min 240.0 L/min Less
Maximum Flow – Auxiliary Circuit: Medium Pressure 13.2 gal/min 50.0 L/min Less
Maximum Flow – Swing Mechanism 20.6 gal/min 78.0 L/min Less

Drive

Maximum Travel Speed 22.0 mph 35.0 km/h Less

Transmission

Drawbar Pull 23380.0 lbf 104.0 kN Less
Maximum Forward/Reverse – 2nd Gear 22.0 mph 35.0 km/h Less
Maximum Gradeability at 16 500 kg (36,380 lb) 78% 78% Less

Service Refill Capacities

Fuel Tank (total capacity) 87.2 gal 330.0 L Less
Diesel Exhaust Fluid Tank 5.0 gal 19.0 L Less

Undercarriage

Ground Clearance 14.6 in 370.0 mm Less
Maximum Towable Trailer Mass* 17637.0 lb 8.0 t Less
Note *For Optional Trailer Package – Not available in Australia/New Zealand. *For Optional Trailer Package – Not available in Australia/New Zealand. Less

Working Ranges

VA Boom – 2400 mm (7'10") Stick Length: Digging Height 33.67 ft 10250.0 mm Less
VA Boom – 2400 mm (7'10") Stick Length: Dump Height 23.33 ft 7110.0 mm Less
VA Boom – 2400 mm (7'10") Stick Length: Digging Depth 19.33 ft 5900.0 mm Less
VA Boom – 2400 mm (7'10") Stick Length: Reach at Ground Level 30.25 ft 9210.0 mm Less
VA Boom – 2600 mm (8'6") Stick Length: Digging Height 34.17 ft 10410.0 mm Less
VA Boom – 2600 mm (8'6") Stick Length: Dump Height 23.83 ft 7270.0 mm Less
VA Boom – 2600 mm (8'6") Stick Length: Digging Depth 20.0 ft 6100.0 mm Less
VA Boom – 2600 mm (8'6") Stick Length: Reach at Ground Level 30.83 ft 9400.0 mm Less
VA Boom – 3100 mm (10'2") Stick Length*: Digging Height 29.33 ft 8950.0 mm Less
VA Boom – 3100 mm (10'2") Stick Length*: Digging Depth 16.58 ft 5050.0 mm Less
VA Boom – 3100 mm (10'2") Stick Length*: Reach at Ground Level 26.83 ft 8170.0 mm Less
One-Piece Boom – 2400 mm (7'10") Stick Length: Digging Height 29.92 ft 9120.0 mm Less
One-Piece Boom – 2400 mm (7'10") Stick Length: Dump Height 19.92 ft 6080.0 mm Less
One-Piece Boom – 2400 mm (7'10") Stick Length: Digging Depth 18.75 ft 5710.0 mm Less
One-Piece Boom – 2400 mm (7'10") Stick Length: Reach at Ground Level 29.5 ft 8990.0 mm Less
One-Piece Boom – 2600 mm (8'6") Stick Length: Digging Height 30.25 ft 9230.0 mm Less
Note Range values are calculated with GD bucket 1100 mm (3'7"), 0.80 m3 (1.05 yd3) with tips K080 and quick coupler with a tip radius of 1574 mm (5'2"). Range values are calculated with GD bucket 1100 mm (3'7"), 0.80 m3 (1.05 yd3) with tips K080 and quick coupler with a tip radius of 1574 mm (5'2"). Less
Note *Industrial stick (no bucket linkage). Not available in Australia and New Zealand. *Industrial stick (no bucket linkage). Not available in Australia and New Zealand. Less
One-Piece Boom – 2600 mm (8'6") Stick Length: Dump Height 20.33 ft 6200.0 mm Less
One-Piece Boom – 2600 mm (8'6") Stick Length: Digging Depth 19.42 ft 5910.0 mm Less
One-Piece Boom – 2600 mm (8'6") Stick Length: Reach at Ground Level 30.17 ft 9190.0 mm Less
One-Piece Boom – 3100 mm (10'2") Stick Length*: Digging Height 25.25 ft 7700.0 mm Less
One-Piece Boom – 3100 mm (10'2") Stick Length*: Digging Depth 15.92 ft 4840.0 mm Less
One-Piece Boom – 3100 mm (10'2") Stick Length*: Reach at Ground Level 26.0 ft 7920.0 mm Less

Performance

  • Cat C4.4 ACERT™ engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Emissions technology is transparent – no action required from the operator and no stopping for regeneration.
  • Dedicated swing pump, allowing faster, smoother combined movements.
  • Built-in fuel savers, eliminating waste with features like Auto Engine Speed Control, Engine Idle Shutdown and efficient Eco Mode.
  • “On-Demand” Strategies, to consume just the right amount of fuel, with on-demand fan or new optimized demand-driven driveline.
  • Highly mobile, the M316F can travel up to 35 km/h (22 mph).

Versatility

  • Flexible configurations to meet all your needs with various booms/sticks, tires, undercarriages and counterweights.
  • “Plug and Play” design, with complete integration of the whole portfolio of Cat attachments. – Auxiliary hydraulics, including high pressure. – Readiness for Cat Pin Grabber quick coupler (with lines and circuits). – The monitor can allow ten hydraulic pump flow and pressure settings at the same time. – Trailer-ready package option*. Just add your hitch and go.
  • Joystick buttons/sliders can be set up per tool as desired.
  • Utility and finishing work are fast and flawless with a Cat compactor, finishing bucket or tilt bucket.
  • Demolition work is easy with a Cat hammer, grapple, shear, or multi-processor.
  • Couplers let you swap between attachments in seconds without leaving the cab.
*Not available in Australia/New Zealand.

Ease of Operation

  • A complete package of smart technologies with features like Cruise Control or automatic brake and axle lock. Optional boosters like Ride Control, SmartBoom™, joystick steering are available.
  • Everything can be adjusted in the cab from the steering column height to the electrically adjustable mirrors.
  • Ergonomic cab with controls kept to a minimum and conveniently located.
  • Split-screen monitor to allow quick view of both cameras on the same display.

Safety

  • Integrated devices to help enforce safe behavior, like seat belt indicator, or the speed limit setting when roading in reverse with the upper frame rotated.
  • Visibility: large glass areas, rear/side cameras. LED lamps for all working lights and cameras.
  • For added protection, the optional impact resistant windshield meets the EN356 P5A standard.
  • Integrated pin code adds anti-theft security to your equipment.

Maintenance

  • Ground level access to all routine maintenance (like fuel and engine oil filters).
  • Easy access: clean, simple design. Radiators are all gathered together.
  • Reduced maintenance: automatic features (like lubrication system) along with long greasing intervals. No Diesel Particulate Filter.

Cat Connect Technology

  • Product Link™ connects owners to their equipment, providing access to machine data such as location, hours, fuel consumption, idle time, events, and diagnostic codes.