M315F (2017)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Working hard has never been easier with Cat® F Series Wheeled Excavators. The M315F compact radius increases your fleet versatility by introducing you into new possible markets like those with tight-quarter tasks and turning radius constraints such as road construction or small job sites. These machines are designed to help you take on the wide variety of challenges you face every day, and at a lower cost.

Engine

Units:
Engine Model Cat C4.4 ACERT with Twin Turbo Cat C4.4 ACERT with Twin Turbo Less
Net Power 150.0 hp 112.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less
Maximum Torque at 1,400 rpm 523.0 lbf-ft 710.0 N·m Less
Emissions Meets Tier 4 Final/Stage IV emission standards. Meets Tier 4 Final/Stage IV emission standards. Less
Ratings 1800.0 rpm 1800.0 rpm Less
Engine Power: Maximum Gross (ISO 14396) 117 kW (157 hp [159 hp]*) 117 kW (157 hp [159 hp]*) Less
Engine Power: Maximum Net (ISO 9249/SAE J1349) 112 kW (150 hp [152 hp]*) 112 kW (150 hp [152 hp]*) Less
Number of Cylinders – In Line 4 4 Less
Note *Metric values. *Metric values. Less

Swing Radius and Key Dimensions (maximum footprint with outriggers down)

Tail Swing Radius 5.75 ft 1750.0 mm Less
Maximum Width (with parallel blade) 8.33 ft 2550.0 mm Less
Maximum Shipping Length (with long stick) 26.75 ft 8150.0 mm Less

Weights

Counterweight 8267.0 lb 3750.0 kg Less
Operating Weights* 15 790 to 16 770 kg (34,811 to 36,972 lb) 15 790 to 16 770 kg (34,811 to 36,972 lb) Less
VA Boom: Rear Radial Dozer Only 34811.0 lb 15790.0 kg Less
VA Boom: Front Radial Dozer, Rear Outriggers 36972.0 lb 16770.0 kg Less
Note *Includes medium stick, counterweight, full fuel tank, operator, dual pneumatic tires. Weight varies depending on configuration. *Includes medium stick, counterweight, full fuel tank, operator, dual pneumatic tires. Weight varies depending on configuration. Less

Swing Mechanism

Swing Speed 8.1 rpm 8.1 rpm Less
Maximum Swing Torque 27289.0 lbf-ft 37.0 kN·m Less

Hydraulic System

System 64.7 gal 245.0 L Less
Maximum Pressure – Implement Circuit: Normal and Travel Circuits 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Implement Circuit: Heavy Lift 5439.0 psi 37500.0 kPa Less
Maximum Pressure – Auxiliary Circuit: High Pressure 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Auxiliary Circuit: Medium Pressure 2683.0 psi 18500.0 kPa Less
Swing Mechanism 4786.0 psi 33300.0 kPa Less
Maximum Flow – Implement/Travel Circuits 58.0 gal/min 220.0 L/min Less
Maximum Flow – Auxiliary Circuit: High Pressure 58.0 gal/min 220.0 L/min Less
Maximum Flow – Auxiliary Circuit: Medium Pressure 12.7 gal/min 48.0 L/min Less
Maximum Flow – Swing Mechanism 18.5 gal/min 70.0 L/min Less

Drive

Maximum Travel Speed 19.0 mph 30.0 km/h Less

Transmission

Drawbar Pull 23380.0 lbf 104.0 kN Less
Maximum Forward/Reverse – 2nd Gear 19.0 mph 30.0 km/h Less
Maximum Gradeability at 16 500 kg (36,380 lb) 78% 78% Less

Service Refill Capacities

Fuel Tank (total capacity) 77.9 gal 295.0 L Less
Diesel Exhaust Fluid Tank 5.0 gal 19.0 L Less

Undercarriage

Ground Clearance 14.6 in 370.0 mm Less

Working Ranges

VA Boom – 2300 mm (7'7") Stick Length: Digging Height 32.5 ft 9900.0 mm Less
VA Boom – 2300 mm (7'7") Stick Length: Dump Height 23.08 ft 7030.0 mm Less
VA Boom – 2300 mm (7'7") Stick Length: Digging Depth 17.92 ft 5460.0 mm Less
VA Boom – 2300 mm (7'7") Stick Length: Reach at Ground Level 28.58 ft 8700.0 mm Less
VA Boom – 2450 mm (8'0") Stick Length: Digging Height 32.08 ft 9770.0 mm Less
VA Boom – 2450 mm (8'0") Stick Length: Dump Height 22.75 ft 6930.0 mm Less
VA Boom – 2450 mm (8'0") Stick Length: Digging Depth 18.25 ft 5570.0 mm Less
VA Boom – 2450 mm (8'0") Stick Length: Reach at Ground Level 28.67 ft 8740.0 mm Less
Note Range values are calculated with GD bucket 1100 mm (43"), 0.68 m3 (0.89 yd3) with tips J250 and quick coupler with a tip radius of 1437 mm (56.6"). Range values are calculated with GD bucket 1100 mm (43"), 0.68 m3 (0.89 yd3) with tips J250 and quick coupler with a tip radius of 1437 mm (56.6"). Less

Performance

  • Cat C4.4 ACERT™ engine meets U.S. Tier 4 Final/EU Stage IV emission standards. Emissions technology is transparent – no action required from the operator and no stopping for regeneration.
  • Dedicated swing pump, allowing faster, smoother combined movements.
  • Built-in fuel savers, eliminating waste with features like Auto Engine Speed Control, Engine Idle Shutdown and efficient Eco Mode.
  • “On-Demand” Strategies, to consume just the right amount of fuel.
  • Similar working ranges, stability and lift capacities as the M314F.
  • Highly mobile, the M315F can travel up to 30 km/h (19 mph).

Versatility

  • Compact design allows an operator to swing with confidence in tight quarters.
  • Flexible configurations to meet all your needs with various booms/sticks, tires and undercarriages.
  • “Plug and Play” design, with complete integration of the whole portfolio of Cat attachments. – Auxiliary hydraulics, including high pressure. – Readiness for Cat Pin Grabber quick coupler (with lines and circuits). – The monitor can allow ten hydraulic pump flow and pressure settings at the same time.
  • Joystick buttons/sliders can be set up per tool as desired.
  • Utility and finishing work are fast and flawless with a Cat compactor, finishing bucket or tilt bucket.
  • Dealing with debris and waste is easy with a Cat hammer and grapple.
  • Couplers let you swap between attachments in seconds without leaving the cab.

Ease of Operation

  • A complete package of smart technologies with features like Cruise Control or automatic brake and axle lock. Optional boosters like Ride Control, SmartBoom™, joystick steering are available.
  • Everything can be adjusted in the cab from the steering column height to the electrically adjustable mirrors.
  • Ergonomic cab with controls kept to a minimum and conveniently located.
  • Split-screen monitor to allow quick view of both cameras on the same display.

Safety

  • Integrated devices to help enforce safe behavior, like seat belt indicator, or the speed limit setting when roading in reverse with the upper frame rotated.
  • Visibility: large glass areas, rear/side cameras. LED lamps for all working lights and cameras.
  • For added protection, the optional impact resistant windshield meets the EN356 P5A standard.
  • Integrated pin code adds anti-theft security to your equipment.

Maintenance

  • Ground level access to all routine maintenance (like fuel and engine oil filters).
  • Easy access: clean, simple design. Radiators are all gathered together.
  • Reduced maintenance: automatic features (like lubrication system) along with long greasing intervals. Fit for life Diesel Particulate Filter.

Cat Connect Technology

  • Product Link™ connects owners to their equipment, providing access to machine data such as location, hours, fuel consumption, idle time, events, and diagnostic codes.