< Back

1.9% Financing For 72 Months With Monthly Payments As Low As $875.
SEE OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 907M Compact Wheel Loader delivers high performance with outstanding versatility. On-the-go operator tuned hydraulics and drive train adjust the machine’s response to the task at hand. Low sound levels, large spacious cab and intuitive controls keep you working comfortably all day long.

Engine

Units:
Maximum Gross Power 73.0 hp 54.6 kW Less
Net Power 74.0 hp 55.3 kW Less
Engine Model Cat® C3.3B DIT* Cat® C3.3B DIT* Less
Maximum Gross Power: ISO 14396 (DIN) 74.0 hp 55.0 kW Less
Maximum Gross Power: SAE J1995 74.0 hp 55.0 kW Less
Maximum Gross Power: ISO 14396 73.0 hp 54.6 kW Less
Rated net power @ 2,400 rpm – SAE J1349 73.0 hp 54.7 kW Less
Rated net power @ 2,400 rpm – ISO 9249 (1977)/EEC 80/1269 74.0 hp 55.3 kW Less
Emissions *The Cat C3.3B DIT engine meets U.S. EPA Tier 4 Final/EU Stage IIIB emission standards or Tier 4 Interim/Stage IIIA equivalent emission standards. *The Cat C3.3B DIT engine meets U.S. EPA Tier 4 Final/EU Stage IIIB emission standards or Tier 4 Interim/Stage IIIA equivalent emission standards. Less
Maximum gross torque – ISO 14396 192.0 lbf-ft 261.0 N·m Less
Maximum net torque – SAE J1349 189.0 lbf-ft 257.0 N·m Less
Maximum net torque – ISO 9249 (1977)/EEC 80/1269 191.0 lbf-ft 260.0 N·m Less
Displacement 201.0 in3 3.3 L Less
Bore 3.7 in 94.0 mm Less
Stroke 4.7 in 120.0 mm Less
Note Net power ratings are tested at the reference conditions for the specified standard. Net power ratings are tested at the reference conditions for the specified standard. Less
Note Net power shown is the power available at the flywheel when the engine is equipped with alternator, air cleaner, diesel exhaust filter, and fan at minimum speed. Net power shown is the power available at the flywheel when the engine is equipped with alternator, air cleaner, diesel exhaust filter, and fan at minimum speed. Less
Note No derating required up to 3000 m (10,000 ft) altitude. Auto derate protects hydraulic and transmission systems. No derating required up to 3000 m (10,000 ft) altitude. Auto derate protects hydraulic and transmission systems. Less
Note Flywheel per the SAE reference conditions with the fan at maximum speed. Flywheel per the SAE reference conditions with the fan at maximum speed. Less
Note The Cat C3.3B Tier 4 Final/Stage IIIB uses an active regeneration system which requires no operator interaction under normal conditions. The Cat C3.3B Tier 4 Final/Stage IIIB uses an active regeneration system which requires no operator interaction under normal conditions. Less

Weights

Operating Weight 12677.0 lb 5750.0 kg Less
Note Specifications shown are for a machine configured with general purpose buckets, bolt-on cutting edges, 75 kg (165 lb) operator, Dunlop 405/70 SPT9 tires, full fuel, comfort EROPS cab, standard flow hydraulics and skid-steer coupler. – 907M is configured with a 1.0 m3 (1.31 yd3) bucket with bolt-on cutting edge. Specifications shown are for a machine configured with general purpose buckets, bolt-on cutting edges, 75 kg (165 lb) operator, Dunlop 405/70 SPT9 tires, full fuel, comfort EROPS cab, standard flow hydraulics and skid-steer coupler. – 907M is configured with a 1.0 m3 (1.31 yd3) bucket with bolt-on cutting edge. Less

Service Refill Capacities

Cooling system 4.5 gal 17.0 L Less
Fuel tank 20.6 gal 78.0 L Less
Hydraulic system (including tank) 18.5 gal 70.0 L Less
Engine crankcase 3.0 gal 11.2 L Less
Transmission (gear box) 2.2 gal 8.5 L Less
Axles – Front N/A N/A Less
Axles – Rear N/A N/A Less
Hydraulic tank 12.2 gal 46.0 L Less

Operating Specifications

Rated Bucket Capacity 1.31 yd3 1.0 m3 Less
Full Turn Tipping Load 7716.0 lb 3500.0 kg Less
Tipping load – straight (ISO 14397-1) 9007.0 lb 4087.0 kg Less
Tipping load – full turn (ISO 14397-1) 7339.0 lb 3330.0 kg Less
Clearance: full lift and 45° dump 7.97 ft 2429.0 mm Less
Reach: full lift and 45° dump 2.6 ft 792.0 mm Less
Steering articulation angle each direction 39° 39° Less

Loader Hydraulic System

Maximum flow – implement pump 19.0 gal/min 73.0 L/min Less
Maximum flow – implement pump: Auxiliary function standard flow 19.0 gal/min 73.0 L/min Less
Maximum flow – implement pump: Auxiliary function high flow 31.0 gal/min 116.0 L/min Less
Maximum working pressure – implement pump 3408.0 psi 23500.0 kPa Less
Relief pressure – tilt cylinder head 4496.0 psi 31000.0 kPa Less
Relief pressure – tilt cylinder rod 2756.0 psi 19000.0 kPa Less
3rd function maximum working pressure 3408.0 psi 23500.0 kPa Less
Boost flow maximum pressure 3191.0 psi 22000.0 kPa Less
Lift cylinder: double acting – Bore diameter 3.0 in 75.0 mm Less
Lift cylinder: double acting – Rod diameter 2.0 in 50.0 mm Less
Lift cylinder: double acting – Stroke 27.4 in 695.0 mm Less
Tilt cylinder: double acting – Bore diameter 3.5 in 90.0 mm Less
Tilt cylinder: double acting – Rod diameter 2.2 in 55.0 mm Less
Tilt cylinder: double acting – Stroke 16.4 in 417.0 mm Less
Hydraulic cycle times (1,800 rpm): Raise (ground level to maximum lift) 5.5 seconds 5.5 seconds Less
Hydraulic cycle times (1,800 rpm): Dump (at maximum lift height) 1.5 seconds 1.5 seconds Less
Hydraulic cycle times (1,800 rpm): Float down (maximum lift to ground level) 2.6 seconds 2.6 seconds Less
Hydraulic cycle times (1,800 rpm): Total cycle time 9.6 seconds 9.6 seconds Less
Hydraulic cycle times (1,000 rpm): Raise (ground level to maximum lift) 9.6 seconds 9.6 seconds Less
Hydraulic cycle times (1,000 rpm): Dump (at maximum lift height) 3.0 seconds 3.0 seconds Less
Hydraulic cycle times (1,000 rpm): Float down (maximum lift to ground level) 2.6 seconds 2.6 seconds Less

Dimensions with Bucket (Approximate): Standard Lift – with ISO Coupler

Height: ground to cab** 8.42 ft 2586.0 mm Less
Height: ground clearance** 11.0 in 300.0 mm Less
Length: wheel base 7.08 ft 2170.0 mm Less
Length: overall* 17.92 ft 5469.0 mm Less
Reach: bucket at 45°* 2.33 ft 725.0 mm Less
Dig depth** 3.7 in 95.0 mm Less
Clearance: bucket at 45°* 8.08 ft 2478.0 mm Less
Clearance: level bucket** 9.92 ft 3027.0 mm Less
Height: bucket pin** 10.58 ft 3227.0 mm Less
Width: bucket 6.67 ft 2045.0 mm Less
Width: tread center 4.58 ft 1420.0 mm Less
Turning radius: over bucket 14.67 ft 4489.0 mm Less
Turning radius: inside of tires 7.33 ft 2240.0 mm Less
Machine width 6.0 ft 1840.0 mm Less
Dump angle at full lift 45° 45° Less
Departure angle 33° 33° Less
Articulation angle 39° 39° Less
Operating weight 12913.0 lb 5859.0 kg Less
Note *Vary with bucket. *Vary with bucket. Less
Note **Vary with tire. **Vary with tire. Less
Note Dimensions listed are for a machine configured with general purpose buckets, bolt-on cutting edges, 75 kg (165 lb) operator, no air conditioner and Dunlop 405/70 SPT9 tires. Dimensions listed are for a machine configured with general purpose buckets, bolt-on cutting edges, 75 kg (165 lb) operator, no air conditioner and Dunlop 405/70 SPT9 tires. Less

Dimensions with Bucket (Approximate): Standard Lift – with SSL Coupler

Height: ground to cab** 8.42 ft 2586.0 mm Less
Height: ground clearance** 11.0 in 300.0 mm Less
Length: wheel base 7.08 ft 2170.0 mm Less
Length: overall* 18.42 ft 5620.0 mm Less
Reach: bucket at 45°* 2.67 ft 820.0 mm Less
Dig depth** 4.2 in 107.0 mm Less
Clearance: bucket at 45°* 7.67 ft 2359.0 mm Less
Clearance: level bucket** 9.92 ft 3035.0 mm Less
Height: bucket pin** 10.58 ft 3227.0 mm Less
Width: bucket 6.67 ft 2045.0 mm Less
Width: tread center 4.58 ft 1420.0 mm Less
Turning radius: over bucket 14.67 ft 4473.0 mm Less
Turning radius: inside of tires 7.33 ft 2240.0 mm Less
Machine width 6.0 ft 1840.0 mm Less
Dump angle at full lift 45° 45° Less
Departure angle 33° 33° Less
Articulation angle 39° 39° Less
Operating weight 12913.0 lb 5859.0 kg Less
Note *Vary with bucket. *Vary with bucket. Less
Note **Vary with tire. **Vary with tire. Less
Note Dimensions listed are for a machine configured with general purpose buckets, bolt-on cutting edges, 75 kg (165 lb) operator, no air conditioner and Dunlop 405/70 SPT9 tires. Dimensions listed are for a machine configured with general purpose buckets, bolt-on cutting edges, 75 kg (165 lb) operator, no air conditioner and Dunlop 405/70 SPT9 tires. Less

Buckets

Bucket Capacities 0.75 m3-1.2 m3 (1.0 yd3-1.6 yd3) 0.75 m3-1.2 m3 (1.0 yd3-1.6 yd3) Less
General purpose 1.31 yd3 1.0 m3 Less
Light material 1.57 yd3 1.2 m3 Less

Steering

Steering articulation angle each direction 39° 39° Less
Steering cylinder: double acting – Bore diameter 3.1 in 80.0 mm Less
Steering cylinder: double acting – Rod diameter 1.4 in 35.0 mm Less
Steering cylinder: double acting – Stroke 11.8 in 300.0 mm Less
Nominal flow – steering pump 12.0 gal/min 43.9 L/min Less
Maximum working pressure – steering pump 3191.0 psi 22000.0 kPa Less
Maximum steering torque – 0° (straight machine) 37155.0 lbf-ft 50375.0 N·m Less
Maximum steering torque – 39° (full turn) 27747.0 lbf-ft 37620.0 N·m Less
Steering ac cycle times (full left to full right) – 2,620 rpm 3.0 seconds 3.0 seconds Less
Number of steering wheel turns – Full left to full right or full right to full left <6 turns <6 turns Less

Drive Train

Forward – Range 1 6.0 mph 10.0 km/h Less
Forward – Range 2 12.0 mph 20.0 km/h Less
Forward – High range 22.0 mph 35.0 km/h Less
Reverse – Range 1 6.0 mph 10.0 km/h Less
Reverse – Range 2 12.0 mph 20.0 km/h Less
Reverse – High range 22.0 mph 35.0 km/h Less

Tires

Option 335/80 R18 XZSL Michelin 335/80 R18 XZSL Michelin Less
Option 340/80 R18 AT-R Firestone 340/80 R18 AT-R Firestone Less
Option 340/80 R18 XMCL Michelin 340/80 R18 XMCL Michelin Less
Option 340/80 R18 TRI2 Nokian 340/80 R18 TRI2 Nokian Less
Option 340/80 R18 Bibload Michelin 340/80 R18 Bibload Michelin Less
Option 405/70 R18 SPT9 Dunlop* 405/70 R18 SPT9 Dunlop* Less
Option 12.5/80 R18 Flexport™ 12.5/80 R18 Flexport™ Less
Note *Standard tire. *Standard tire. Less
Note Other tire choices available, contact your Cat dealer for details. Other tire choices available, contact your Cat dealer for details. Less
Note In certain applications, the loader’s productive capabilities may exceed the tires’ tonnes-km/h (ton-mph) capabilities. In certain applications, the loader’s productive capabilities may exceed the tires’ tonnes-km/h (ton-mph) capabilities. Less
Note Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Less

Cab

ROPS SAE J1040 MAY94, ISO 3471-1994. SAE J1040 MAY94, ISO 3471-1994. Less
FOPS SAE J/ISO 3449 APR98, Level II, ISO 3449 1992 Level II. SAE J/ISO 3449 APR98, Level II, ISO 3449 1992 Level II. Less
Note Cat cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Cat cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Less
Note When properly installed and maintained, the cab offered by Caterpillar, when tested with doors, and windows closed as per work cycle procedures specified in ISO 6395 2008, results in operator sound exposure Leq (Equivalent sound pressure level) of 66 dB(A) typical. When properly installed and maintained, the cab offered by Caterpillar, when tested with doors, and windows closed as per work cycle procedures specified in ISO 6395 2008, results in operator sound exposure Leq (Equivalent sound pressure level) of 66 dB(A) typical. Less

M Series Compact Wheel Loaders

A comprehensive range to suit all applications and environments.


Parallel Lift Loader Linkage

Cat Optimized Z-bar Loader delivers enhanced visibility with maximum productivity.


Industry Leading Operator Station

Superior visibility, ergonomics and comfort.


Power Train

Hydrostatic drive adjusts to be faster or smoother for the task.


Couplers

Making the Compact Wheel Loader even more versatile.


Hydraulics

Operator tuned hydraulics matches responsiveness to the task.


Work Tools

Do more jobs with one machine.


Reliability and Durability

Quality within, quality throughout.


Options

Customize your machine to meet your needs.


Serviceability

Easy service to keep your machine working.


Customer Support

Unmatched support makes the difference.


907M Standard Equipment

TRANSMISSION AND HYDRAULICS
  • 100% differential lock on both axles, selectable on the move
  • 18° frame oscillation, 78° articulation
  • Demand based cooling fan
  • Hydrostatic drive
  • Loader arm float function
  • Parallel lift Z-bar loader
  • Proportional auxiliary hydraulic circuit
  • Transmission, 20 km/h (12.4 mph) with heavy duty axles
  • Transmission inching function

ENGINE
  • Cat C3.3B DIT Tier 4 Final/EU Stage IIIB or Tier 4 Interim/Stage IIIA engine
  • Cat extended life coolant
  • Closed circuit breather
  • Easy quick release fuel filter/water separator
  • ECO mode
  • Engine oil drain valve (non-spill ECO drain)
  • Lockable engine compartments
  • Two stage air cleaner with visual indicator

ELECTRICAL
  • Alternator 90 amp
  • Battery disconnect switch
  • Cab mounted fuse panel
  • Engine cold starter aid
  • Heavy duty battery, 12V
  • Service point connector for electronic diagnosis (Cat Electronic Technician™)
  • Reversing alarm

GENERAL
  • E-coat paint primer
  • Pressure test points
  • Recovery hitch and pin
  • Scheduled Oil Sampling S·O·SSM ports

OPERATOR ENVIRONMENT
  • Adjustable internal mirror
  • Adjustable wrist rest
  • Auxiliary power sockets
  • Coat hook
  • Cup holder
  • Digital service hour meter
  • Easy clean cab floor
  • Gauges: fuel hydraulic temperature, coolant temperature, speedometer
  • Multifunction joystick with direction control
  • On board digital display cluster
  • Operator station on isolation mounts
  • Retractable seat belt
  • ROPS and FOPS certified canopy/cab
  • Sound suppression
  • Sun visor
  • Suspended brake/accelerator pedals
  • Suspension seat
  • Two external knock back mirrors
  • Warning indicators for major systems
  • Warnings: master, park brake, hydraulic oil pressure, engine oil pressure, coolant temp, electrical system, hydraulic filter bypass

907M Optional Equipment

TRANSMISSION AND HYDRAULICS
  • Adjustable speed control (creeper control)
  • Adjustable high stat response settings
  • Electronic throttle lock
  • Ride control
  • Rimpull control
  • Speeder, 35 km/h (21.7 mph) with secondary steering

ENGINE
  • Engine block heater 120V
  • Precleaner for engine air filter

ELECTRICAL
  • Machine Security System (MSS)
  • Magnetic rotating beacon
  • Working lights, two front and two rear
  • Work tool wiring harness

GENERAL
  • Custom color
  • Rear light guards
  • Tire options including heavy duty tires

FLUIDS
  • Cat extended life coolant (–50° C/–58° F)

LOADER
  • Adjustable implement modulation
  • High flow auxiliary hydraulics with pressure relieving quick disconnect manifold
  • Load check valves
  • Return To Dig tool positioner

WORK TOOLS
  • For all work tool options, consult your local Cat dealer

OPERATOR ENVIRONMENT
  • Air conditioning
  • Cabin light
  • Cat Radio/CD/MP3/WMA/AUX
  • Comfort cab includes: cloth suspension seat, heated rear window, sliding left window and radio ready)
  • Deluxe cab includes: Comfort cab options plus heated cloth air suspension seat with lumbar support and right sliding window
  • Heated rear window (enclosed cab)
  • Heater with window side and feet vents (enclosed cab)
  • Radio ready kit including speakers (enclosed cab)
  • Rear blind
  • Two doors (enclosed cab)
  • Wiper/washer front and rear (enclosed cab)