< Back

1.9% Financing For 72 Months With Monthly Payments As Low As $875.
SEE OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Maximum Gross Power 100.0 hp 74.0 kW Less
Net Power 97.0 hp 72.0 kW Less
Engine Model Cat C4.4 ACERT™ Cat C4.4 ACERT™ Less
Maximum Gross Power: Maximum Engine Speed 2350.0 RPM 2350.0 RPM Less
Maximum Gross Power: SAE J1995 102.0 hp 76.0 kW Less
Maximum Gross Power: ISO 14396 100.0 hp 74.0 kW Less
Maximum Gross Power: ISO 14396 (DIN) 101.0 hp 74.0 kW Less
Rated Net Power: Rated Engine Speed 2200.0 RPM 2200.0 RPM Less
Rated Net Power: SAE J1349 96.0 hp 72.0 kW Less
Rated Net Power: ISO 9249 97.0 hp 72.0 kW Less
Rated Net Power: ISO 9249 (DIN) 98.0 hp 72.0 kW Less
Maximum Gross Torque: SAE J1995 336.0 lbf-ft 455.0 N·m Less
Maximum Gross Torque: ISO 14396 332.0 lbf-ft 450.0 N·m Less
Maximum Net Torque: SAE J1349 325.0 lbf-ft 441.0 N·m Less
Maximum Net Torque: ISO 9249 329.0 lbf-ft 446.0 N·m Less
Displacement 268.0 in3 4.4 L Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Emissions Engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Less
Note Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator. Less

Weights

Operating Weight 19315.0 lb 8761.0 kg Less

Service Refill Capacities

Cooling System 5.7 gal 21.5 L Less
Fuel Tank 40.7 gal 154.0 L Less
Hydraulic System (including tank) 25.9 gal 98.0 L Less
Engine Crankcase 2.3 gal 8.8 L Less
Axles: Front Center Differential 2.0 gal 7.5 L Less
Axles: Rear Center Differential 2.0 gal 7.5 L Less
Hydraulic Tank 14.5 gal 55.0 L Less
Diesel Exhaust Fluid (DEF) Tank 5.0 gal 18.9 L Less
Note DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. Less
Transmission 0.9 gal 3.4 L Less

Operating Specifications

Rated Bucket Capacity 2.5 yd3 1.9 m3 Less

Buckets

Bucket Capacities 1.3-1.9 m3 (1.7-2.5 yd3) 1.3-1.9 m3 (1.7-2.5 yd3) Less

Steering

Steering Articulation Angle (each direction) 40.0 degrees 40.0 degrees Less
Maximum Flow – Steering Pump 22.0 gal/min 82.0 L/min Less
Maximum Working Pressure – Steering Pump 3263.0 psi 22500.0 kPa Less
Steering Cycle Times (full left to full right): At 2,350 RPM: 90 RPM steering wheel speed 2.8 seconds 2.8 seconds Less
Number of Steering Wheel Turns – full left to full right or full right to full left 3.75 turns 3.75 turns Less

Loader Hydraulic System

Maximum Flow – Implement Pump 39.0 gal/min 148.0 L/min Less
Maximum Flow – Implement Pump: 3rd Function, Maximum Flow, Standard 24.0 gal/min 90.0 L/min Less
Maximum Flow – Implement Pump: 3rd Function, Maximum Flow, High 32.0 gal/min 120.0 L/min Less
Maximum Flow – Implement Pump: 4th Function, Maximum Flow 24.0 gal/min 90.0 L/min Less
Maximum Working Pressure – Implement Pump 4061.0 psi 28000.0 kPa Less
Relief Pressure – Tilt Cylinder 4931.0 psi 34000.0 kPa Less
Relief Pressure – Tilt Cylinder: 3rd Function Maximum Working Pressure 3046.0 psi 21000.0 kPa Less
Relief Pressure – Tilt Cylinder: 4th Function Maximum Working Pressure 3046.0 psi 21000.0 kPa Less
Hydraulic Cycle Times: Raise (ground level to maximum lift) 5.2 seconds 5.2 seconds Less
Hydraulic Cycle Times: Dump (at maximum reach) 1.4 seconds 1.4 seconds Less
Hydraulic Cycle Times: Rack Back 2.2 seconds 2.2 seconds Less
Hydraulic Cycle Times: Float Down (maximum lift to ground level) 3.7 seconds 3.7 seconds Less
Hydraulic Cycle Times: Total Cycle Time 12.5 seconds 12.5 seconds Less

Transmission

Forward and Reverse: Low Range, Speed Range 1* 6.3 mph 10.0 km/h Less
Forward and Reverse: Low Range, Speed Range 2* 12.5 mph 20.0 km/h Less
Forward and Reverse: High Range 25.0 mph 40.0 km/h Less
Note *Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1. *Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1. Less

Tires

Standard Size 17.5-25 12PR 17.5-25 12PR Less
Other Choices Include: 17.5-25 12PR L2; 17.5-R25 XHA * L3; 17.5-R25 * L2/L3 PC RM; 17.5-25 16PR L3, 3PC Rim; 17.5-25 GY L2/L3; 17.5-25 12PR L2, SNOW; Flexport™ 17.5-25 12PR L2; 17.5-R25 XHA * L3; 17.5-R25 * L2/L3 PC RM; 17.5-25 16PR L3, 3PC Rim; 17.5-25 GY L2/L3; 17.5-25 12PR L2, SNOW; Flexport™ Less
Note Other tire choices are available. Contact your Cat dealer for details. Other tire choices are available. Contact your Cat dealer for details. Less
Note In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities. In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities. Less
Note Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Less

Cab

ROPS ISO 3471:2008 ISO 3471:2008 Less
FOPS ISO 3449:2005 Level II ISO 3449:2005 Level II Less
Note Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Less
Note The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, is 77 dB(A). The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, is 77 dB(A). Less
Note The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC is 103 dB(A). The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC is 103 dB(A). Less
Note *The measurements were conducted with the cab doors and windows closed. *The measurements were conducted with the cab doors and windows closed. Less

Axles

Front Fixed; Locking differential (standard) Fixed; Locking differential (standard) Less
Rear Oscillating ±11 degrees; Locking differential (Standard) Oscillating ±11 degrees; Locking differential (Standard) Less

Optimized Z-bar Loader Linkage

The Cat Optimized Z-bar Loader linkage combines the digging efficiency of a traditional Z-bar with tool carrier capabilities for great performance and versatility. With parallel lift and high tilt forces throughout the working range you can safely and confidently handle loads with precise control.


Work Tools

The 914M features the Cat exclusive, Performance Series Buckets, as well as high visibility pallet forks. These tools enhance productivity and are available with either an Integrated Toolcarrier (IT) or ISO (wide) coupler style. Legacy coupler tools such as brooms, grapple buckets, multi-purpose buckets and other work tools remain compatible.


Hydraulic and Controls

State of the art electro-hydraulic system provides low effort, fine control with fast cycle times. All-in-one joystick helps keep eyes on the work. Operator can adjust machine responsiveness with the push of a button, which allows the operator to set up the machine exactly the way they want it based on the application.


Tuned Drivetrain

Smooth shifting and powerful acceleration is matched with modulated hydrostatic braking in the inching/braking pedal, creating a rhythm for material moving. Creeper and electronic engine speed control makes broom and snow blower work easy. Operator tunes between smooth or aggressive shifting with the push of a button.


Cab

All around visibility is further enhanced with the availability of a rearview camera. The deluxe cab ensures operator comfort with a heated, air suspension seat and easy to use controls. Available features such as Implement and Hystat Aggressiveness, Ride Control, Lift and Tilt Kickouts, Engine Speed Control and Rimpull Control allow the operator to customize the machine via a soft touch keypad.


Serviceability

Extended service intervals and excellent service access make daily checks quick and easy allowing you to get to work sooner.


Efficiently Powerful

High full turn tipping loads, powerful breakout forces and increased engine power the M Series delivers a balanced solution for all customer applications.


Standard Fuel Savings

Features such as Eco Mode, On Demand Cooling Fan and Auto Engine Idle Shutdown make the 914M both powerful and fuel efficient.