< Back

Get A Trade-In Rebate Or 0.9% For 60 Months, Plus Cat® Dealer Credit*
See Offer
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 910K Compact Wheel Loader sets a new standard for productivity, fuel efficiency and comfort. On-the-go operator tuned hydraulics and drivetrain adjust the machine’s response to the task at hand. Low sound levels, large spacious cab and intuitive controls keep you working comfortably all day long. The new Cat Optimized Z-bar Loader linkage delivers the performance and breakout forces of a traditional Z-bar linkage with the parallelism and load handling capability of a tool carrier. Experience the new industry benchmark.

Engine

Units:
Net Power 93.0 hp 70.0 kW Less
Bore 3.9 in 100.0 mm Less
Displacement 231.8 in3 3.8 L Less
Engine Model Cat® C3.8 Turbo Cat® C3.8 Turbo Less
Maximum Gross Power - ISO 14396 (DIN) 98.0 hp 72.0 kW Less
Maximum Gross Power - SAE J1995 97.0 hp 73.0 kW Less
Note Engine meets U.S. EPA Tier 4 Interim/EU Stage IIIB emission standards. Engine meets U.S. EPA Tier 4 Interim/EU Stage IIIB emission standards. Less
Peak Torque 248.0 lb ft 336.0 N·m Less
RPM at Peak Torque 1500.0 RPM 1500.0 RPM Less
RPM at Rated Power 2400.0 RPM 2400.0 RPM Less
Rated Net Power - ISO 9249/EEC 93.0 hp 70.0 kW Less
Rated Net Power - SAE J1349 92.0 hp 69.0 kW Less
Rated Torque 237.0 lb ft 321.0 N·m Less
Stroke 4.7 in 120.0 mm Less
Torque Rise 17.0 % 17.0 % Less

Buckets

Bucket Capacity 1.2 m3-2.5 m3 (1.6 yd3-3.3 yd3) 1.2 m3-2.5 m3 (1.6 yd3-3.3 yd3) Less
General Purpose 1.2-1.5 m3 (1.6-2.0 yd3) 1.2-1.5 m3 (1.6-2.0 yd3) Less
Type Performance Series Buckets utilize a long floor and open throat resulting in easy loading and good material retention. Performance Series Buckets utilize a long floor and open throat resulting in easy loading and good material retention. Less

Weights

Operating Weight 15714.0 lb 7130.0 kg Less
Operating weight - High Lift 16837.0 lb 7639.0 kg Less
Operating weight - Standard Lift 15714.0 lb 7130.0 kg Less

Steering

Maximum flow - steering pump 15.9 gal/min 60.0 L/min Less
Maximum steering torque - 0° (straight machine) 21993.0 lb ft 29818.0 N·m Less
Maximum steering torque - 40° (full turn) 17351.0 lb ft 23525.0 N·m Less
Maximum working pressure - steering pump 2683.0 psi 18500.0 kPa Less
Number of steering wheel turns - Stop to stop, turning wheel at <27 rpm 5.75 turns 5.75 turns Less
Number of steering wheel turns - Stop to stop, turning wheel at >67 rpm 3.75 turns 3.75 turns Less
Steering articulation angle each direction 40.0 Degrees 40.0 Degrees Less
Steering cycle times (stop to stop) - At 2,400 rpm engine speed, 90 rpm steering wheel speed 3.2 Seconds 3.2 Seconds Less
Steering cylinder: double acting - Bore diameter 2.4 in 60.0 mm Less
Steering cylinder: double acting - Rod diameter 1.4 in 35.0 mm Less
Steering cylinder: double acting - Stroke 15.7 in 400.0 mm Less
Type Steering system uses a dedicated pump with dual double acting cylinders. Steering system uses a dedicated pump with dual double acting cylinders. Less

Loader Hydraulic System

Cycle time - Dump 2.0 Seconds 2.0 Seconds Less
Cycle time - Float 4.1 Seconds 4.1 Seconds Less
Cycle time - Lift 5.9 Seconds 5.9 Seconds Less
Cycle time - Lower, float 4.4 Seconds 4.4 Seconds Less
Cycle time - Rackback 3.0 Seconds 3.0 Seconds Less
Lift cylinders - Bore diameter 3.9 in 100.0 mm Less
Lift cylinders - Rod diameter 2.4 in 60.0 mm Less
Lift cylinders - Stroke 23.3 in 593.0 mm Less
Main relief pressure 3568.0 psi 246.0 bar Less
Maximum flow - implement pump - 3rd function 25.0 gal/min 95.0 L/min Less
Maximum flow - implement pump - 4th function 25.0 gal/min 95.0 L/min Less
Maximum pump flow 26.0 gal/min 100.0 L/min Less
Maximum working pressure - implement pump 3046.0 psi 210.0 bar Less
Tilt cylinder - Bore diameter 3.9 in 100.0 mm Less
Tilt cylinder - Rod diameter 2.4 in 60.0 mm Less
Tilt cylinder - Stroke 22.8 in 578.0 mm Less

Service Refill Capacities

Cooling System 4.4 gal 16.5 L Less
Fuel Tank 39.6 gal 150.0 L Less
Hydraulic System 22.5 gal 85.0 L Less
Axle - Front, center 1.98 gal 7.5 L Less
Axle - Front, each hub 0.58 gal 2.2 L Less
Axle - Rear, center 1.98 gal 7.5 L Less
Axle - Rear, each hub 0.58 gal 2.2 L Less
Engine Crankcase 3.4 gal 13.0 L Less
Hydraulic Tank (refill) 15.9 gal 60.0 L Less
Transmission (gear box) 0.85 gal 3.2 L Less

Transmission

Forward - High range 25.0 mph 40.0 km/h Less
Forward - Low range, speed range 1 6.3 mph 10.0 km/h Less
Forward - Low range, speed range 2 12.5 mph 20.0 km/h Less
Reverse - High range 25.0 mph 40.0 km/h Less
Reverse - Low range, speed range 1 6.3 mph 10.0 km/h Less
Reverse - Low range, speed range 2 12.5 mph 20.0 km/h Less
Type Changing from Low Range to High Range is on-the-go for added convenience. Changing from Low Range to High Range is on-the-go for added convenience. Less
Type Creeper control allows maximum speed range adjustability from 0 to 10 km/h (6 mph) in Speed Range 1. Creeper control allows maximum speed range adjustability from 0 to 10 km/h (6 mph) in Speed Range 1. Less

Power Train

Brakes - Park brake Cable applied, spring release Cable applied, spring release Less
Brakes - Service brakes Inboard wet disc Inboard wet disc Less
Front axle Fixed Fixed Less
Front axle - Traction aid Locking differential Locking differential Less
Rear axle Oscillating Oscillating Less
Rear axle - Oscillation ±11 degrees ±11 degrees Less
Rear axle - Traction aid Locking differential Locking differential Less
Type Power train is fully hydrostatic, operating with twin motors on a gear reduction system to amplify torque. Power train is fully hydrostatic, operating with twin motors on a gear reduction system to amplify torque. Less
Type A built-in clutch on one motor de-clutches at higher speeds to gain maximum travel speed. A built-in clutch on one motor de-clutches at higher speeds to gain maximum travel speed. Less

Tires

Note Wheel sets are interchangeable between the 910K and 914K. Wheel sets are interchangeable between the 910K and 914K. Less
Tire size, non-pneumatic (Flexport) 53.5×9×16.5 (15.5/17.5×25 equivalent) 53.5×9×16.5 (15.5/17.5×25 equivalent) Less
Tire size, optional 16.9-24 10PR 16.9-24 10PR Less
Tire size, optional 16.9-24 12PR 16.9-24 12PR Less
Tire size, optional 15.5-R25 15.5-R25 Less
Tire size, standard 15.5-25 12PR 15.5-25 12PR Less

Cab

ROPS ROPS: SAE J1040 MAY94, ISO 3471-1994. ROPS: SAE J1040 MAY94, ISO 3471-1994. Less
FOPS FOPS: SAE J/ISO 3449 APR98, Level II, ISO 3449 1992 Level II. FOPS: SAE J/ISO 3449 APR98, Level II, ISO 3449 1992 Level II. Less
Sound The declared dynamic operator sound pressure level per ISO 6396:2008 is: - Deluxe cab: 75 dB(A) The declared dynamic operator sound pressure level per ISO 6396:2008 is: - Deluxe cab: 75 dB(A) Less

Operating Specifications

Rated Bucket Capacity 3.3 yd3 2.5 m3 Less
Clearance: full lift and 45° dump 112.0 in 2853.0 mm Less
Full Turn Tip Load 9958.0 lb 4518.0 kg Less
Full turn tipping load - High Lift 8844.0 lb 4012.0 kg Less
Full turn tipping load - Standard Lift 9460.0 lb 4291.0 kg Less
Reach: full lift and 45° dump 29.0 in 759.0 mm Less
Steering articulation angle each direction 40.0 Degrees 40.0 Degrees Less

Parallel Lift Loader Linkage

Cat Optimized Z-bar Loader delivers enhanced visibility with maximum productivity.


Industry Leading Operator Station

Superior visibility, ergonomics and comfort.


Power Train

Hydrostatic drive adjusts to be faster or smoother for the task.


Hydraulics

Operator tuned hydraulics matches responsiveness to the task.


Work Tools

Do more jobs with one machine.


Options

Customize your machine to meet your needs.


Serviceability

Easy service to keep your machine working.


Customer Support

Unmatched support makes the difference.


910K Standard Equipment

POWER TRAIN
  • Cat C3.8 electronic turbo diesel engine; direct injection, fuel system: - Common rail fuel injection - 3 stage - U.S. EPA Tier 4 Interim/EU Stage IIIB - Active regeneration, in-cylinder dosing
  • Cooled EGR NOX reduction
  • Particulate matter reduction
  • Fuel: Ultra Low Sulfur Diesel @ <15 ppm
  • Engine Oil: CJ-4
  • Electric fuel pump with four micron filtration
  • S∙O∙SSM port, transmission oil
  • Hydrostatic transmission, 20 km/h (12.5 mph)
  • Lubed for life universal joints
  • Forward - Neutral - Reverse on joystick
  • 100% locking differentials, while moving
  • Brakes, service: - Enclosed, wet-disc full hydraulic
  • Brakes, parking (also secondary brake): - Mechanical on drive-line
  • Radiator, serviceable core, single plane
  • Air cleaner, radial seal, dual filters
  • Air inlet heater starting aid
  • Cooling fan, hydraulic
  • Radiator expansion tank
  • Tires, 15.5-25 12PR

LOADER
  • Parallel lift, Z-bar loader
  • Ground access grease points

HYDRAULICS
  • Automatic lift kickouts
  • Priority steering
  • Hydraulics, two valve, one joystick
  • Hydraulic diagnostic pressure taps
  • S∙O∙S port, hydraulic oil
  • Hydraulic oil cooler - single plane
  • Hydraulically driven cooling fan
  • Pump, gear

ELECTRICAL
  • 80-ampere alternator
  • One 1,000 CCA maintenance free battery
  • Halogen flood lights (front and rear)
  • Directional Signals (front and rear)
  • 12 volt direct electric starting
  • Ignition key start/stop switch
  • Switch, battery disconnect key
  • Steering wheel mounted warning horn
  • Product Link ready wiring

OPERATOR ENVIRONMENT
  • ROPS/FOPS cab, pressurized and sound suppressed
  • Hydraulic control lever lockout
  • Electro hydraulic implement controls
  • Gauges: - Engine coolant temperature - Hydraulic oil temperature - Fuel level - Speedometer - Digital hour meter
  • Operator warning system indicators: - Brake charge pressure low - Engine malfunction - Park brake applied - Electrical system voltage low - Hydraulic oil filter bypass - Action indicator - Diesel particulate filter
  • Interior light
  • Door
  • Seat: - Fabric or vinyl - Adjustable height, backrest, armrest - Seat belt, retractable
  • Heater/defroster
  • Wiper/washer front (intermittent)
  • Wiper/washer rear
  • Tinted front glass, laminated
  • Side and rear glass, tempered
  • Adjustable steering column
  • Rear window defrost
  • Rearview mirrors, outside (two)
  • Storage box with cup holder
  • Ground level door release
  • Internal 12V power source
  • External 12V power source

FLUIDS
  • Extended life coolant antifreeze, protected to -36° C (-33° F) hydraulic oil
  • Cat Advanced Hydo 10

CHASSIS
  • Fenders, front and rear
  • Engine enclosure - lockable
  • Recovery hitch
  • Vandalism protection - locked service points
  • Counterweight

REGIONAL STANDARDS (as required)
  • Alarm, back-up alarm
  • Chocks, chassis mounted wheel
  • Guard, bucket tooth or edge
  • Decals, roading speed
  • Decals, in cab, roof height
  • Beacon
  • Reflectors, roading
  • Plate, year of manufacture

910K Optional Equipment

Power train, high rimpull, 40 km/h (25 mph)

Turbine precleaner option

Loader arrangement, pin on, high lift

Loader arrangement, standard coupler

Loader arrangement, wide coupler

Loader, arrangement, wide coupler, high lift

Automatic bucket/fork positioner

Hydraulics, three valve, one lever

Hydraulics, three valve, one lever, high lift

Hydraulics, four valve, one lever

Lights, roading, RH dip

Lights, roading, LH dip

Lights, cab, working (four)

Fan cooling, on demand

Steering, secondary

Standard, canopy

Feature package, road
  • Ride Control, Creeper, Implement Modulation, Hystat Aggressiveness, Throttle Lock

Feature package, load
  • Return To Dig, Lift Kickout, Rimpull Control, Implement Modulation, Hystat Aggressiveness, Throttle Lock

Feature package, road and load
  • Combined above features

Seat belt, retractable 75 mm (3 in)

Heater and air conditioner

Blind, rear

Security system, machine

Tires
  • 15.5R25
  • 16.9-24 10PR
  • 16.9-24 12PR
  • Flexport

Limiter, axle oscillation

For canopy only
  • Guard, hose, three valve
  • Guard, hose, four valve
  • Guard, hose, three valve, high lift
  • Guard, coupler hose, standard lift
  • Guard, coupler hose, high lift

Fenders, mudflaps

Enclosure, sound suppression, EU

Enclosure, sound suppression, Blue Angel

Engine coolant, extreme temperatures

Hydraulic oil, biodegradable

Year of manufacture plate

Battery, heavy duty

Beacon, rotating

Harness, wiring, work tool

Alarm, back-up

Product Link

Cat radio

Tool box, lockable

License plate mount