< Back

Get Up To $6,600 USD/$8,200 CAD Cash Back On A New Cat Machine.
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Large Wheel Loaders are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to move more material efficiently and safely at a lower cost per ton. The new 986K builds upon this legacy of durability, performance, safety, operator comfort, serviceability and sustainability.

Engine

Units:
Net Power 373.0 hp 278.0 kW Less
Engine Model Cat® C15 ACERT™ Cat® C15 ACERT™ Less
Bore 5.4 in 137.0 mm Less
Stroke 6.75 in 171.5 mm Less
Displacement 927.0 in3 15.2 L Less
Torque Rise 16% 16% Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV, China Nonroad Stage III, and Brazil MAR-1 U.S. EPA Tier 4 Final/EU Stage IV, China Nonroad Stage III, and Brazil MAR-1 Less
Gross Power – ISO 14396 449.0 hp 335.0 kW Less
Peak Power Speed: 1,600 rpm – SAE J1995 456.0 hp 340.0 kW Less
Peak Power Speed: 1,600 rpm – SAE J1995 (DIN) 462.0 hp 340.0 kW Less
Peak Torque @ 1,200 rpm – SAE J1995 1778.0 lb-ft 2411.0 N·m Less
Peak Power Speed: 1,600 rpm – ISO 14396 449.0 hp 335.0 kW Less
Peak Power Speed: 1,600 rpm – ISO 14396 (DIN) 455.0 hp 335.0 kW Less
Rated Speed: 2,000 rpm – EEC 80/1269 373.0 hp 278.0 kW Less
Rated Speed: 2,000 rpm – EEC 80/1269 (DIN) 378.0 hp 278.0 kW Less
Rated Speed: 2,000 rpm – ISO 9249 373.0 hp 278.0 kW Less
Rated Speed: 2,000 rpm – ISO 9249 (DIN) 378.0 hp 278.0 kW Less
Rated Speed: 2,000 rpm – SAE J1349 373.0 hp 278.0 kW Less
Rated Speed: 2,000 rpm – SAE J1349 (DIN) 378.0 hp 278.0 kW Less

Operating Specifications

Operating Weight 98806.0 lb 44818.0 kg Less
Bucket Capacity Range 5-10.3 m3 (6.5-13.5 yd3) 5-10.3 m3 (6.5-13.5 yd3) Less
Cat Truck Match – Standard 770/735/740/745 770/735/740/745 Less
Cat Truck Match – High Lift 772/773 772/773 Less
Rated Payload – Loose Material (High Lift) 12.1 tons 11.0 tonnes Less
Rated Payload – Loose Material (Standard) 14.0 tons 12.7 tonnes Less
Rated Payload – Quarry Face 11.0 tons 10.0 tonnes Less
Operating Weight – Standard 97785.0 lb 44355.0 kg Less
Operating Weight – High Lift 104005.0 lb 47175.0 kg Less
Rated Payload – Standard (Quarry Face) 11.0 tons 10.0 tonnes Less
Rated Payload – Standard (Loose Material) 14.0 tons 12.7 tonnes Less
Rated Payload – High Lift (Quarry Face) 11.0 tons 10.0 tonnes Less
Rated Payload – High Lift (Loose Material) 12.1 tons 11.0 tonnes Less

Transmission

Transmission Type Cat Planetary Power Shift Cat Planetary Power Shift Less
Forward 1 5.0 mph 7.3 km/h Less
Forward 2 8.0 mph 12.2 km/h Less
Reverse 1 5.0 mph 7.6 km/h Less
Reverse 2 8.0 mph 13.6 km/h Less
Direct Drive – Forward 2 8.0 mph 12.7 km/h Less
Direct Drive – Forward 3 14.0 mph 22.0 km/h Less
Direct Drive – Forward 4 24.0 mph 39.0 km/h Less
Direct Drive – Reverse 2 9.0 mph 14.1 km/h Less
Direct Drive – Reverse 3 16.0 mph 25.0 km/h Less
Direct Drive – Reverse 4 25.4 mph 40.8 km/h Less

Hydraulic System – Lift/Tilt

Maximum Flow at 2,165 rpm 123.0 gal/min 470.0 L/min Less
Lift/Tilt System – Circuit Load Sense Load Sense Less
Lift/Tilt System Pumps 2 × 110 cc variable displacement 2 × 110 cc variable displacement Less
Relief Valve Setting – Lift/Tilt 4050.0 psi 27900.0 kPa Less
Lift Cylinder – Bore 7.5 in 190.0 mm Less
Lift Cylinder – Stroke 45.0 in 1138.0 mm Less
Tilt Cylinder – Bore 6.7 in 170.0 mm Less
Tilt Cylinder – Stroke 28.4 in 722.0 mm Less

Hydraulic Cycle Time

Rackback 4.5 Seconds 4.5 Seconds Less
Raise 9.0 Seconds 9.0 Seconds Less
Dump 3.5 Seconds 3.5 Seconds Less
Total Hydraulic Cycle Time 21.3 Seconds 21.3 Seconds Less
Lower 5.2 Seconds 5.2 Seconds Less
Lower Float Down 4.3 Seconds 4.3 Seconds Less

Service Refill Capacities

Fuel Tank 141.0 gal 535.0 L Less
Crankcase 9.0 gal 34.0 L Less
Transmission 20.0 gal 75.0 L Less
Hydraulic System (tank only) 34.0 gal 130.0 L Less
Axle Oil: Differentials and Final Drives – Front 49.0 gal 186.0 L Less
Axle Oil: Differentials and Final Drives – Rear 45.0 gal 170.0 L Less
Fuel Tank (Short Lift) 127.0 gal 481.0 L Less
Cooling Systems 26.0 gal 100.0 L Less
Hydraulic System Factory Fill 87.0 gal 330.0 L Less
Diesel Exhaust Fluid Tank (for Tier 4 Final/Stage IV only) 6.0 gal 23.0 L Less

Buckets

Bucket Capacities 5-10.3 m3 (6.5-13.5 yd3) 5-10.3 m3 (6.5-13.5 yd3) Less

Axles

Front Fixed Fixed Less
Rear Trunnion Trunnion Less
Oscillation Angle ±12.5° ±12.5° Less
Oscillation Angle (chain arrangement) ±8.5° ±8.5° Less

Brakes

Brakes ISO 3450:2011 ISO 3450:2011 Less

Hydraulic System – Steering

ISO 5010:2007: Steering System – Circuit Load Sense Load Sense Less
ISO 5010:2007: Steering System – Pump Piston, variable displacement Piston, variable displacement Less
ISO 5010:2007: Maximum Flow @ 1,400 rpm 52.0 gal/min 200.0 L/min Less
ISO 5010:2007: Steering Cutoff Pressure 4000.0 psi 27600.0 kPa Less
ISO 5010:2007: Total Steering Angle 70° 70° Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.8 kg of refrigerant which has a CO2 equivalent of 2.574 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.8 kg of refrigerant which has a CO2 equivalent of 2.574 metric tonnes. Less

Operator Cab

ROPS/FOPS ROPS/FOPS meet ISO 3471:2008 (ROPS) and ISO 3449:2005 Level II (FOPS) ROPS/FOPS meet ISO 3471:2008 (ROPS) and ISO 3449:2005 Level II (FOPS) Less

Dimensions (Approximate) – Standard Lift Linkage

Ground to Top of ROPS 13.5 ft 4100.0 mm Less
Ground to Top of Exhaust Stacks 13.3 ft 4060.0 mm Less
Ground to Top of Hood 10.7 ft 3270.0 mm Less
Ground to Center of Front Axle 3.2 ft 978.0 mm Less
Ground to Fuel Tank Clearance 2.3 ft 691.0 mm Less
Ground to Lower Hitch Clearance 1.5 ft 459.0 mm Less
Reach at Maximum Lift 7.1 ft 2175.0 mm Less
Clearance at Maximum Lift 10.1 ft 3079.0 mm Less
B-Pin Height at Maximum Lift 16.1 ft 4912.0 mm Less
Maximum Overall Height, Bucket Raised 22.4 ft 6817.0 mm Less
Rear Axle Center Line to Bumper 10.3 ft 3132.0 mm Less
Wheel Base 12.5 ft 3810.0 mm Less
Maximum Overall Length 36.6 ft 11143.0 mm Less
Front Axle Centerline to Bucket Tip 13.8 ft 4201.0 mm Less
Note Specs are calculated with a 6.1 m3 (8.0 yd3) rock bucket. Specs are calculated with a 6.1 m3 (8.0 yd3) rock bucket. Less

Dimensions (Approximate) – High Lift Linkage

Ground to Top of ROPS 13.5 ft 4100.0 mm Less
Ground to Top of Exhaust Stacks 13.3 ft 4060.0 mm Less
Ground to Top of Hood 10.7 ft 3270.0 mm Less
Ground to Center of Front Axle 3.2 ft 978.0 mm Less
Ground to Fuel Tank Clearance 2.3 ft 691.0 mm Less
Ground to Lower Hitch Clearance 1.5 ft 459.0 mm Less
Reach at Maximum Lift 7.4 ft 2248.0 mm Less
Clearance at Maximum Lift 11.6 ft 3538.0 mm Less
B-Pin Height at Maximum Lift 17.6 ft 5371.0 mm Less
Maximum Overall Height, Bucket Raised 23.9 ft 7276.0 mm Less
Rear Axle Center Line to Bumper 10.3 ft 3132.0 mm Less
Wheel Base 12.5 ft 3810.0 mm Less
Maximum Overall Length 38.0 ft 11591.0 mm Less
Front Axle Centerline to Bucket Tip 15.3 ft 4649.0 mm Less
Note Specs are calculated with a 6.1 m3 (8.0 yd3) rock bucket. Specs are calculated with a 6.1 m3 (8.0 yd3) rock bucket. Less

Sound Performance – Tier 4 Final/Stage IV: Standard

Operator Sound Level (ISO 6396) 72.0 dB(A) 72.0 dB(A) Less
Machine Sound Level (ISO 6395) 112.0 dB(A) 112.0 dB(A) Less

Sound Performance – Tier 4 Final/Stage IV: Suppression

Operator Sound Level (ISO 6396) 70.0 dB(A) 70.0 dB(A) Less
Machine Sound Level (ISO 6395) 110.0 dB(A) 110.0 dB(A) Less

Structures

Best built for the toughest conditions.


Power Train

Move material more efficiently with improved power and control.


Hydraulics

Productivity enabling you to move more and make more.


Operator Station

Best-in-Class operator comfort and ergonomics.


Technology Solutions

Greater productivity through Integrated Electronic Systems.


Safety

Making your safety our priority.


Serviceability

Enabling high uptime by reducing your service time.


Customer Support

Your Cat dealers know how to keep your mining machines productive.


Sustainability

Reducing impact to the environment.


Bucket Ground Engaging Tools

Protect your investment.


System Match Efficiency

Efficient loading/hauling system starts with a perfect match.


986K Standard Equipment

ELECTRICAL
  • Alarm, back-up
  • Alternator, single 145 amp
  • Batteries, dry
  • Converter, 10/15 amp, 24V to 12V
  • Lighting system (halogen, work lights, access and service platform lighting)
  • Starting and charging system, 24V
  • Starter emergency start receptacle

OPERATOR ENVIRONMENT
  • Graphical Information Display, displays real time operating information, performs calibrations and customizes operator settings
  • Air conditioner
  • Rear vision camera system
  • Cab, sound suppressed and pressurized, integrated rollover protective structure (ROPS/FOPS) radio ready for entertainment, includes antenna, speakers and converter (12-volt 5-amp) and power port
  • Controls, lift and tilt function
  • Heater, defroster
  • Horn, electric
  • Instrumentation, gauges: – Coolant temperature – Fuel level – DEF level – Hydraulic oil temperature – Power train oil temperature
  • Light, cab, dome
  • Lunchbox, beverage holders
  • Mirrors, rearview (externally mounted)
  • Seat, Cat Comfort (cloth), air suspension, six-way adjustable
  • Seat belt minder
  • Seat belt, retractable, 76 mm (3 in) wide
  • STIC Control System
  • UV glass
  • Transmission gear indicator
  • Wet-Arm wipers/washers (front and rear): – Intermittent front and rear wipers
  • Lights, directional

POWER TRAIN
  • Brakes, oil-cooled, multi-disc, service/secondary
  • Case drain screens
  • Crankcase guard
  • Electro hydraulic parking brake
  • Engine, C15 ACERT MEUI diesel, turbocharged/aftercooled
  • Ground level engine shutoff
  • Turbine precleaner, engine air intake
  • Starting aid, ether, automatic
  • Torque converter, Neutralizer
  • Transmission, planetary powershift, 4F/3R electronic control
  • Manual switch and automatic fuel priming
  • Cat Production Measurement ready

OTHER
  • Automatic bucket lift kickout/positioner
  • Hydraulically driven demand fan
  • Couplings, Cat O-ring face seals
  • Doors, service access (locking)
  • Ecology drains for engine, radiator, hydraulic tank
  • Fuel tank, 535 L (141 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Hydraulic, steering and brake filtration/screening system
  • Cat Clean Emission Module
  • Oil sampling valves
  • Premixed 50% concentration of extended life coolant with freeze protection to –34° C (–29° F)
  • Rear access to cab and service platform
  • Steering, load sensing
  • Toe kicks
  • Vandalism protection caplocks

986K Optional Equipment

POWER TRAIN
  • –50° C (–58° F) antifreeze
  • Engine oil change system, high speed, Wiggins
  • Engine block heater 120V or 240V
  • High ambient cooling – software
  • Cat Production Measurement

MISCELLANEOUS ATTACHMENTS
  • Front and rear roading fenders
  • Fast fill fuel system (Shaw-Aero)
  • Cold Weather Starting (extra two batteries)
  • Aggregate Handler

OPERATOR ENVIRONMENT
  • Cab powered precleaner
  • Cat Detect Vision
  • AM/FM/CD/MP3 radio
  • Satellite Sirius radio with Bluetooth
  • LED warning strobe
  • CB radio ready
  • Window pull down visor
  • Handrail mounted mirrors

Cat® Excavators Serve As Base For Drill Rigs Installing High Rise Foundations In Chicago

Case Foundation Company has been hard at work building high rises in Chicago’s Old Town neighborhood with the help of CZM foundation drills based on Cat® Hydraulic Excavators.

Learn More

5 Ways to Use a Cat® Frontless Hydraulic Excavator

What can you do with a Cat® frontless hydraulic excavator? The possibilities are endless, but here’s a list of five potential applications we can supply to customers.

Learn More

Cat Frontless Excavators Stand Up to Hard Rock

When blasting hard rock for construction sites is not an option, contractors need creative solutions to get the job done on time and within budget. With Cat Frontless Excavators, this customer in China was able to use rock arms and rippers to create modified equipment with the help of Caterpillar OEM Solutions and his local dealer to outperform other machines and deliver quality results.

Learn More