972M (TIER 4/STAGE IV) (2016)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The new 972M Wheel Loader has a Tier 3/Stage IIIA equivalent or Tier 4 Final/Stage IV engine equipped with a combination of proven electronic, fuel, air and aftertreatment components, if required. Applying proven technologies systematically and strategically lets us meet our customer’s high expectations for productivity and fuel efficiency. Deep system integration results in improved performance, improved fuel economy, and reduced emissions without interrupting machine performance making it seamless to operators. The reliability, durability, and versatility of the 972M result in a machine that is better built to meet your needs.

Engine

Units:
Engine Model Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Net Power – ISO 9249 299.0 hp 223.0 kW Less
U.S. EPA Tier 4 Final/EU Stage IV: Maximum Gross Power – SAE J1995 337.0 hp 251.0 kW Less
U.S. EPA Tier 3/EU Stage IIIA equivalent: Maximum Gross Power – SAE J1995 330.0 hp 246.0 kW Less

Weight

Operating Weight 54871.0 lb 24897.0 kg Less
Note For 4.8 m3 (6.28 yd3) general purpose buckets with BOCE. For 4.8 m3 (6.28 yd3) general purpose buckets with BOCE. Less
Note Weight based on a machine configuration with Michelin 26.5R25 XHA2 L3 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link, manual diff lock/open axles (front/rear), power train guard, secondary steering, sound suppression and a 4.8 m3 (6.28 yd3) general purpose bucket with BOCE. Weight based on a machine configuration with Michelin 26.5R25 XHA2 L3 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link, manual diff lock/open axles (front/rear), power train guard, secondary steering, sound suppression and a 4.8 m3 (6.28 yd3) general purpose bucket with BOCE. Less

Buckets

Bucket Capacities 2.9-9.9 m³ (3.75-13.0 yd³) 2.9-9.9 m³ (3.75-13.0 yd³) Less

Operating Specifications

Breakout Force 44075.0 lbf 196.0 kN Less
Static Tipping Load – Full 37° Turn: No Tire Deflection 38396.0 lb 17421.0 kg Less
Static Tipping Load – Full 37° Turn: With Tire Deflection 35626.0 lb 16164.0 kg Less
Note For a machine configuration as defined under “Weight.” For a machine configuration as defined under “Weight.” Less
Note Full compliance to ISO 143971:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. Full compliance to ISO 143971:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. Less

Transmission

Forward 1 4.2 mph 6.7 km/h Less
Forward 2 8.1 mph 13.1 km/h Less
Forward 3 14.4 mph 23.2 km/h Less
Forward 4 24.5 mph 39.5 km/h Less
Reverse 1 4.7 mph 7.6 km/h Less
Reverse 2 9.3 mph 15.0 km/h Less
Reverse 3 16.5 mph 26.5 km/h Less
Reverse 4 24.5 mph 39.5 km/h Less
Note Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 826 mm (32.5 in) roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 826 mm (32.5 in) roll radius. Less

Hydraulic System

Hydraulic Cycle Time with Rated Payload – Dump, at Maximum Raise 1.5 Seconds 1.5 Seconds Less
Hydraulic Cycle Time with Rated Payload – Lower, Empty, Float Down 3.1 Seconds 3.1 Seconds Less
Hydraulic Cycle Time with Rated Payload – Raise from Carry Position 6.1 Seconds 6.1 Seconds Less
Hydraulic Cycle Time with Rated Payload – Total 10.7 Seconds 10.7 Seconds Less
Implement Pump Type Variable Displacement Piston Variable Displacement Piston Less
Implement System: Maximum Operating Pressure 4496.0 psi 31000.0 kPa Less
Implement System: Maximum Pump Output (2,200 rpm) 95.0 gal/min 360.0 L/min Less
Implement System: Optional 3rd/4th Function Maximum Flow 63.0 gal/min 240.0 L/min Less
Implement System: Optional 3rd/4th Function Maximum Pressure 3159.0 psi 21780.0 kPa Less

Brakes

Brakes Brakes meet ISO 3450 standards Brakes meet ISO 3450 standards Less

Axles

Front Fixed Fixed Less
Rear Oscillating ±13 degrees Oscillating ±13 degrees Less
Maximum Single-Wheel Rise and Fall 19.5 in 502.0 mm Less

Cab

ROPS/FOPS ROPS/FOPS meet ISO 3471 and ISO 3449 Level II standards ROPS/FOPS meet ISO 3471 and ISO 3449 Level II standards Less

Service Refill Capacities

Cooling System 18.9 gal 71.6 L Less
Crankcase 6.5 gal 24.5 L Less
Transmission 15.5 gal 58.5 L Less
Hydraulic Tank 33.0 gal 125.0 L Less
Differentials and Final Drives – Front 15.1 gal 57.0 L Less
Differentials and Final Drives – Rear 15.1 gal 57.0 L Less
DEF Tank* 4.4 gal 16.8 L Less
Fuel Tank 82.7 gal 313.0 L Less
Note *Must meet the requirements outlined in ISO 22241-1 for Tier 4 Final/Stage IV models. *Must meet the requirements outlined in ISO 22241-1 for Tier 4 Final/Stage IV models. Less

Sound

With Cooling Fan Speed at Maximum Value: Operator Sound Pressure Level (ISO 6396:2008) 70.0 dB(A) 70.0 dB(A) Less
With Cooling Fan Speed at Maximum Value: Exterior Sound Power Level (ISO 6395:2008) 109.0 dB(A) 109.0 dB(A) Less
With Cooling Fan Speed at Maximum Value: Exterior Sound Pressure Level (SAE J88:2013) 76 dB(A)* 76 dB(A)* Less
Note The sound values indicated below are for specific operating conditions only. Machine and operator sound levels will vary at different engine and/or cooling fan speeds. Hearing protection may be needed when the machine is operated with a cabin that is not properly maintained, or when the doors and/or windows are open for extended periods or in a noisy environment. The sound values indicated below are for specific operating conditions only. Machine and operator sound levels will vary at different engine and/or cooling fan speeds. Hearing protection may be needed when the machine is operated with a cabin that is not properly maintained, or when the doors and/or windows are open for extended periods or in a noisy environment. Less
Note *Distance of 15 m (49.2 ft), moving forward in second gear ratio. *Distance of 15 m (49.2 ft), moving forward in second gear ratio. Less

Engine (Tier 3/Stage IIIA equivalent)

Engine Model Cat C9.3 ACERT Cat C9.3 ACERT Less
Maximum Gross Power (1,800 rpm) – SAE J1995 330.0 hp 246.0 kW Less
Maximum Net Power (1,700 rpm) – SAE J1349 298.0 hp 222.0 kW Less
Peak Gross Torque (1,200 rpm) – SAE J1995 1275.0 lbf-ft 1728.0 N·m Less
Maximum Net Torque (1,000 rpm) – SAE J1349 1204.0 lbf-ft 1632.0 N·m Less
Bore 4.53 in 115.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 568.0 in3 9.3 L Less
Emissions Cat engine with ACERT Technology – meets Tier 3/Stage IIIA equivalent emission standards. Cat engine with ACERT Technology – meets Tier 3/Stage IIIA equivalent emission standards. Less

Engine (Tier 4 Final/Stage IV)

Engine Model Cat C9.3 ACERT Cat C9.3 ACERT Less
Maximum Gross Power (1,800 rpm) – SAE J1995 337.0 hp 251.0 kW Less
Maximum Net Power (1,700 rpm) – SAE J1349 299.0 hp 223.0 kW Less
Peak Gross Torque (1,200 rpm) – SAE J1995 1275.0 lbf-ft 1728.0 N·m Less
Maximum Net Torque (1,100 rpm) – SAE J1349 1220.0 lbf-ft 1654.0 N·m Less
Bore 4.53 in 115.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 568.0 in3 9.3 L Less
Emissions Cat engine with ACERT Technology meets Tier 4 Final/Stage IV emission standards. Cat engine with ACERT Technology meets Tier 4 Final/Stage IV emission standards. Less
Note The power ratings apply at the stated speed when tested under the reference conditions for the specified standards. The power ratings apply at the stated speed when tested under the reference conditions for the specified standards. Less
Note The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and aftertreatment. The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and aftertreatment. Less
Note The gross power advertised is with the fan at maximum speed. The gross power advertised is with the fan at maximum speed. Less

Reliable

Proven Components and Technology You Can Count On.


Durable

Better Designed to Meet Your Needs.


Productive

Work Smart and Move More.


Fuel Efficient

Engineered to Lower Your Operating Costs.


Easy to Operate

Safe. Comfortable. Efficient.


Versatile

Linkage and Guard Options to Meet Your Various Applications Needs.


Versatile

Do More Jobs with One Machine, Fusion Quick Coupler and Various Work Tools.


Integrated Technologies

Monitor, Manage, and Enhance Job Site Operations.


Owning Costs

Proven Best Investment.


Operating Costs

Save Time and Money by Working Smart.


Serviceable

Easy to Maintain. Easy to Service.


Sustainable

Conserving Resources.


Customer Support

Unmatched Support Makes the Difference.


972M (TIER 4/STAGE IV) (2016) Standard Equipment

OPERATOR ENVIRONMENT
  • Cab, pressurized and sound suppressed (ROPS/FOPS)
  • Viscous mounts
  • Multi-function 18 cm (7 in) color touch-screen display for rear vision camera, clock and machine parameters
  • EH controls, SAL (single axis lever) lift and tilt function
  • Steering, EH joystick, speed sensing with force feedback
  • Radio ready (entertainment) includes antenna, speakers and converter (12V, 10-amp)
  • Air conditioner, heater, and defroster (auto temp and fan)
  • EH parking brake
  • Beverage holders (2) with storage compartment for cell phone/MP3 player
  • Bucket/work tool function lockout
  • Coat hook (2)
  • Cab air filter
  • Ergonomic cab access ladders and handrails
  • Horn, electric
  • Light, two dome (cab)
  • Mirrors, rearview external with integrated spot mirrors
  • Post mounted membrane 16 switch keypad
  • 2 receptacles, 12V
  • Seat, Cat Comfort (cloth) air suspension
  • Seat belt, 51 mm (2 in) retractable, with indicator
  • Sun visor, front
  • Wet-arm wipers/washers front and rear, intermittent front wiper
  • Window, sliding (left and right sides)
  • Cab tie-off

COMPUTERIZED MONITORING SYSTEM
  • With following gauges: – Speedometer/tachometer – Digital gear range indicator – Diesel Exhaust Fluid (DEF) level (Tier 4 Final/Stage IV models) – Temperature: engine coolant, hydraulic oil, transmission oil – Fuel level
  • With following warning indicators: – Regeneration – Temperature: axle oil, engine intake manifold – Pressure: engine oil, fuel pressure hi/low, primary steering oil, service brake oil – Battery voltage hi/low – Engine air filter restriction – Hydraulic oil filter restriction – Hydraulic oil low – Parking brake – DEF low level (Tier 4 Final/Stage IV models) – Transmission filter bypass

ELECTRICAL AND LIGHTING
  • Batteries (2), maintenance free 1,400 CCA
  • Ignition key; start/stop switch
  • Starter, electric, heavy duty
  • Starting and charging system (24V)
  • Lighting system: – Four halogen work lights (cab mounted) – Two halogen roading lights (with signals) – Two halogen rear vision lights (hood mounted)
  • Alarm, back-up
  • Alternator, 145-amp brushed
  • Main disconnect switch
  • Receptacle start (cables not included)

CAT CONNECT TECHNOLOGIES
  • Link technologies: Product Link
  • Detect technologies: rear vision camera

POWER TRAIN
  • Engine, Cat C9.3 ACERT – meets Tier 3/Stage IIIA equivalent or Tier 4 Final/Stage IV emission standards
  • Cat Clean Emissions Module (CEM) with Diesel Particulate Filter (DPF) and remote Diesel Exhaust Fluid (DEF) tank and pump (Tier 4 Final/Stage IV models)
  • Fuel priming pump (electric)
  • Fuel/water separator
  • Precleaner, engine air intake
  • Economy Mode (selectable)
  • Transmission, automatic planetary power shift (4F/4R)
  • Torque converter, locking clutch with free wheel stator
  • Switch, transmission neutralizer lockout
  • Axles, manually actuated differential lock front axle, open differential rear axle
  • Axles, ecology drains
  • Brakes, full hydraulic enclosed wet-disc with Integrated Braking System (IBS)
  • Brake wear indicators
  • Parking brake, disc and caliper
  • Fan, radiator, on demand

LINKAGE
  • Linkage, Z-bar, cast crosstube/tilt lever
  • Kickout, lift and tilt, automatic

HYDRAULICS
  • Hydraulic system, load sensing
  • Steering, load sensing
  • Ride control, 2V
  • Remote diagnostic pressure taps
  • Hoses, Cat XT™
  • Oil sampling valves

FLUIDS
  • Premixed extended life coolant with freeze protection to –34° C (–29° F)

OTHER STANDARD EQUIPMENT
  • Hood, non-metallic power tilting
  • Service centers (electrical and hydraulic)
  • Platform, window washing
  • Auto idle shutdown
  • Fenders, front with mud-flap/rear with extension
  • Ecology drains for engine, transmission, and hydraulics
  • Ether aid ready
  • Grill, airborne debris
  • Filters: fuel, engine air, engine oil, hydraulic oil, transmission
  • Fuel cooler
  • Grease zerks
  • Hitch, drawbar with pin
  • Precleaner rain cap
  • Sight gauges: engine coolant, hydraulic oil, and transmission oil level
  • Toolbox
  • Vandalism protection caplocks

972M (TIER 4/STAGE IV) (2016) Optional Equipment

OPERATOR ENVIRONMENT
  • Door, remote opening system
  • Cover, HVAC metallic
  • EH controls, SAL 3rd function: – Additional roller switch for 4th function
  • EH controls, joystick lift and tilt: – Additional integrated roller switches for 3rd and 4th functions
  • Filter, carbon fresh air
  • Mirrors, heated rearview external with integrated spot mirrors
  • Precleaner, HVAC
  • Precleaner, HVAC (RESPA)
  • Radio, AM/FM/USB/MP3 Bluetooth
  • Radio, AM/FM/CD/USB/MP3 Bluetooth
  • Radio, AM/FM/CD/USB/MP3 Bluetooth with Satellite Sirius and XM
  • Radio, CB ready
  • Seat, heated air suspension
  • Seat belt, 76 mm (3 in) retractable, with indicator
  • Steering, EH wheel with directional FNR shifter and gear selector: – Additional FNR with implement controls
  • Roof, metallic
  • Steering, secondary
  • Sun visor, rear
  • Windows, rubber mounted
  • Windows, with front guard
  • Windows, with heavy duty front guard
  • Windows, with full guards front, rear and sides

ELECTRICAL AND LIGHTING
  • Four additional auxiliary halogen cab mounted work lights or
  • Two additional auxiliary front HI LED and two additional auxiliary rear LED cab mounted work lights with 2 LED work lights in the radiator grill and LED front turn signals also includes replacement of the standard four halogen cab mounted work lights with four LED work lights (the standard offering and only roading light available is the halogen roading light)
  • Warning amber strobe beacon
  • Reversing strobes
  • External seat belt indicator light
  • Speed limiter – 20 km/h (Europe only)

STARTERS, BATTERIES, AND ALTERNATORS
  • Cold start – 120V
  • Cold start – 240V

CAT CONNECT TECHNOLOGIES
  • Link technologies: VIMS™
  • Payload technologies: – Aggregate Autodig – Cat Production Measurement – Printer, Cat Production Measurement
  • Detect technologies: dedicated display for rear vision camera, full-time activation
  • Machine Security System
  • Cat Object Detection

POWER TRAIN
  • Axles: – Automatic front/rear differential locks – Axle oil cooler – Extreme temperature seals – Seal guards
  • Fan, VPF (variable pitch fan), automatic and manual control
  • Radiator, high debris with wider fin spacing

LINKAGE
  • High lift
  • Extended capacity
  • Quick coupler ready

WORK TOOLS
  • Performance Series buckets
  • Fusion quick coupler
  • Forks, pallet
  • Forks, logging

HYDRAULICS
  • 3rd function with Ride Control: – Standard linkage – High lift linkage – Forestry linkage
  • 4th function with Ride Control: – Standard linkage – High lift linkage – Forestry linkage

FLUIDS
  • Premixed extended life coolant with freeze protection to –50° C (–58° F)

OTHER OPTIONAL EQUIPMENT
  • Fenders, roading
  • Guard, power train
  • Oil change, high speed engine
  • Precleaner, turbine
  • Precleaner, trash
  • Wheel chocks

OTHER OPTIONAL CONFIGURATIONS
  • Aggregate Handler
  • Industrial and Waste Handler
  • Steel Mill