980M (TIER 4/STAGE IV) (2017)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The new 980M Wheel Loader, with the 2017 product update, applies proven technologies systematically and strategically to meet your high expectations for reliability, productivity, fuel efficiency, and long service life. Meets U.S. EPA Tier 4 Final and EU Stage IV emission standards.

Engine

Units:
Net Power - ISO 9249 386.0 hp 288.0 kW Less
Engine Model Cat C13 ACERT Cat C13 ACERT Less
Displacement 763.0 in3 12.5 L Less
Maximum Power @ 1,700 rpm – SAE J1995 425.0 hp 317.0 kW Less
Maximum Power @ 1,700 rpm – SAE J1995 (metric) 431.0 hp 317.0 kW Less
Maximum Power @ 1,700 rpm – ISO 14396 420.0 hp 313.0 kW Less
Maximum Power @ 1,700 rpm – ISO 14396 (metric) 426.0 hp 313.0 kW Less
Maximum Net Power @ 1,700 rpm – SAE J1349 386.0 hp 288.0 kW Less
Maximum Net Power @ 1,700 rpm – SAE J1349 (metric) 392.0 hp 288.0 kW Less
Maximum Net Power @ 1,700 rpm – ISO 9249 386.0 hp 288.0 kW Less
Maximum Net Power @ 1,700 rpm – ISO 9249 (metric) 392.0 hp 288.0 kW Less
Peak Gross Torque (1,200 rpm) – SAE J1995 1627.0 lbf-ft 2206.0 N·m Less
Peak Gross Torque (1,200 rpm) – ISO 14396 1609.0 lbf-ft 2182.0 N·m Less
Maximum Net Torque (1,100 rpm) 1515.0 lbf-ft 2054.0 N·m Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg of refrigerant which has a CO2 equivalent of 2.288 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg of refrigerant which has a CO2 equivalent of 2.288 metric tonnes. Less

Sound

With Cooling Fan Speed at Maximum Value: Operator Sound Pressure Level (ISO 6396:2008) 72.0 dB(A) 72.0 dB(A) Less
With Cooling Fan Speed at Maximum Value: Exterior Sound Power Level (ISO 6395:2008) 112.0 dB(A) 112.0 dB(A) Less
With Cooling Fan Speed at Maximum Value: Exterior Sound Pressure Level (SAE J88:2013) 78 dB(A)* 78 dB(A)* Less
Note *Distance of 15 m (49.2 ft), moving forward in second gear ratio. *Distance of 15 m (49.2 ft), moving forward in second gear ratio. Less
With Cooling Fan Speed at 70% of Maximum Value: Operator Sound Pressure Level (ISO 6396:2008)** 72.0 dB(A) 72.0 dB(A) Less
With Cooling Fan Speed at 70% of Maximum Value: Exterior Sound Power Level (ISO 6395:2008)** 109 LWA*** 109 LWA*** Less
Note **For machines in European Union countries and in countries that adopt the “EU Directives.” **For machines in European Union countries and in countries that adopt the “EU Directives.” Less
Note ***European Union Directive “2000/14/EC” as amended by “2005/88/EC.” ***European Union Directive “2000/14/EC” as amended by “2005/88/EC.” Less

Weights

Operating Weight 66337.0 lb 30090.0 kg Less
Note Weight based on a machine configuration with Michelin 29.5R25 XLDD1 L4 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link™, open differential axles, secondary steering, sound suppression, and a 5.4 m3 (7.1 yd3) GP bucket with BOCE. Weight based on a machine configuration with Michelin 29.5R25 XLDD1 L4 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link™, open differential axles, secondary steering, sound suppression, and a 5.4 m3 (7.1 yd3) GP bucket with BOCE. Less

Buckets

Bucket Capacities 4.2-12.2 m³ (5.25-16.0 yd³) 4.2-12.2 m³ (5.25-16.0 yd³) Less

Operating Specifications

Breakout Force 50357.0 lbf 224.0 kN Less
Static Tipping Load – Full 40° Turn – with Tire Deflection 43133.0 lb 19565.0 kg Less
Static Tipping Load – Full 40° Turn – No Tire Deflection 45847.0 lb 20796.0 kg Less
Note For a machine configuration as defined under “Weight.” For a machine configuration as defined under “Weight.” Less
Note Full compliance to ISO 143971:2007 Sections 1 thru 6. Full compliance to ISO 143971:2007 Sections 1 thru 6. Less

Transmission

Forward 1 4.3 mph 6.9 km/h Less
Forward 2 8.3 mph 13.3 km/h Less
Forward 3 14.6 mph 23.5 km/h Less
Forward 4 24.5 mph 39.5 km/h Less
Reverse 1 4.8 mph 7.8 km/h Less
Reverse 2 9.4 mph 15.2 km/h Less
Reverse 3 16.7 mph 26.9 km/h Less
Reverse 4 24.5 mph 39.5 km/h Less
Note Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 933 mm (37 in) roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 933 mm (37 in) roll radius. Less

Hydraulic System

Implement System: Maximum Pump Output (2,250 rpm) 119.0 gal/min 449.0 L/min Less
Implement System: Maximum Operating Pressure 4975.0 psi 34300.0 kPa Less
Hydraulic Cycle Time – Total 10.1 Seconds 10.1 Seconds Less

Service Refill Capacities

Cooling System 14.0 gal 53.0 L Less
Crankcase 9.8 gal 37.0 L Less
Transmission 20.3 gal 77.0 L Less
Hydraulic Tank 40.0 gal 153.0 L Less
Fuel Tank 112.5 gal 426.0 L Less
DEF Tank 5.5 gal 21.0 L Less
Differentials and Final Drives – Front 22.0 gal 84.0 L Less
Differentials and Final Drives – Rear 22.0 gal 84.0 L Less

Bucket Capacities

Bucket Range 4.2-12.2 m³ (5.25-16.0 yd³) 4.2-12.2 m³ (5.25-16.0 yd³) Less

Dimensions – Standard Lift

Height to Top of Hood 10.25 ft 3110.0 mm Less
Height to Top of Exhaust Pipe 12.33 ft 3746.0 mm Less
Height to Top of ROPS 12.58 ft 3813.0 mm Less
Ground Clearance 1.42 ft 453.0 mm Less
Center Line of Rear Axle to Edge of Counterweight 8.17 ft 2469.0 mm Less
Center Line of Rear Axle to Hitch 6.25 ft 1900.0 mm Less
Wheelbase 12.5 ft 3800.0 mm Less
Overall Length (without bucket) 26.17 ft 7964.0 mm Less
Hinge-Pin Height at Maximum Lift 14.83 ft 4539.0 mm Less
Hinge-Pin Height at Carry 2.08 ft 621.0 mm Less
Lift Arm Clearance at Maximum Lift 12.42 ft 3795.0 mm Less
Rack Back at Maximum Lift 61 degrees 61 degrees Less
Rack Back at Carry Height 48 degrees 48 degrees Less
Rack Back at Ground 40 degrees 40 degrees Less
Maximum Width over Tires 10.83 ft 3296.0 mm Less
Tread Width 8.0 ft 2440.0 mm Less
Note All dimensions are approximate and based on Michelin 29.5R25 XLDD1 L4 radial tires. All dimensions are approximate and based on Michelin 29.5R25 XLDD1 L4 radial tires. Less

Dimensions – High Lift

Height to Top of Hood 10.25 ft 3110.0 mm Less
Height to Top of Exhaust Pipe 12.33 ft 3746.0 mm Less
Height to Top of ROPS 12.58 ft 3813.0 mm Less
Ground Clearance 1.42 ft 453.0 mm Less
Center Line of Rear Axle to Edge of Counterweight 8.17 ft 2469.0 mm Less
Center Line of Rear Axle to Hitch 6.25 ft 1900.0 mm Less
Wheelbase 12.5 ft 3800.0 mm Less
Overall Length (without bucket) 26.83 ft 8164.0 mm Less
Hinge-Pin Height at Maximum Lift 15.58 ft 4760.0 mm Less
Hinge-Pin Height at Carry 2.25 ft 678.0 mm Less
Lift Arm Clearance at Maximum Lift 13.08 ft 4010.0 mm Less
Rack Back at Maximum Lift 61 degrees 61 degrees Less
Rack Back at Carry Height 48 degrees 48 degrees Less
Rack Back at Ground 39 degrees 39 degrees Less
Maximum Width over Tires 10.83 ft 3296.0 mm Less
Tread Width 8.0 ft 2440.0 mm Less
Note All dimensions are approximate and based on Michelin 29.5R25 XLDD1 L4 radial tires. All dimensions are approximate and based on Michelin 29.5R25 XLDD1 L4 radial tires. Less

Reliability

  • Cat® C13 ACERT™ engine and automatic Cat Regeneration System offer increased power density with a combination of proven electronic, fuel and air systems.
  • Utilizing rigorous component design and machine validation processes results in unmatched reliability, durability and high uptime.

Durability

  • Heavy-duty planetary powershift transmission and axles handle extreme applications.
  • Full flow hydraulic filtration system with additional loop filtration improves hydraulic system robustness and component life.

Productivity

  • Engine power increased by approximately 5% improves machine performance and response (compared to H Series).
  • Lock-up clutch torque converter, combined with lock-to-lock shifting, delivers smooth shifts, fast acceleration and speed on grade.
  • Easy-to-load Performance Series Buckets feature a wider mouth and curved side plates that improve material retention (fill factor) and decrease cycle times.
  • Optional limited slip differentials improve performance in the pile and poor underfoot conditions.
  • Optional Aggregate Handler configuration offers slightly higher payload capability for loose aggregate rehandling.*
*Optional configurations and equipment may vary from region to region and requires conformance to Caterpillar payload policy. Consult your dealer or Caterpillar representative for details.

Fuel Efficiency

  • Up to 10% more fuel efficient than K Series and up to 25% more fuel efficient than H Series loaders.**
  • Power dense ACERT engine burns less fuel by providing power and torque when needed.
  • Standard productive Economy Mode provides maximum fuel savings with minimal productivity impact.
**Actual results may vary based on factors such as, but not limited to, machine configuration, operator technique, machine application, climate, etc.

Ease of Operation

  • Best-in-class operator environment provides unmatched comfort, visibility, and efficiency.
  • E-H joystick steering with force feedback for precision control and dramatically decreases operator arm fatigue.
  • Intuitive, ergonomic controls and touch screen multifunction display keep operators focused on their work.
  • Ride control system with dual accumulators provides excellent ride quality and lowers cab vibrations.

Safety

  • Excellent cab access with wide door, remote door opening option and stair-like steps.
  • Floor to ceiling windshield, large mirrors with integrated spot mirrors and rear vision camera provide industry leading all-around visibility.

Serviceability

  • One-piece tilting hood with side and rear doors; hydraulic and electrical service centers make access fast and easy.
  • Safe, ground level access to fuel fill and daily maintenance points means less servicing time is required.
  • Optional, fully integrated Cat Autolube system provides full lube system monitoring and diagnostic test visibility.

Cat Connect Technology

  • Monitor, manage and enhance job site operations.
  • Cat LINK Technologies: VisionLink® enables owners to access data wirelessly to monitor machine health, utilization and location.
  • Cat DETECT Technologies: Integrated rear vision camera enhances visibility behind machine to help operators work safely. Optional Cat Rear Object Detection increases operator awareness of the working environment.
  • Cat PAYLOAD Technologies: Optional Cat Production Measurement 2.0 brings simple and accurate on-the-go payload scale allowing operators to deliver exact loads and work more efficiently. Advanced Productivity subscription provides comprehensive actionable information to help you manage and improve the productivity and profitability of your operations.