926M Waste Handler

< Back

1.9% Financing For 72 Months With Monthly Payments As Low As $2,594.
SEE OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 926M Waste Handler sets a new standard for productivity, fuel efficiency and comfort. A high torque, low speed C7.1 ACERT engine works in concert with an intelligent hystat power train to deliver fuel efficiency as standard. A complete range of guarding and debris management solutions are available to meet the needs of the most demanding environments. Extremely low sound levels, large spacious cab and intuitive controls keep you working comfortably all day and even all night! Experience the new industry benchmark.

Buckets

Units:
Bucket Capacities 3.0-5.0 m3 (3.9-6.5 yd3) 3.0-5.0 m3 (3.9-6.5 yd3) Less

Weights

Operating Weight 31240.0 lb 14175.0 kg Less

Engine

Maximum Gross Power 153.0 hp 114.0 kW Less
Bore 4.0 in 105.0 mm Less
Stroke 5.0 in 135.0 mm Less
Displacement 427.0 in3 7.01 L Less
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Maximum Rated Gross Power: ISO 14396 153.0 hp 114.0 kW Less
Maximum Rated Gross Power: ISO 14396 (DIN) 155.0 hp 114.0 kW Less
Maximum Rated Gross Power – Maximum Engine Speed (Performance [HP+] Power Mode: Range 1-4) 1800.0 rpm 1800.0 rpm Less
Maximum Rated Gross Power – ISO 14396 (Performance [HP+] Power Mode: Range 1-4) 153.0 hp 114.0 kW Less
Maximum Rated Gross Power – ISO 14396 (DIN) (Performance [HP+] Power Mode: Range 1-4) 155.0 hp 114.0 kW Less
Rated Net Power at 1,800 rpm – SAE J1349 at Minimum Fan Speed (Performance [HP+] Power Mode: Range 1-4) 148.0 hp 110.0 kW Less
Rated Net Power at 1,800 rpm – ISO 9249 (1977)/EEC 80/1269 at Minimum Fan Speed (Performance [HP+] Power Mode: Range 1-4) 149.0 hp 111.0 kW Less
Rated Net Power at 1,800 rpm – ISO 9249 (DIN) at Minimum Fan Speed (Performance [HP+] Power Mode: Range 1-4) 151.0 hp 111.0 kW Less
Maximum Gross Torque – ISO 14396 (Performance [HP+] Power Mode: Range 1-4) 531.0 lbf-ft 721.0 N·m Less
Maximum Net Torque – SAE J1349 (Performance [HP+] Power Mode: Range 1-4) 511.0 lbf-ft 694.0 N·m Less
Maximum Net Torque – ISO 9249 (1977)/EEC 80/1269 (Performance [HP+] Power Mode: Range 1-4) 517.0 lbf-ft 702.0 N·m Less
Maximum Rated Gross Power – Maximum Engine Speed (Standard Power Mode: Range 1-3*) 1600.0 rpm 1600.0 rpm Less
Maximum Rated Gross Power – ISO 14396 (Standard Power Mode: Range 1-3*) 146.0 hp 109.0 kW Less
Maximum Rated Gross Power – ISO 14396 (DIN) (Standard Power Mode: Range 1-3*) 148.0 hp 109.0 kW Less
Rated Net Power at 1,600 rpm – SAE J1349 at Minimum Fan Speed (Standard Power Mode: Range 1-3*) 141.0 hp 105.0 kW Less
Rated Net Power at 1,600 rpm – ISO 9249 (1977)/EEC 80/1269 at Minimum Fan Speed (Standard Power Mode: Range 1-3*) 142.0 hp 106.0 kW Less
Rated Net Power at 1,600 rpm – ISO 9249 (DIN) at Minimum Fan Speed (Standard Power Mode: Range 1-3*) 144.0 hp 106.0 kW Less
Maximum Gross Torque – ISO 14396 (Standard Power Mode: Range 1-3*) 531.0 lbf-ft 721.0 N·m Less
Maximum Net Torque – SAE J1349 (Standard Power Mode: Range 1-3*) 511.0 lbf-ft 694.0 N·m Less
Maximum Net Torque – ISO 9249 (1977)/EEC 80/1269 (Standard Power Mode: Range 1-3*) 517.0 lbf-ft 702.0 N·m Less
Emissions Engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Less
Note *Range 4 power and torque is equal to Performance Mode with Caterpillar Power by Range technology. *Range 4 power and torque is equal to Performance Mode with Caterpillar Power by Range technology. Less
Note Net power ratings are tested at the reference conditions for the specified standard and denote power available at the flywheel when the engine is equipped with alternator, air cleaner, emission components and fan at specified speed. Net power ratings are tested at the reference conditions for the specified standard and denote power available at the flywheel when the engine is equipped with alternator, air cleaner, emission components and fan at specified speed. Less
Note No derating required up to 3000 m (10,000 ft) altitude. Auto derate protects hydraulic and transmission systems. No derating required up to 3000 m (10,000 ft) altitude. Auto derate protects hydraulic and transmission systems. Less
Note Spark arrester performance as standard – Meets the performance requirements of EN 1834-1.2000 (section 6.4.2 Visual Test). Spark arrester performance as standard – Meets the performance requirements of EN 1834-1.2000 (section 6.4.2 Visual Test). Less

Steering

Steering Cylinder: Double Acting – Bore Diameter 2.8 in 70.0 mm Less
Steering Cylinder: Double Acting – Rod Diameter 1.6 in 40.0 mm Less
Steering Cylinder: Double Acting – Stroke 17.2 in 438.0 mm Less
Maximum Flow – Steering Pump 34.0 gal/min 130.0 L/min Less
Maximum Working Pressure – Steering Pump 3500.0 psi 24130.0 kPa Less
Maximum Steering Torque – 0° (Straight Machine) 37155.0 lbf-ft 50375.0 N·m Less
Maximum Steering Torque – 40° (Full Turn) 27747.0 lbf-ft 37620.0 N·m Less
Steering Cycle Times (Full Left to Full Right) – Minimum RPM: Pump Flow Limited 2.8 seconds 2.8 seconds Less
Steering Cycle Times (Full Left to Full Right) – Maximum RPM: 90 rpm Steering Wheel Speed 2.4 seconds 2.4 seconds Less
Note Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders. Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders. Less
Note Flow values listed are for a machine running in Performance Power Mode (1,800 rpm). Flow values listed are for a machine running in Performance Power Mode (1,800 rpm). Less

Loader Hydraulic System

Maximum Flow – Implement Pump 40.0 gal/min 150.0 L/min Less
Maximum Flow – Implement Pump: 3rd Function Maximum Flow* 40.0 gal/min 150.0 L/min Less
Maximum Working Pressure – Implement Pump 3771.0 psi 26000.0 kPa Less
Relief Pressure – Tilt Cylinder 4061.0 psi 28000.0 kPa Less
Relief Pressure – Tilt Cylinder: 3rd Function Maximum Working Pressure 3771.0 psi 26000.0 kPa Less
Relief Pressure – Tilt Cylinder: 3rd Function Relief Pressure 4061.0 psi 28000.0 kPa Less
Lift Cylinder: Double Acting – Bore Diameter 4.3 in 110.0 mm Less
Lift Cylinder: Double Acting – Rod Diameter 2.4 in 60.0 mm Less
Lift Cylinder: Double Acting – Stroke 28.7 in 728.0 mm Less
Tilt Cylinder: Double Acting – Bore Diameter 5.1 in 130.0 mm Less
Tilt Cylinder: Double Acting – Rod Diameter 2.8 in 70.0 mm Less
Tilt Cylinder: Double Acting – Stroke 21.9 in 555.0 mm Less
Cycle Times: Performance (HP+) at 1,800 rpm/Standard Power Mode at 1,600 rpm – Raise (Ground Level to Maximum Lift) 5.5/6.2 seconds 5.5/6.2 seconds Less
Cycle Times: Performance (HP+) at 1,800 rpm/Standard Power Mode at 1,600 rpm – Dump (at Maximum Lift Height) 1.5/1.7 seconds 1.5/1.7 seconds Less
Cycle Times: Performance (HP+) at 1,800 rpm/Standard Power Mode at 1,600 rpm – Float Down (Maximum Lift to Ground Level) 2.6/2.6 seconds 2.6/2.6 seconds Less
Cycle Times: Performance (HP+) at 1,800 rpm/Standard Power Mode at 1,600 rpm – Total Cycle Time 9.6/10.5 seconds 9.6/10.5 seconds Less
Note Implement system uses a dedicated load sensing variable displacement pump with dual double acting lift cylinders and a single double acting tilt cylinder. Implement system uses a dedicated load sensing variable displacement pump with dual double acting lift cylinders and a single double acting tilt cylinder. Less
Note Flow values listed are for a machine running in Performance Power Mode (1,800 rpm). Flow values listed are for a machine running in Performance Power Mode (1,800 rpm). Less
Note *3rd function flow is fully adjustable from 20% to 100% of maximum flow through the touch screen display when equipped. *3rd function flow is fully adjustable from 20% to 100% of maximum flow through the touch screen display when equipped. Less

Service Refill Capacities

Fuel Tank 51.5 gal 195.0 L Less
Diesel Exhaust Fluid (DEF) Tank 5.0 gal 19.0 L Less
Cooling System 7.9 gal 30.0 L Less
Engine Crankcase 5.3 gal 20.0 L Less
Transmission (Gear Box) 2.2 gal 8.5 L Less
Front Axles 5.5 gal 21.0 L Less
Rear Axles 5.5 gal 21.0 L Less
Hydraulic System (Including Tank) 42.3 gal 160.0 L Less
Hydraulic Tank 23.8 gal 90.0 L Less

Transmission

Forward and Reverse: Range 1* 1-13 km/h (0.6-8 mph) 1-13 km/h (0.6-8 mph) Less
Forward and Reverse: Range 2 8.0 mph 13.0 km/h Less
Forward and Reverse: Range 3 17.0 mph 27.0 km/h Less
Forward and Reverse: Range 4 25.0 mph 40.0 km/h Less
Note *Creeper control allows maximum speed range adjustability from 1 km/h (0.6 mph) to 13 km/h (8 mph) in Range 1 through the touch screen display when equipped. Factory default is 7 km/h (4.4 mph). *Creeper control allows maximum speed range adjustability from 1 km/h (0.6 mph) to 13 km/h (8 mph) in Range 1 through the touch screen display when equipped. Factory default is 7 km/h (4.4 mph). Less

Cab

ROPS ISO 3471: 2008 ISO 3471: 2008 Less
FOPS ISO 3449: 2005 LEVEL II ISO 3449: 2005 LEVEL II Less
Declared Sound Levels – Operator Sound Pressure Level (ISO 6396:2008)* 68.0 dB(A) 68.0 dB(A) Less
Declared Sound Levels – Exterior Sound Power Level (ISO 6395:2008)* 101.0 dB(A) 101.0 dB(A) Less
Note *Measurements were conducted at 70% of maximum engine cooling fan speed. Sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurements were conducted with the cab doors and the cab windows closed. *Measurements were conducted at 70% of maximum engine cooling fan speed. Sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurements were conducted with the cab doors and the cab windows closed. Less
Note The Blue Angel environmental label is an optional attachment for Europe only. The Blue Angel environmental label is an optional attachment for Europe only. Less

Operating Specificatons

Full Turn Tip Load 16257.0 lb 7376.0 kg Less

Power Train

Front Axle Fixed Fixed Less
Front Axle: Traction Aid* Locking differential (standard) Locking differential (standard) Less
Rear Axle Oscillating Oscillating Less
Rear Axle: Oscillation Angle by Tire Size – 17.5 R25 ± 13.5 degrees ± 13.5 degrees Less
Rear Axle: Oscillation Angle by Tire Size – 20.5 R25, 550/65, 600/65, 650/65 ± 10.5 degrees ± 10.5 degrees Less
Rear Axle: Traction Aid (optional) Limited slip differential Limited slip differential Less
Brakes: Service Inboard wet disc Inboard wet disc Less
Brakes: Park Spring applied hydraulically released Spring applied hydraulically released Less
Note Power train is governed by the Caterpillar exclusive Intelligent Power Management system to deliver peak performance and efficiency. Power train is governed by the Caterpillar exclusive Intelligent Power Management system to deliver peak performance and efficiency. Less
Note Offset rims available to meet European roading requirements. Offset rims available to meet European roading requirements. Less
Note *Differential front locking axle can be engaged on the go at full torque to 10 km/h (6.2 mph) on the 926M. *Differential front locking axle can be engaged on the go at full torque to 10 km/h (6.2 mph) on the 926M. Less

Application Specific Configuration

Maximize performance and productivity while minimizing operating costs.


Customize Your Experience

Make it yours.


Efficiently Powerful

Experience hybrid-like fuel efficiency with more power when you need it.


Work Made Easy

Getting the job done.


Enjoy All Day Comfort

Best seat on the job site.


Configured for Success

Ready to work for you.


Serviceability

Schedule your downtime to maximize your up time.


Customer Support

Unmatched service makes the difference.


926M Waste Handler Standard Equipment

POWER TRAIN
  • Axle seal guards
  • Auto idle shut down feature
  • Cat C7.1 ACERT engine:
    – Power Modes (Standard and Performance)
    – Power by Range (High Power in Range 4)
    – Turbocharged and aftercooled
    – Filtered crankcase breather
    – Diesel particulate filter (Fit for Life)
  • Coolant protection to –34° C (–29° F)
  • Differential lock in front axle
  • Dry type air cleaner
  • Enclosed wet disc full hydraulic brakes
  • Fuel priming pump, automatic
  • Fuel water separator
  • Hydraulically driven demand cooling fan
  • Intelligent hydrostatic transmission:
    – Power train modes
    – Directional shift aggressiveness
    – Rimpull control, adjust wheel torque
    – Creeper control, adjust ground speed
  • Lubed for life driveshafts
  • Parking brake, electric
  • Wide spaced six fins per inch cooling package
  • S·O·SSM sampling ports
  • Throttle lock and maximum speed limiter

HYDRAULICS
  • Automatic lift, lower and tilt kickouts
  • Bucket and Fork Modes, adjustable in-cab
  • Cylinder damping at kickout and end stops
  • Fine Mode control in Fork Mode
  • Hydraulic response setting
  • Load sensing hydraulics and steering
  • Seat-mounted hydraulic joystick controls

ELECTRICAL
  • Alternator, 115-amp, heavy duty
  • 12V power supply in cab (2)
  • Batteries, 1,000 CCA (2) 24 volt system
  • Back-up alarm
  • Emergency shutdown switch
  • Heavy duty gear reduction starter
  • Product Link PRO with trial subscription
  • Remote jump start post
  • Resettable main and critical function breakers

OPERATOR ENVIRONMENT
  • 75 mm (3 in) retractable seat belt, with audible alarm and indicator
  • Automatic temperature control
  • Binder storage net
  • Cab, enclosed and pressurized
  • Cup holders
  • External heated mirrors with lower parabolic
  • Ground level cab door release
  • Gauges:
    – Digital hour meter, odometer, tachometer, ground speed and direction indicator
    – Engine coolant temperature gauge
    – Fuel and Diesel Exhaust Fluid level
    – Hydraulic oil temperature gauge
  • Hydraulic control lockout
  • Interior cab lighting, door and dome
  • Interior rearview mirrors (2)
  • Lunch box storage
  • Operator warning system indicators
  • Radio ready speakers
  • Rear window defrost, electric
  • Seat-mounted controls, adjustable
  • Sliding glass on the side windows
  • Column mounted multi function control – lights, wipers, turn signal
  • Suspension seat, fabric
  • Tilt and telescopic steering wheel
  • Wet arm wiper/washer, front and rear

OTHER STANDARD EQUIPMENT
  • Large-access enclosure doors
  • Parallel lift loader linkage
  • Recovery hitch with pin
  • Remote mounted lubrication points
  • Lockable compartments and enclosures

EU STANDARD EQUIPMENT
  • Cab, deluxe
  • Camera, rearview

926M Waste Handler Optional Equipment

OPTIONAL EQUIPMENT
  • Antifreeze/coolant, extended-life
  • Auto lube, integrated in touch screen display
  • Auxiliary flow, third and fourth function
  • Axles, differential, limited slip, rear
  • Axles, elevated breathers
  • Beacon light, strobe
  • Cab, deluxe (standard in Europe):
    – Automatic blower control
    – Electrically adjustable heated mirrors (2)
    – LED interior lighting
    – Touch screen display
  • Ride control adjustable speed activation
  • Preventative maintenance reminders
  • Integrated help function (22 languages available)
  • Sunscreen, front and rear
  • Camera, rearview (standard in Europe)
  • Cat Production Measurement (CPM) – fully integrated scale system, with optional printer that can print up to three copies of the weigh ticket
  • Cold start package:
    – Ether starting aid, block heater and additional batteries 1,000 CCA (four in total)
  • Coupler, (Fusion and ISO 23727)
  • Debris packages:
    – Low – standard six fins per inch package
    – Medium – reversing fan and Syklone precleaner
    – High – adds a sealed alternator to medium package
  • Fenders (extended cover and full coverage)
  • Guards:
    – Power train, (lower, side, driveshaft and crankcase)
    – Windshield and lights
    – Cylinders, tilt and steering
  • Lights, auxiliary, halogen or LED with engine compartment lights
  • Rear Object Detection
  • Radio packages:
    – Radio ready with Bluetooth
    – Radio, AM/FM with Bluetooth and clock
    – Radio, AM/FM with CD player deluxe, weatherband, Bluetooth and clock
  • Seats:
    – Deluxe seat – fully adjustable fabric air suspension seat with high seat backrest
    – Premium seat – fully adjustable leather and fabric air suspension with high backrest and air lumbar support. Heated and cooled bottom cushion and backrest.
  • Steering:
    – Dual mode and Secondary
  • Tires:
    – Bias ply, 17.5, 20.5-25
    – Radial, 17.5, 20.5, 23.5, 550/65, 600/65, 650/65 R25
  • Tire Pressure Monitoring (TPM) – fully integrated system with high and low pressure alerts
  • Toolbox – 0.03 m3 (1.2 ft3) of undercab storage
  • Work tools