< Back

True Project Financing
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Producing reliable power from 114 ekW to 158 ekW at 60Hz, our C6.6 ACERT™ diesel generator sets are engineered for your standby and prime applications. All are tested to maximum load before they leave any one of our ISO 9001 certified facilities. And we’ve incorporated our common rail fuel system for a fuel-efficient generator set, meeting EPA Stationary Emergency (Tier 3) emissions limits. Seismic certification is also available so disturbances never disrupt your power. Our integrated control system, including Cat® UPS, ATS and switchgear, ensures a consistent power supply and connection to your fleet through on-site and remote monitoring options. The EMCP 4.2 control panel, with a user-friendly interface, puts our advanced management and diagnostic tools in one. We believe you should have a say in how you supply power — choose from a broad range of accessories and bolt-on system expansion attachments. Find flexible packaging options to work with your spatial requirements and climate. Customize your C6.6 generator sets to meet your critical power needs.

Generator Set Specifications

Units:
Minimum Rating 114 ekW 114 ekW Less
Maximum Rating 175 ekW 175 ekW Less
Voltage 208-600 Volts 208-600 Volts Less
Frequency 60 Hz 60 Hz Less
Speed 1800 RPM 1800 RPM Less

Generator Set Configurations

Emissions/Fuel Strategy EPA Certified for Stationary Emergency Application (Emits Equivalent U.S. EPA Tier 3 Nonroad Standards) EPA Certified for Stationary Emergency Application (Emits Equivalent U.S. EPA Tier 3 Nonroad Standards) Less

Engine Specifications

Engine Model C6.6, In-line 6, 4-cycle diesel C6.6, In-line 6, 4-cycle diesel Less
Compression Ratio 16.2:1 16.2:1 Less
Governor Type Adem™A4 Adem™A4 Less
Fuel System Electronic Electronic Less
Bore 4.13 in 105.0 mm Less
Displacement 402.8 in³ 6.6 L Less
Stroke 5.0 in 127.0 mm Less

Cat™ Diesel Engine

  • Reliable, rugged, durable design
  • Field-proven in thousands of applications worldwide
  • Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight
  • Generator

  • Matched to the performance and output characteristics of Cat engines
  • Industry leading mechanical and electrical design
  • Industry leading motor starting capabilities
  • High Efficiency
  • Cat EMCP Control Panel

    The EMCP controller features the reliability and durability you have come to expect from your Cat equipment. EMCP4 is a scalable control platform designed to ensure reliable generator set operation, providing extensive information about power output and engine operation. EMCP4 systems can be further customized to meet your needs through programming and expansion modules.

    Seismic Certification

  • Seismic Certification available.
  • Anchoring details are site specific, and are dependent on many factors such as generator set size, weight, and concrete strength.
  • IBC Certification requires that the anchoring system used is reviewed and approved by a Professional Engineer
  • Seismic Certification per Applicable Building Codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007, CBC 2010
  • Pre-approved by OSHPD and carries an OSP-0321-10 for use in healthcare projects in California
  • Design Criteria

    The generator set accepts 100% rated load in one step per NFPA 110 and meets ISO 8528-5 transient response.

    UL 2200 / CSA - Optional

  • UL 2200 listed packages
  • CSA Certified
  • Certain restrictions may apply.
  • Consult with your Cat® Dealer.
  • Single-Source Supplier

    Fully prototype tested with certified torsional vibration analysis available

    World Wide Product Support

    Cat Dealers provide extensive post sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Cat® S•O•SSM program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-products.

    C6.6 Standard Equipment

    Air Inlet
    • Air Cleaner

    Cooling
    • Package mounted radiator

    Exhaust
    • Exhaust flange outlet

    Fuel
    • Primary fuel filter with integral water separator
    • Secondary fuel filter
    • Fuel priming pump

    Generator
    • Matched to the performance and output characteristics of Cat engines
    • Load adjustment module provides engine relief upon load impact and improves load acceptance and recovery time
    • IP23 Protection

    Power Termination
    • Bus Bar

    Control Panel
    • EMCP 4 Genset Controller

    Mounting
    • Rubber vibration isolators

    Starting/Charging
    • 24 volt starting motor
    • Batteries

    General
    • Paint - Caterpillar Yellow except rails and radiators gloss black

    C6.6 Optional Equipment

    Exhaust
    • Industrial, Residential, Critical Mufflers

    Generator
    • Excitation: [ ] Permanent Magnet Excited (PM) [ ] Internally Excited (IE)
    • Anti-condensation heater
    • Oversize and premium generators

    Power Termination
    • Circuit breakers, UL listed
    • Circuit breakers, IEC compliant

    Control Panels
    • EMCP (4.2) (4.3) (4.4)
    • Local & remote annunciator modules
    • Load share module
    • Digital I/O module
    • Remote monitoring software

    Starting/Charging
    • Battery chargers
    • Oversize batteries
    • Jacket water heater
    • Heavy-duty starting system
    • Charging alternator

    General
    • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
    • UL 2200 package
    • EU Certificate of Conformance (CE)
    • CSA Certification
    • EEC Declaration of Conformity
    • Narrow, Wide or Skid Base
    • Sound attenuated, weather protective or high ambient weather protective enclosure
    • Single or dual wall integral fuel tanks
    • Single or dual wall sub-base fuel tanks
    • Integral & sub-base fuel tanks
    • Automatic transfer switches (ATS)

    Placeholder image
    Power Profile - Fred Hutchinson Cancer Research Center
    Learn More
    True Project Financing

    No project is the same - from the application to the power need. That's why we offer a range of project financing options.

    See our Offers