C27 Tier 4 Interim

True Project Financing
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Generator Set Specifications

Units:
Minimum Rating 725 ekW 725 ekW Less
Maximum Rating 800 ekW 800 ekW Less
Voltage 208 to 600 208 to 600 Less
Frequency 60 Hz 60 Hz Less
Speed 1800 RPM 1800 RPM Less

Generator Set Configurations

Emissions/Fuel Strategy EPA Tier 4 Interim EPA Tier 4 Interim Less

Engine Specifications

Engine Model C27 ATAAC, V-12, 4-Stroke, Water-Cooled Diesel C27 ATAAC, V-12, 4-Stroke, Water-Cooled Diesel Less
Bore 137.2 mm (5.4 in) 137.2 mm (5.4 in) Less
Displacement 27.03 L (1649.47 in3) 27.03 L (1649.47 in3) Less
Stroke 152.4 mm (6 in) 152.4 mm (6 in) Less
Compression Ratio 16.0:1 16.0:1 Less
Aspiration TA TA Less
Governor Type Adem™A4 Adem™A4 Less
Fuel System MEUI MEUI Less
Exhaust Flange Size (Internal Diameter) 203.2 mm (8.0 in) 203.2 mm (8.0 in) Less

Cat™ Diesel Engine

  • Reliable, rugged, durable design
  • Field-proven in thousands of applications worldwide
  • Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight
  • Generator

  • Matched to the performance and output characteristics of Cat engines
  • Industry leading mechanical and electrical design
  • Industry leading motor starting capabilities
  • High Efficiency
  • Cat EMCP Control Panel

    The EMCP controller features the reliability and durability you have come to expect from your Cat equipment. EMCP4 is a scalable control platform designed to ensure reliable generator set operation, providing extensive information about power output and engine operation. EMCP4 systems can be further customized to meet your needs through programming and expansion modules.

    World Wide Product Support

    Cat Dealers provide extensive post sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Cat® S•O•SSM program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-products.

    Design Criteria

    The generator set accepts 100% rated load in one step per NFPA 110 and meets ISO 8528-5 transient response.

    UL 2200 / CSA - Optional

  • UL 2200 listed packages
  • CSA Certified
  • Certain restrictions may apply.
  • Consult with your Cat® Dealer.
  • Single-Source Supplier

    Fully prototype tested with certified torsional vibration analysis available

    C27 Tier 4 Interim Standard Equipment

    Air Inlet
    • Air Cleaner

    Cooling
    • Package mounted radiator

    Exhaust
    • Exhaust flange outlet

    Fuel
    • Primary fuel filter with integral water separator
    • Secondary fuel filter
    • Fuel priming pump

    Generator
    • Matched to the performance and output characteristics of Cat engines
    • Load adjustment module provides engine relief upon load impact and improves load acceptance and recovery time
    • IP23 Protection

    Power Termination
    • Bus Bar

    Control Panel
    • EMCP 4 Genset Controller

    General
    • Paint - Caterpillar Yellow except rails and radiators gloss black

    C27 Tier 4 Interim Optional Equipment

    Exhaust
    • Exhaust mufflers

    Generator
    • Anti-condensation heater
    • Internal excitation (IE)
    • Permanent magnet excitation (PMG)
    • Oversize and premium generators

    Power Termination
    • Circuit breakers, UL listed
    • Circuit breakers, IEC compliant

    Control Panels
    • EMCP 4.2
    • EMCP 4.3
    • EMCP 4.4
    • Generator temperature monitoring & protection
    • Load share module
    • Digital I/O module
    • Remote monitoring software

    Mounting
    • Rubber anti-vibration mounts
    • Spring-type vibration isolator
    • IBC isolators

    Starting/Charging
    • Battery chargers
    • Oversize batteries
    • Jacket water heater
    • Heavy-duty starting system
    • Charging alternator
    • Air starting motor with control and silencer

    General
    • The following options are based on regional and product configuration:
    • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
    • UL 2200 package
    • EU Certificate of Conformance (CE)
    • CSA Certification
    • EEC Declaration of Conformity
    • Enclosures: sound attenuated, weather protective
    • Automatic transfer switches (ATS)
    • Integral & sub-base fuel tanks
    • Integral & sub-base UL listed dual wall fuel tanks

    Power Profile - Mercatado, SAS

    Learn More
    True Project Financing

    No project is the same - from the application to the power need. That's why we offer a range of project financing options.

    See our Offers
    C27 Tier 4 Interim Generator Set Ratings

    Download Spec Sheets for C27 Tier 4 Interim Generator Sets

    See Specs