< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Producing reliable power measure up to your power standards. All are tested to maximum load before they leave any one of our ISO 9001 certified facilities. The EMCP 4 control panel, with a user-friendly interface, puts our advanced management and diagnostic tools in one. No two power needs are alike, which is why we offer a broad range of accessories and bolt-on system expansion attachments.

Generator Set Specifications

Units:
Natural Gas Rating 30 ekW (37.5 kVA) 30 ekW (37.5 kVA) Less
Propane Rating 30 ekW (37.5 kVA) 30 ekW (37.5 kVA) Less
Voltage 480 Volts 480 Volts Less
Frequency 60 Hz 60 Hz Less
Speed 1800 RPM 1800 RPM Less

Generator Set Configurations

Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application Less

Engine Specifications

Engine Model 3.0L In-line 4, 4-cycle Gas 3.0L In-line 4, 4-cycle Gas Less
Bore 4.0 in 101.5 mm Less
Displacement 181.0 in 3.0 L Less
Stroke 3.6 in 91.4 mm Less
Compression Ratio 10.5:1 10.5:1 Less
Governor Type Electronic Electronic Less
Fuel System Natural Gas, LP Vapor Natural Gas, LP Vapor Less

Engine

  • Four-stroke-cycle gas engine combines consistent performance and excellent fuel economy with minimum weight
  • Generator

  • Matched to the performance and output characteristics of Cat engines
  • Industry leading mechanical and electrical design
  • Industry leading motor starting capabilities
  • High Efficiency
  • Cat® EMCP Control Panel

    The EMCP controller features the reliability and durability you have come to expect from your Cat equipment. EMCP4 is a scalable control platform designed to ensure reliable generator set operation, providing extensive information about power output and engine operation. EMCP4 systems can be further customized to meet your needs through programming and expansion modules.

    Design Criteria

  • The generator set facilitates compliance with NFPA 110 and meets ISO 8528-5 requirements for transient response
  • Cooling system designed to operate in 50˚C/122˚F ambient temperatures with an air flow restriction of 0.5 in. water

  • UL 2200 / CSA - Optional

  • UL 2200 Listed packages
  • CSA Certified
  • Certain restrictions may apply.
  • Consult with your Cat® Dealer.
  • World Wide Product Support

    Cat dealers provide extensive post-sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries.

    DG30-2 (3 Phase) Standard Equipment

    Air Inlet
    • Single element air filter

    Cooling
    • Radiator and cooling fan complete with protective guards
    • Standard ambient termperatures up to 50°C (122°F)

    Exhaust
    • Exhaust outlet with 2.5” pipe

    Fuel
    • Natural Gas or LP Vapor
    • Dual lock off valves
    • NPT connection

    Generator
    • Matched to the performance and output characteristics of Cat engines
    • IP23 protection
    • Integrated Voltage Regulator

    Governor
    • Electronic governor (non adjustable)

    Control Panels
    • EMCP 4.2 Series generator set controller

    Mounting
    • Rubber vibration isolators

    Starting/Charging
    • 12 volt starting motor
    • Batteries with rack and cables

    DG30-2 (3 Phase) Optional Equipment

    Generator
    • Excitation: [ ] Permanent Magnet Excited (PM)
    • Oversize and premium generators
    • Anti-condensation heater

    Starting/Charging
    • Battery charger – UL Listed 10 amp
    • Jacket water heater
    • Battery heater
    • Lube oil sump heater

    General
    • UL 2200 Listed
    • CSA Certified
    • Enclosures: sound attenuated, weather protective
    • Automatic transfer switches (ATS)
    • Suitable for Use as Service Equipment (SUSE)