Cat Energy Storage System (ESS)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Based upon its proprietary battery technology, the Cat® Energy Storage Solution (ESS) is capable of covering ultra-long outages to full depth of discharge. The core system is tolerant of high temperatures and unaffected by frequent long or short power cycles. The Cat ESS provides reliable, long duration uninterruptible power for telecom BTS and microwave backhaul operations. The Cat ESS is designed to interface directly with the existing -48V DC bus and is compatible with all -48V rectifier equipment for its charging needs. It can be used with all on-grid AC power configurations either with or without an installed backup generator set.

Technical Summary

Units:
Rated Power 0.75 kW to 4.5 kW 0.75 kW to 4.5 kW Less
Energy Storage Zinc-air cells Zinc-air cells Less
Application Targeted at telecom applications with poor, erratic electrical service that consists of random, non-scheduled outages. Typical applications include peak shaving, load shifting, and backup power applications. Targeted at telecom applications with poor, erratic electrical service that consists of random, non-scheduled outages. Typical applications include peak shaving, load shifting, and backup power applications. Less

Environmental Parameters

Enclosure Rating IP 55, suitable for outdoor installation. IP 55, suitable for outdoor installation. Less
Operating Temperature 0°C to 50°C 0°C to 50°C Less
Storage Temperature -20°C to 50°C -20°C to 50°C Less

Vertically Integrated

Energy storage, electronics, and software developed on a single platform to maximize integration between components.

Proven Technology

Over 35,000 batteries are deployed with telecom customers, setting new reliability levels.

Clean and Outdoor

No lead is used in manufacture of the energy storage cells. The ESS operates in a broad temperature range (up to 50°C) without the need for additional cooling.

Extended Run-time

4 to 20 hour discharge capability enables energy storage systems to meet any telecom environment and power challenge.

Scalable Architecture

Module architecture makes it possible to scale energy and power capabilities to meet future site load growth.

Predictable Performance

The Cat ESS cell life is unaffected by high temperatures. There are no depth of discharge or cycle life limitations on the service intervals for the system.

Theft Deterrent

There is no theft value of the equipment in the system. Cells will not operate when removed from the system and contain no valuable material.

24/7 Remote Monitoring

Full site performance and site reporting is available; provides critical information on the installation, including total site availability, equipment status, and utility performance.

Cat Energy Storage System (ESS) Standard Equipment

Energy Modules
  • Zinc-air energy modules are ideally suited for long duration energy storage

Power Modules
  • Power modules to provide short duration, high power energy storage

Smart Monitoring
  • 24/7 monitoring of site performance through Cat telematics

Generator Set Integration
  • Includes control signals to remote start an on-site generator set in the event that the ESS reaches low capacity due to extendes power outage