< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Generator

Units:
Rating 795 ekW (994 kVA) Standby 795 ekW (994 kVA) Standby Less
Frequency 50/60 Hz 50/60 Hz Less
Voltage 208 - 480 V 208 - 480 V Less
Standby Run Time (Full Load) 21 Hrs 21 Hrs Less
Prime Run Time (Full Load) 23 Hrs 23 Hrs Less
Prime Rating 725 ekW (906 kVA) 725 ekW (906 kVA) Less

Engine

Engine C27 TIer 4 Interim C27 TIer 4 Interim Less
Fuel Diesel Diesel Less

Dimensions

Width 96.0 in 2438.0 mm Less
Height 162.0 in 4115.0 mm Less
Length 360.0 in 9144.0 mm Less
Weight 56207.0 lb 25468.0 kg Less

XQ800 Standard Equipment

C27 Tier 4 Interim ATAAC Diesel Engine
  • Utilizes ACERT Technology
  • Reliable, rugged, durable design
  • Four-stroke-cycle diesel engine combines durability with minimum weight while providing dependability and economy
  • Electronic Engine Control

Cat Generator
  • Designed to match performance and output characteristics of diesel engines
  • Single point access to accessory connections
  • UL 1446 Recognized Class H insulation

Sound Attenuated Enclosure
  • 30' ISO high cube container
  • Spill containment 110% of all engine fluids
  • External drain access to standard fluids
  • Meets 74 dB(A) at 7 meters or below per SAE J1074 measurement procedure at 110% prime load

Reduced environmental impact
  • Sound attenuated for low noise operation
  • OSHA Compliant safe design
  • 110% spill containment for cooland and oil
  • UL142 certified dual wall fuel tank

Cat Digital Voltage Regulator (CDVR)
  • Three-phase sensing
  • Adjustable volts-per-hertz regulation
  • Provides precise control, excellent block loading, and constant voltage in the normal operating range

Cat EMCP 4.4 Control Panel
  • Simple user friendly interface and navigation
  • Integrated, automatic genset paralleling, facilitates multi-unit systems meeting a wide range of customer applications
  • Integrated control system and communications gateway

XQ800 Optional Equipment

Tandem axle trailer with electric or hyrraulic brakes

Precision Sizing at Your Fingertips.

Caterpillar Electric Power is excited to introduce you to our latest generator set sizing software, Cat® Electric Power SpecSizer. Considering factors such as site conditions, load characteristics and required performance, SpecSizer provides accurate and timely technical data, robust load models and optimized algorithms to assist in specifying a properly sized generator set to best meet your power needs.

Learn More

Power Systems Technical Information Portal

Find product comparisons, technical data, product sizing and more using our technical information portal specifically created for consultants, architects, engineers, and owners.

Learn More