< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Whether or not the outage was expected, Cat® Rental Power is here to keep your operation running.

Generator

Units:
Rating 20 ekW (25 kVA) Standby 20 ekW (25 kVA) Standby Less
Frequency 60 Hz 60 Hz Less
Voltage 208 - 480 V 208 - 480 V Less

Engine

Engine C2.2 C2.2 Less

Dimensions

Width 32.3 in 820.0 mm Less
Height 61.2 in 1555.0 mm Less
Length 78.0 in 1980.0 mm Less
Weight 2248.0 lb 1020.0 kg Less

Non-Road Mobile Applications

Generator Set

Heavy duty industrial Tier 4 EPA approved emissions certified diesel engine.

Engine

Governor, mechanical

Generator

Insulation system, class H

Control System

Manual/Autostart control panel

Multi-Voltage Distribution Panel

Switchable voltage output:

  • 480/277V 3 phase
  • 208/120V 3 phase
  • 240/120V 1 phase

Circuit Breaker

Dual, 3-pole with solid neutral, UL/CSA listed

Mounting Arrangement

Heavy-duty fabricated steel base raised for forklift access.

Sound Attenuated Enclosure

Fully weatherproof sound attenuated enclosure with internal exhaust silencer.

Automatic Voltage Regulator

Voltage within the limits of ± 0.5% for 3 Phase and ± 1% for Single Phase operation at steady state from no load to full load.

Equipment Finish

All electroplated hardware.

Documentation

Operation and maintenance manuals provided.

Warranty

All equipment carries full manufacturers warranty.

XQ20 Optional Equipment

Generator
  • Anti-condensation heater 110-120V AC

Cooling System
  • Coolant heater 110-120V AC

Trailer
  • Single axle, hydraulic or electric brake

Miscellaneous Accessories
  • Additional operator’s manual pack

Extended Service Coverage
  • Extended service coverage available