< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Generator

Units:
Rating 30 ekW (37 kVA) Standby 30 ekW (37 kVA) Standby Less
Frequency 60 Hz 60 Hz Less
Voltage 208 - 480 V 208 - 480 V Less

Engine

Engine C2.2 C2.2 Less

Dimensions

Width 45.7 in 1161.0 mm Less
Height 62.1 in 1577.0 mm Less
Length 91.7 in 2328.0 mm Less
Weight 3307.0 lb 1500.0 kg Less

EPA TIER 4 AND CARB CERTIFIED FOR NON-ROAD MOBILE APPLICATIONS

Sound Attenuated Enclosures

The fully weatherproof enclosures incorporate internally mounted exhaust silencers.

Robust Design for Rental Environment

Packages designed to survive in a rugged environment.

Distribution Panel

Switchable voltage from 480/277V 3-phase to 240/139V 3-phase (adjustable to 208/120V 3-phase), 240/120V single phase.

Rear Customer Access

Access through two doors.

Environmentally Friendly Design

EPA Tier 4 off-highway compliant engine.

XQ30 Standard Equipment

Engine
  • Heavy duty industrial EPA Tier 4 compliant diesel engine.

Cooling Radiator
  • Radiator and cooling fan complete with protection guards, designed to cool the engine in ambient temperatures up to 49° C (120° F).

Engine Filtration System
  • Cartridge type dry air filters with restriction indicator.

Exhaust System
  • Critical silencer with flexible connector.

Electrical System
  • 12 volt system with battery charging alternator, and starter motor on engine.

Generator
  • Screen protected and drip-proof, self-regulating brushless generator.

Mounting Arrangement
  • The complete generator set is mounted on a heavy duty fabricated steel baseframe.

Fuel System
  • Fuel feed and return lines to the engine are terminated at the baseframe mounted 24 hour @ 75% load Prime extended capacity fuel tank.

Control System
  • Set mounted autostart panel in a vibration isolated NEMA 1 sheet steel enclosure with a hinged lockable door.

Documentation
  • A full set of operation and maintenance manuals, circuit wiring diagrams, and instruction leaflets is provided.

Sound Attenuated Enclosures
  • A noise reducing enclosure surrounds the entire generator set.

Factory Tests
  • The generator set is load tested before dispatch.

Equipment Finish
  • All sheet metal components including the enclosure and the base tank are fully degreased, phosphated and chromated for anti-corrosive protection prior to painting with polyester powder.

Standards
  • The equipment meets the following standards: BS4999, BS5000, BS5514, IEC60034, EN61000-6, NEMA MG-1.22.

Warranty
  • Full manufacturer’s warranty.

Precision Sizing at Your Fingertips.

Caterpillar Electric Power is excited to introduce you to our latest generator set sizing software, Cat® Electric Power SpecSizer.

Learn More

Technical Information Portal

Find product comparisons, technical data, product sizing and more using our technical information portal specifically created for consultants, architects, engineers, and owners.

Learn More