< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Generator

Units:
Rating 200 ekW (250 kVA) Standby 200 ekW (250 kVA) Standby Less
Frequency 60 Hz 60 Hz Less
Voltage 208 - 480 V 208 - 480 V Less

Engine

Engine C7.1 C7.1 Less
Fuel Requires ULSD Requires ULSD Less

Dimensions

Width 52.0 in 1401.0 mm Less
Height 85.0 in 2162.0 mm Less
Length 161.0 in 4083.0 mm Less
Weight 8916.0 lb 4053.0 kg Less

Fuel / Emissions Strategy

EPA and CARB Tier 4 Interim technology for Non-Road Mobile applications at all 60 Hz rating.

Single-Source Supplier

Factory designed and fully prototype tested with certified torsional vibration analysis available.

CAT® C7.1 INTERIM 4 ACERT™ DIESEL ENGINE

Utilizes ACERT Technology and Cat NOx Reduction System (NRS).

Cat LC Series Generator

Matched to the performance and output characteristics of Cat engines.

Cat EMCP 4.2 Control Panel

Fully featured power metering, protective relaying and engine/generator control and monitoring

Cat Digital Voltage Regulator (Cat DVR)

Three-phase sensing.

Enclosure

Highly corrosion resistant 12 gauge galvanealed sheet steel construction.

Distribution Panel

Switchable voltage from 480/277V 3 phase to 240/139V 3 phase (can be adjusted down to 208/120V 3 Phase), 240/120V 1 phase

Rear Custom Access

Separate control panel and distribution panel access doors.

Reduced Environmental Impact

EPA Tier 4 Interim technology.

Rental Ready Features

XQ200 Standard Equipment

Air Inlet
  • Air cleaner, two stage cyclonic/paper with dust cup and service indicator Series turbocharger and air-to-air aftercooler

Charging System
  • 12V - 100 Amp charging alternator

Control Panel
  • EMCP 4.2 genset mounted controller

Cooling System
  • Package mounted radiator with vertical air discharge provides 43° C ambient capability at standby rating

Distribution System
  • NEMA 1 steel enclosure with separate hinged, lockable door.

Enclosure
  • Sound attenuating, 12gauge galvanealed sheet metal enclosure limits overall noise to 71 dB(A) @ 7m (23’)

Engine
  • EPA Tier 4 Interim technology Cat C7.1 ATAAC heavy duty diesel engine.

Exhaust System
  • Cat Clean Emissions Module and integrated silencer with flexible connectors

Fuel System
  • 350 gal fuel tank, UL listed, double wall, 24 hr runtime @ 100% prime rating.

Generator
  • Three-phase, random wound, 12-lead design, 0.667 pitch

Lube System
  • Lubricating oil system including pump, integral oil cooler, lube oil, filter, open crankcase breather with filter

Mounting System
  • Generator set soft mounted to the heavy duty, fabricated steel base frame using captive anti-vibration pads between the generator set and base-frame to ensure complete isolation of rotating assemblies.

Starting System
  • Single 12V electric starting motor on engine

General
  • Factory testing of standard generator set and complete power module

XQ200 Optional Equipment

ENGINE
  • Battery charger
  • Anti-condensation heater 110-120 VAC
  • Coolant Heater 110-120 VAC
  • Cam lock distribution system

GENERATOR
  • Anti-condensation heater 110-120V AC

COOLING SYSTEM
  • Coolant heater 110-120V AC

MISCELLANEOUS ACCESSORIES
  • Additional operator’s manual pack
  • French or Spanish language labels
  • Canadian Standards Authority certification (CSA)

EXTENDED SERVICE COVERAGE
  • Extended service coverage available

Trailer
  • Tandem axle trailers with either hydraulic or electric brakes.

Precision Sizing at Your Fingertips.

Caterpillar Electric Power is excited to introduce you to our latest generator set sizing software, Cat® Electric Power SpecSizer.

Learn More

Technical Information Portal

Find product comparisons, technical data, product sizing and more using our technical information portal specifically created for consultants, architects, engineers, and owners.

Learn More