Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Generator

Units:
Standby Rating 230 ekW (275 kVA) 230 ekW (275 kVA) Less
Prime Rating 210 ekW (262.5 kVA) 210 ekW (262.5 kVA) Less
Voltage 208 - 600 VAC 208 - 600 VAC Less
Frequency 50/60 Hz 50/60 Hz Less
Standby Run Time (Full Load) 21.9 Hrs 21.9 Hrs Less
Prime Run Time (Full Load) 23.4 Hrs 23.4 Hrs Less

Engine

Engine C9 C9 Less
Fuel Diesel Diesel Less

Dimensions

Width 100.0 in 2540.0 mm Less
Height 113.5 in 2883.0 mm Less
Length 246.0 in 6248.0 mm Less
Weight 16550.0 lb 7506.0 kg Less

XQ230 Standard Equipment

C9 ATAAC Diesel Engine
  • Utilizes ACERT Technology
  • Reliable, rugged, durable design
  • Four-stroke-cycle diesel engine combines durability with minimum weight while providing dependability and economy
  • 50/60 Hz convertability

SR4B Generator
  • Designed to match performance and output characteristics of diesel engines
  • Permanent magnet excitation (PMG)
  • Segregated AC/DC, low voltage accessory box provides single point access to accessory connections

Sound Attenuated Enclosure
  • Made with 12 gauge steel
  • Single point lifting eye
  • Convenient hand holds and steps for safe operation
  • Two coat polyester powder-caoted finish

Reduced environmental impact
  • Sound attenuated for low noise operation
  • OSHA Compliant safe design
  • 110% spill containment for cooland and oil
  • UL142 certified dual wall fuel tank

Multi-voltage distribution panel
  • Simultaneous dual voltage
  • Load door safety switch
  • Rust-free hinges on all doors
  • Adequate space for line and plug connection without interference
  • Remote start and stop contacts

XQ230 Optional Equipment

Tandem axle trailer with electric or hyrraulic brakes

Placeholder image
Power Profile - Daisy Milano Gold Mine
Learn More
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers