< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Generator

Units:
Rating 300 ekW (310 kVA) Standby 300 ekW (310 kVA) Standby Less
Frequency 50/60 Hz 50/60 Hz Less
Voltage 208 - 600 V 208 - 600 V Less
Prime Rating 275 ekW (343.7 kVA) 275 ekW (343.7 kVA) Less

Engine

Engine C9 C9 Less
Fuel Diesel Diesel Less

Dimensions

Width 100.0 in 2540.0 mm Less
Height 113.5 in 2883.0 mm Less
Length 246.0 in 6248.0 mm Less
Weight 16550.0 lb 7506.0 kg Less

XQ300 Standard Equipment

C9 ATAAC Diesel Engine
  • Utilizes ACERT Technology
  • Reliable, rugged, durable design
  • Four-stroke-cycle diesel engine combines durability with minimum weight while providing dependability and economy
  • 50/60 Hz convertability

SR4B Generator
  • Designed to match performance and output characteristics of diesel engines
  • Permanent magnet excitation (PMG)
  • Segregated AC/DC, low voltage accessory box provides single point access to accessory connections

Sound Attenuated Enclosure
  • Made with 12 gauge steel
  • Single point lifting eye
  • Convenient hand holds and steps for safe operation
  • Two coat polyester powder-caoted finish

Reduced environmental impact
  • Sound attenuated for low noise operation
  • OSHA Compliant safe design
  • 110% spill containment for cooland and oil
  • UL142 certified dual wall fuel tank

Multi-voltage distribution panel
  • Simultaneous dual voltage
  • Load door safety switch
  • Rust-free hinges on all doors
  • Adequate space for line and plug connection without interference
  • Remote start and stop contacts

XQ300 Optional Equipment

Tandem axle trailer with electric or hyrraulic brakes