< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

Generator

Units:
Standby Rating 350 ekW (437.5 kVA) 350 ekW (437.5 kVA) Less
Prime Rating 320 ekW (400 kVA) 320 ekW (400 kVA) Less
Voltage 208 - 600 VAC 208 - 600 VAC Less
Frequency 50/60 Hz 50/60 Hz Less
Standby Run Time (Full Load) 26 Hrs 26 Hrs Less
Prime Run Time (Full Load) 29 Hrs 29 Hrs Less

Engine

Engine C13 TIer 4 Interim C13 TIer 4 Interim Less
Fuel Diesel Diesel Less

Dimensions

Width 102.0 in 2591.0 mm Less
Height 126.0 in 3204.0 mm Less
Length 283.0 in 7206.0 mm Less
Weight 22130.0 lb 10036.0 kg Less

XQ350 Standard Equipment

C13 Tier 4 Interim ATAAC Diesel Engine with NRS
  • Utilizes ACERT Technology and Cat NOx Reduction System (NRS)
  • Reliable, rugged, durable design
  • Four-stroke-cycle diesel engine combines durability with minimum weight while providing dependability and economy
  • 50/60 Hz convertability
  • Cat CEM exhaust after treatment

SR4B Generator
  • Designed to match performance and output characteristics of diesel engines
  • Permanent magnet excitation (PMG)
  • Segregated AC/DC, low voltage accessory box provides single point access to accessory connections

Sound Attenuated Enclosure
  • Made with 12 gauge steel
  • Single point lifting eye
  • Convenient hand holds and steps for safe operation
  • Two coat polyester powder-caoted finish

Reduced environmental impact
  • Sound attenuated for low noise operation
  • OSHA Compliant safe design
  • 110% spill containment for cooland and oil
  • UL142 certified dual wall fuel tank

Multi-voltage distribution panel
  • Simultaneous dual voltage
  • Load door safety switch
  • Rust-free hinges on all doors
  • Adequate space for line and plug connection without interference
  • Remote start and stop contacts

XQ350 Optional Equipment

Tandem axle trailer with electric or hyrraulic brakes

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers