< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Generator

Units:
Rating 500 ekW (625 kVA) Standby 500 ekW (625 kVA) Standby Less
Frequency 60 Hz 60 Hz Less
Voltage 208 - 480 V 208 - 480 V Less
Prime Rating 455 ekW (568 kVA) 455 ekW (568 kVA) Less

Engine

Engine C15 TIer 4 Interim C15 TIer 4 Interim Less
Fuel Diesel Diesel Less

Dimensions

Width 96.0 in 2438.0 mm Less
Height 150.0 in 3810.0 mm Less
Length 240.0 in 6096.0 mm Less
Weight 35045.0 lb 15896.0 kg Less

XQ500 Standard Equipment

C15 Tier 4 Interim ATAAC Diesel Engine
  • Utilizes ACERT Technology
  • Reliable, rugged, durable design
  • Four-stroke-cycle diesel engine combines durability with minimum weight while providing dependability and economy
  • Electronic Engine Control

Cat Generator
  • Designed to match performance and output characteristics of diesel engines
  • Single point access to accessory connections
  • UL 1446 Recognized Class H insulation

Sound Attenuated Enclosure
  • 20' ISO high cube container
  • Spill containment 110% of all engine fluids
  • External drain access to standard fluids
  • Meets 72 dB(A) at 7 meters or below per SAE J1074 measurement procedure at 110% prime load

Reduced environmental impact
  • Sound attenuated for low noise operation
  • OSHA Compliant safe design
  • 110% spill containment for cooland and oil
  • UL142 certified dual wall fuel tank

Cat Digital Voltage Regulator (CDVR)
  • Three-phase sensing
  • Adjustable volts-per-hertz regulation
  • Provides precise control, excellent block loading, and constant voltage in the normal operating range

Cat EMCP 4.4 Control Panel
  • Simple user friendly interface and navigation
  • Integrated, automatic genset paralleling, facilitates multi-unit systems meeting a wide range of customer applications
  • Integrated control system and communication gateway

XQ500 Optional Equipment

Tandem axle trailer with electric or hyrraulic brakes