< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Generator

Units:
Rating 600 ekW (750 kVA) Standby 600 ekW (750 kVA) Standby Less
Frequency 60 Hz 60 Hz Less
Voltage 208 - 480 V 208 - 480 V Less
Standby Run Time (Full Load) 12 Hrs 12 Hrs Less
Prime Run Time (Full Load) 14 Hrs 14 Hrs Less
Prime Rating 545 ekW (681 kVA) 545 ekW (681 kVA) Less

Engine

Engine C18 Tier II ATAAC C18 Tier II ATAAC Less
Fuel Diesel Diesel Less

Dimensions

Width 96.0 in 2438.0 mm Less
Height 114.0 in 2896.0 mm Less
Length 240.0 in 6096.0 mm Less
Weight 36000.0 lb 16330.0 kg Less

XQ600 Standard Equipment

C18 Tier II ATAAC Diesel Engine
  • Utilizes ACERT Technology
  • Reliable, rugged, durable design
  • Four-stroke-cycle diesel engine combines durability with minimum weight while providing dependability and economy

Cat C18 Generator
  • Designed to match performance and output characteristics of diesel engines
  • Single bearing, wye connected, static regulated, brushless generator

20' ISO high cube container
  • 2-axle 20' ISO container chassis
  • Sound attenuated air intake louver at rear of container
  • Shore connection via distribution block
  • External drain access to standard fluids (coolant and oil)

Reduced environmental impact
  • Sound attenuated for low noise operation
  • OSHA Compliant safe design
  • 110% spill containment for cooland and oil
  • UL142 certified dual wall fuel tank

Multi-voltage distribution panel
  • Simultaneous dual voltage
  • Load door safety switch
  • Rust-free hinges on all doors
  • Adequate space for line and plug connection without interference
  • Remote start and stop contacts

XQ600 Optional Equipment

Tandem axle trailer with electric or hydraulic brakes