UPS Generator Set Start Module

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Generator set start module provides up to 1725 cold cranking amps @ 24 VDC to assist and backup the generator set starting batteries for improved system reliability. Very often the cause for standby generator sets failing to start is due to weak or dead engine cranking batteries. By providing redundant starting power directly from the UPS output, the engine starter is assured a healthy and continuous power source that does not require replacement and is temperature tolerant. For critical power customers concerned about battery maintenance or challenging battery environments, the generator set start module provides a reliable backup for genset starting batteries.

Technical Summary

Units:
Input Voltage 380/400/415/480 VAC, 3 phase, 50/60 Hz 380/400/415/480 VAC, 3 phase, 50/60 Hz Less
Input Current (max. during cranking). 32A 32A Less
Nominal Output Voltage 24 VDC 24 VDC Less
Nominal Output Current 1000 Amps 1000 Amps Less
Cold Cranking Amps. 1725 Amps (per SAE specifications) 1725 Amps (per SAE specifications) Less
Operating Temperature –4° F to 122° F (–20° C to 50° C) –4° F to 122° F (–20° C to 50° C) Less
Storage Temperature –13° F to 158° F (–25° C to 70° C) –13° F to 158° F (–25° C to 70° C) Less
Humidity <95% non-condensing <95% non-condensing Less
Dimensions – Floor Mount (w h d) 34" x 42" x 15" (866.3 mm x 1068.3 mm x 384.4 mm) 34" x 42" x 15" (866.3 mm x 1068.3 mm x 384.4 mm) Less
Dimensions – Wall Mount (w x h x d) 34" x 26" x 15" (866.3 mm x 663.6 mm x 384.4 mm) 34" x 26" x 15" (866.3 mm x 663.6 mm x 384.4 mm) Less
Weight 335.0 lb 152.0 kg Less

Product Features

  • Smallest available footprint
  • 98% total system efficiency
  • Simple cost-effective installation
  • Modular, scalable, redundant architecture
  • Low service and maintenance
  • Cost-effective lifecycle cost
  • Harmonic cancellation
  • Transient protection
  • High-speed voltage regulation
  • Power factor correction
  • Low input current distortion
  • Top and bottom cable entry
  • 40° C rating on entire system
  • Rapid recharge time
  • Utilizes flywheel energy storage technology
  • Color Touch-screen operator interface
  • Optional generator set start module
  • Optional paralleling capability

Reliable Power Protection for Critical Applications

Cat® UPS systems provide constant power protection against surges, sags, and power interruptions that can disrupt operations or cause loss of valuable data or system capacity. Additionally, the use of the optional generator set start module can dramatically increase generator set starting reliability in a continuous power configuration.

Superior Design

Superior system design and the use of robust digital components throughout the system yield the most reliable and trouble-free UPS system on the market. Protection is delivered in the industry’s smallest package with the highest efficiency and superior performance.

Lower Total Cost

The high operating efficiency means yearly savings versus traditional battery UPS products. In addition, lower Cat UPS heat rejection reduces up front HVAC costs and electrical consumption over the life of the product.

Generator Set Integration

By cancelling harmonic distortion, the UPS operates seamlessly with generator sets to provide a higher total electrical load capacity without over sizing the generator set. The UPS effectively insulates the generator set from block loads and transient, and can improve its fault clearing capabilities. Programmable integration with standby generator sets assures greater system reliability and improves the total system operation.

Worldwide Product Support

  • Parts Distribution Centers are located worldwide with available service support through Caterpillar and the Cat Dealer Network.
  • Factory certified service
  • UPS Generator Set Start Module Standard Equipment

    • Diode coupling allows battery paralleling/best source selection
    • Auto resetting thermal protection
    • AC disconnect
    • Wall or Floor Mounting
    • Outdoor rated enclosure
    • Rated for 10 crank cycles
    • Remote status contact

    UPS Generator Set Start Module Optional Equipment

    • Upstream AC overcurrent protection/ disconnecting means required