C32 Tier 2

Extended Warranty and Support
Learn More
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Power Rating

Units:
Minimum Rating 791.0 bhp 590.0 bkW Less
Maximum Rating 1333.0 bhp 994.0 bkW Less

Engine Specifications

Aspiration TTA TTA Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Stroke 6.4 in 162.0 mm Less
Displacement 1959.0 in3 32.1 L Less
Configuration V-12, 4-Stroke-Cycle-Diesel V-12, 4-Stroke-Cycle-Diesel Less
Bore 5.7 in 145.0 mm Less

Dimensions & Weights

Minimum Dry Weight 7100.0 lb 3221.0 kg Less
Maximum Dry Weight 7300.0 lb 3311.0 kg Less
Minimum Length 81.6 in 2073.0 mm Less
Maximum Width 58.9 in 1496.0 mm Less
Minimum Height 59.9 in 1522.0 mm Less
Maximum Height 59.9 in 1522.0 mm Less
Minimum Width 56.8 in 1443.0 mm Less
Maximum Length 81.6 in 2073.0 mm Less

C32 Tier 2 Standard Equipment

Air Inlet System
  • Corrosion-resistant sea water aftercooler core; air cleaner/fumes disposal (closed system) w/service indicator; turbocharger, jacket watercooled turbine housing; turbocharger inlet, OD straight connection

Control System
  • Electronic governing (A4 ECU), electronic throttle position sensor; cold mode start strategy; programmable low idle; electronic diagnostics and fault logging; fuel/air ratio control; momentary start/stop logic; high temp braided engine harness with 70-pin customer connector and service tool connector

Cooling System
  • Oil cooler; gear-driven, centrifugal jacket water pump; gear-driven, bronze impeller, non selfpriming sea water/auxiliary pump; keel cooling —separate circuit, includes expansion tank for both circuits; thermostat and housing; JW connections — ID weld flange

Exhaust System
  • Watercooled exhaust manifold and turbocharger; ID round flanged outlet

Fuel System
  • Fuel filter — RH service on port, LH service on starboard; manual fuel priming pump; fuel transfer pump

Instrumentation
  • Graphic unit (Marine Power Display); internal override and control switches; 24-pin customer connector; local keyswitch for power on/off; start/stop buttons, local stop button; backup ECU ready/active light; overspeed shutdown notification light; remote stop notification light

Lube System
  • Crankcase breather; oil filter, spin-on, RH service on port, LH service on starboard; oil filler, RH service on port, LH service on starboard; center deep sump oil pan; dipstick, RH service on port, LH service on starboard; oil pump, gear-driven

Mounting System
  • Front support — adjustable

Protection System
  • A4 ECU Electronic Monitoring System, remote stop pushbutton

General
  • Crankshaft vibration damper; lifting eyes; RH or LH service options; literature; side access block; single groove v-belt crankshaft pulley

Electronics and Software Capabilities
  • Software Capability
  • Sensors
  • Derates
  • Shutdown

C32 Tier 2 Optional Equipment

AIR INLET SYSTEM
  • Air Cleaners
  • Remote Air Inlet Adapter

CHARGING SYSTEM
  • Battery Chargers
  • Charging Alternators

CONTROL SYSTEM
  • Load sharing attachment

COOLING SYSTEM
  • Connections

EXHAUST SYSTEM
  • Elbows
  • Flexible Fitting
  • Muffler
  • Muffler Spark Arresting
  • Flange

FUEL SYSTEM
  • Water Separator Filters
  • Duplex Fuel Filters
  • Fuel Cooler

INSTRUMENTATION
  • Instrument Panels
  • Wiring Harness

LUBE SYSTEM
  • Duplex Oil Filters
  • Prelubrication Options
  • Sump Pump

PROTECTION SYSTEM
  • Marine Classification Society and Solas
  • Fuel and Oil Shielding

STARTING SYSTEM
  • Air Starting Motor
  • Air Start Accessories
  • Electric Starting Motors - Single 24 Volt
  • Starting Aids
  • Battery Sets - 24 Volt - Dry

GENERAL
  • Adapter Kits
  • Guards
  • Filter Cover Kit
  • Fumes Disposal Breather
  • Tool set

LITERATURE

DECALS

PACKING
  • Engine Protective Cover
  • Export Packing
  • Storage Preservation

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Extended Warranty and Support

Caterpillar offers a variety of integrated solutions to help you protect your investment, minimize owning and operating costs, and maximize up-time.

Learn More