Detect People Rather than Objects

Cat® Detect for Personnel

UTILIZE TECHNOLOGY TO DETECT GROUND WORKERS IN AN UNSAFE AREA BEHIND EQUIPMENT

Radio Frequency Identification (RFID) technology is placed within protective equipment such as safety vests or hard hats, and an antenna is installed in equipment to communicate with the RFID tags. If an operator reverses a piece of equipment installed with an antenna, they will be alerted inside the cab with a visual and audible alarm when a ground worker is behind them. The loud audible alarm outside of the cab also alerts the ground worker of their interference of the detection zone behind the equipment.

Benefits & Features:

  • Any vehicle equipped with a Cat Detect for Personnel antenna will detect any ground worker, on any job site, wearing a Cat Detect for Personnel equipped safety vest or hard hat.
  • No false alarms – only detects objects that are tagged with RFID.
  • High accuracy / repeatability to detect personnel when upright as well as crouching / lying / sitting down.
  • Easy installation with wireless communication between units.
 

Contact an Expert

To learn more about Detect for Personnel, contact us directly.

Email Us

Download Brochure

For more information on Cat Detect for Personnel, download our brochure here.

Download PDF