1803 mm (71 in)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Bales Grabs safely grab, carry and place square or round baled material.

Units:
Overall Width 55.2 in 1401.0 mm Less
Overall Height 34.4 in 873.0 mm Less
Maximum Opening Width 71.0 in 1803.0 mm Less
Capacity 2400.2 lb 1091.0 kg Less
Overall Depth 61.0 in 1550.0 mm Less
Weight 574.2 lb 261.0 kg Less
Working Pressure 3000.0 psi 21000.0 kpa Less
Internal Width, Arms Closed 37.0 in 940.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less

Large Capacity Opening

Opening is wide enough to grasp 1803 mm (71 in) or 2133 mm (84 in) bales of hay.

Tubular Arms

Tubular constructed arms eliminate damage to wrapped bales.

Bolt-on Serrated Step

Bolt-on serrated step allows safe and ergonomic access to machine cab and is easily replaceable if damaged.

High Strength Rigid Frame

High strength steel frame ensures durability. Hardened pins and easily accessible grease points lead to extended life and productivity.