1.2 m3 (1.5 yd3), IT Coupler, Bolt-On Teeth

< Back

Financing & Insurance
See our Offers

Overview

Load, carry, dump and perform general clean-up work.

Units:
Width 94.7 in 2406.0 mm Less
Height 41.6 in 1056.3 mm Less
Weight 1091.1 lb 494.9 kg Less
Length 42.6 in 1081.3 mm Less
Capacity 1.5 yd3 1.15 m3 Less
Base Edge Thickness 0.8 in 20.0 mm Less
Cutting Edge Thickness n/a n/a Less

Application

Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials.

Bucket Design

Formed back wrapper design enhances bucket loading and production in a wide variety of applications.

Superior Bucket Fill

Optimum wrapper angle and lack of sharp corners promote superior bucket fill and reduce material packing for greater productivity.

Ground Engaging Tools

Base bucket also available with bolt-on cutting edge and bolt-on teeth.