1.3 m3 (1.7 yd3), Bolt-On Teeth

< Back

Financing & Insurance
See our Offers

Overview

General Purpose Performance buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Units:
Width 95.6 in 2429.0 mm Less
Weight 1184.0 lb 537.1 kg Less
Height 43.0 in 1093.0 mm Less
Length 44.5 in 1130.0 mm Less
Rated Capacity 2.0 yd3 1.5 m3 Less
Base Edge Thickness 0.8 in 19.05 mm Less
Cutting Edge Thickness n/a n/a Less

Application

Performance Series buckets improve productivity, increase material retention and reduce fuel burn with easier pile work in a wide variety of applications.

Profile Shape

Performance Series profile for easy loading and maximum carry load.

Rounded Sidebars

Penetrating rounded sidebars help funnel material into the bucket, holding more material with less spillage.

Strike Plane

Improved strike plane leads to better sight lines for faster load cycles.

Open Throat Design

Open throat design improves heap size and fill factor.