1200 mm (47 in)

< Back

Financing & Insurance
See our Offers

Overview

For cleaning ditches, sloping, grading and other finishing work.

Units:
Width 47.2 in 1200.0 mm Less
Rated Capacity 14.5 ft3 410.6 L Less
Weight 615.2 lb 279.1 kg Less
Base Edge Thickness 0.8 in 20.0 mm Less
Tip Radius 36.2 in 918.6 mm Less

Application

Designed for cleaning ditches, sloping, grading and other finishing work.

Bucket Nesting

Transport all buckets needed for a job within the Grading Bucket.

Bolt-on Cutting Edge

Allows for smooth finish in grading applications.

Lack of Drainage Holes

Retains material and water for waste removal and light material applications.

Included Pins

Pins come pre-installed with bucket.