28m³ (36.6yd³) Heavy Rock

< Back

Financing & Insurance
See our Offers

Overview

Units:
Material Density 3708.0 lb/yd³ 2.2 t/m³ Less
Capacity 36.6 yd³ 28.0 m³ Less
Outer Width 173.2 in 4400.0 mm Less
Inner Width 159.1 in 4040.0 mm Less
Weight 70881.0 lb 32180.0 kg Less
Liner Package High Abrasion High Abrasion Less

Optimum Productivity

A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.

Efficient

Pass matched to Cat and Unit Rig trucks for an efficient system at your mine site.

Max Payload

Rated with ISO 7451 payload standards with a 1:1 heap ratio

The Support You Need

Cat buckets are fully covered by the Cat dealer network for round the clock support.