20m³ (26.2yd³) Heavy Rock

< Back

Financing & Insurance
See our Offers

Overview

Units:
Material Density 3371.0 lb/yd³ 2.0 t/m³ Less
Capacity 26.2 yd³ 20.0 m³ Less
Outer Width 164.6 in 4180.0 mm Less
Inner Width 149.6 in 3800.0 mm Less
Weight 49802.0 lb 22610.0 kg Less
Liner Package MultiPlus™ MultiPlus™ Less

Optimum Productivity

A perfect match to the Cat Hydraulic Mining Shovels. Designed to give excellent payload and matched to the power of Cat machines for a long service life.

Efficient

Pass matched to Cat and Unit Rig trucks for an efficient, cost-effective system at your mine site.

Maximum Payload

Rated at ISO 7451 payload standards with a 1:1 heap ratio

Support When You Need It

Cat mining buckets are fully supported by the Cat dealer network for round the clock support.