< Back

Financing & Insurance
See our Offers

Overview

Designed to handle low density materials such as mulch, wood chips, dry topsoil, fertilizer, livestock feed, snow.

Units:
Width 72.0 in 1829.0 mm Less
Rated Bucket Capacity 0.9 yd3 0.69 m3 Less
Weight 586.4 lb 266.0 kg Less
Base Edge Thickness 0.75 in 19.0 mm Less
Height 27.4 in 695.0 mm Less
Length 32.6 in 828.0 mm Less

High Capacity for Low Density Materials

Largest capacity buckets offered for Cat® Skid Steer Loaders, Multi Terrain Loaders and Compact Track Loaders. They are designed to handle low density materials such as mulch, wood chips, dry topsoil, fertilizer, livestock feed and snow.

Superior Loadability

Long floor length and tall back height provide excellent material retention and a large payload capacity.

Maximum Productivity

Formed back wrapper design with optimum angle provides enhanced loading and superior bucket fill. Rounded corners help reduce material packing for maximum productivity.

Hardened Edges

Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.