< Back

Financing & Insurance
See our Offers

Overview

Designed with a taller back height and longer floor length for lower density materials.

Units:
Width 66.0 in 1676.0 mm Less
Rated Bucket Capacity 0.63 yd3 0.48 m3 Less
Weight 496.0 lb 225.0 kg Less
Base Edge Thickness 0.75 in 19.0 mm Less
Height 21.0 in 533.0 mm Less
Length 31.1 in 789.0 mm Less

Diverse Applications

Designed for handling lower density materials such as mulch, dry topsoil, livestock feed and waste in agricultural and landscaping settings.

Material Retention

Longer floor length and taller back height provide excellent material retention.

Dual Angled Side Plates

Taller, dual angled side plates aid in the retention of loose, more flowing materials such as feed or fertilizer.

Hardened Edges

Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.