Hydraulic 3 ton

< Back

Financing & Insurance
See our Offers

Overview

Weight

Units:
Weight 91.0 lb 41.0 kg Less

Width

Width 10.6 in 269.0 mm Less

Length

Length 17.0 in 428.5 mm Less

Height

Height 8.7 in 220.5 mm Less

Drive method

Drive method Hydraulic Cylinder Hydraulic Cylinder Less

Hydraulic pressure coupler

Hydraulic pressure coupler 3553.0 psi 245.0 bar Less