TB-Linkage, Trenching

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The trenching variation of the Cat Pin Grabber coupler converts your 345 or 349 hydraulic excavator into a specialized machine, expanding both your fleet and business opportunities. When paired with narrow buckets and hammers, this coupler provides you with the nimbleness needed for trenching and utility applications.

Units:
Weight 2060.0 lb 934.0 kg Less
Width, machine interface 25.8 in 655.0 mm Less
Lifting Eye Working Load Limit 22.0 tn 20.0 t Less
Width, attachment interface 17.0 in 433.0 mm Less

Job Site Confidence

You can be confident attachments are connected properly, from engagement, while working to disengagement. From the operator’s seat, visual and audible indicators help assure attachment is coupled. Your Cat excavator hydraulics, mechanisms inside the coupler, and digging forces all work together to assure the attachment stays engaged. The Cat Pin Grabber Coupler meets or exceeds applicable safety standards allowing you to work anywhere in the world: EN 474-1:2006 +A4:2014, ISO/DIS 13031.2:2014, Australian Standard AS4772-2008, WorkCover NSW Position Paper WC01158: “Supplying, installing and using semi-automatic quick hitches on excavators or backhoes”.

Save Backfill Time & Material

Save time and extra costs associated with backfilling miles of trenches that are wider than necessary. Couplers narrower than the standard feature narrow pin bosses and shorter stick and link pins. This keeps the widest part of the coupler inside the digging width of your trenching buckets.

Payload & Power

This coupler is weighted right to allow big bucket payloads. Coupler is sized right to maintain excellent breakout force and digging power.

Do More with Your Equipment

Handle material, compact soil, break rocks, and so much more. Take on new jobs. Expand your new business opportunities.

Make Your Fleet More Productive

One excavator can share a variety of attachments with similar size excavators. Managing your assets just got a little easier.

Get Back to Work

Operator changes attachments in seconds, not minutes. You get back to work sooner, for less down time.

Easy to Use

The Cat Pin Grabber Coupler is easy to activate, easy to engage, easy to disengage. Operating procedures are simple and easy to learn. It’s the easiest way to improve productivity on every job site.