H35Es

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The H35Es hammer is compact and silenced; ideal for sidewalk, driveway, curb, and cinder block demolition in noise restricted areas like hospital zones and residential areas. These breakers seamlessly integrate with your mini excavator.

Units:
Impact Energy Class 300.0 ft-lbf 407.0 J Less
Blows per Minute 600-1800 600-1800 Less
Min. Operating Weight 287.0 lb 130.0 kg Less
Max. Operating Pressure 2393.0 psi 16500.0 kPa Less
Min. Operating Pressure 1450.0 psi 10000.0 kPa Less
Min. Carrier Weight 2430.0 lb 1102.0 kg Less
Max. Carrier Weight 5300.0 lb 2404.0 kg Less
Tool Diameter 1.57 in 40.0 mm Less
Max. Rated Flow 9.2 gal/min 35.0 L/min Less
Min. Rated Flow 3.2 gal/min 12.0 L/min Less
Max. Operating Weight 287.0 lb 130.0 kg Less

Big Performance in Small Spaces

When you need to remove a sidewalk, work inside a building, or modify a foundation, you need a Cat hammer on your mini excavator or skid steer. This compact breaker fits into tight spaces, but still packs the punch to get the job done extending the use of your smaller building and construction equipment into site prep and light demolition work.

One Hammer, Multiple Solutions

Use the same hammer to chisel asphalt, punch through concrete, or smash oversized rock. Your breaker can be fitted with a range of tools depending on your needs: moil points, blunt breakers, chisels, spade, and even a compaction plate. One attachment gives you many solutions.

Break Concrete, Not the Bank

Whether you choose to buy your hammer new, used or to rent, your local Cat dealer can help with a breaking solution that works best for you. Cat quality will continue to pay dividends as conditions change since you’ll have options to sell, trade in or rebuild: whatever works best to keep you and your business in the black.

Focus on Your Business, Not Your Hammer

You don't need to be a hammer expert as our expertise is on call for you. Built-in features like automatic shut-off protect your equipment from poor operation techniques or the occasional mistake. Internal buffering and integral silencing keeps the noise and power on the job, and out of the cab. If you can run a skid steer loader or mini excavator, you can run a Cat hammer like a pro.

Spend Less Time on Maintenance

Daily greasing is a snap, with one basic point at a convenient height. Rotate or change the bushing in less than an hour. Gas checks are annual, and quickly accomplished without dismounting the hammer. You can do this yourself… or your Cat dealer can provide comprehensive support on your schedule.

Beyond Your Purchase

Want to learn more about your hammer? Operating and maintenance videos are available online or through your local Cat dealer. Working away from home? Not a problem. Be confident no matter where your job takes you as the global network of Cat dealer is there with not only equipment support and service, but also with the hammer parts and service you may need as well. No other manufacturer can offer you the same.