< Back

Financing & Insurance
See our Offers

Overview

The SAT325/SAT325T harvester/processor heads are designed for optimal delimbing capacity from 75 – 640 mm (3-25 in). The three roller processing heads are built to handle rugged logging conditions and are well suited for the many different forest types found around the globe. Working the head around the clock harvesting large timber in the forest or nonstop processing on the landing, the SAT325/SAT325T heads have been designed to meet the tough demands of many big wood applications.

Maximum

Units:
Knives Open 40.0 in 1000.0 mm Less
Rollers Open 40.0 in 1000.0 mm Less

Max Feed Force

2xPoclain 837cc & 2xDanfoss 500cc 10790.0 lb-f 48.0 kN Less
2xPoclain 1048cc & 2xDanfoss 630cc 12365.0 lb-f 55.0 kN Less

Max Feed Speed

2xPoclain 837cc & 2xDanfoss 500cc 17.0 ft/s 5.1 m/s Less
2xPoclain 1048cc & 2xDanfoss 630cc 13.5 ft/s 4.1 m/s Less

Knives

“TRI-KNIFE” System 1 Upper floating, 2 Moveable/3 Cutting Edges 1 Upper floating, 2 Moveable/3 Cutting Edges Less

Weight 9039.0 lb 4100.0 kg Less
Capacity 3 - 25 in, 75 - 640 mm 3 - 25 in, 75 - 640 mm Less
Close Minimum 3.0 in 75.0 mm Less
Chain/Bar Oil Capacity 4.5 gal 17.0 L Less
Recommended Hydraulic Pressure 5076.0 psi 350.0 bar Less
Recommended Hydraulic Flow 100.0 gpm 380.0 L/min Less

Main Saw

Bar Pitch/Type 3/4 in/11BC 3/4 in/11BC Less
Bar Length 43.0 in 1092.0 mm Less
Maximum Diameter Cut 31.5 in 800.0 mm Less

Topping Saw

Bar Pitch/Type 3/4 in/11BC 3/4 in/11BC Less
Bar Length 43.0 in 1092.0 mm Less
Maximum Diameter Cut 27.0 in 690.0 mm Less

Dimensions

Roller Diameter (Pine & Alpine) 17.5 in 445.0 mm Less
Depth 57.0 in 1440.0 mm Less
Height to rotator pin 112.0 in 2850.0 mm Less
Width Rollers closed 74.0 in 1880.0 mm Less
Width Rollers open 77.5 in 1970.0 mm Less