639 mm (25 in)

< Back

Financing & Insurance
See our Offers

Overview

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Units:
Shank Length 25.0 in 639.0 mm Less
Weight 240.0 lb 109.0 kg Less
Overall Length 33.0 in 833.0 mm Less
Width 17.0 in. 420.0 mm Less
Tip Radius 32.0 in 806.0 mm Less

Applications

Designed for land clearing or site preparation in rock, quarry work and similar high-impact digging applications.

Pin-On or Coupler

Available in both pin-on and quick coupler mounting interface.

Heavy Construction

Reinforced, one piece shank is made of Hardox® 400. Includes adjuster group and Cat® GET. Gussets on top plate designed to withstand side loads.

Serviceability

Teeth are common with Cat® buckets and thumbs.

Thumb Compatible

Curved shape works with existing thumbs.