4.4 m (14 ft)

< Back

Financing & Insurance
See our Offers

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Units:
Working Width 168.0 in 4267.0 mm Less
Weight 3031.4 lb 1375.0 kg Less
Length 76.6 in 1945.0 mm Less
Moldboard Height 34.6 in 878.0 mm Less
Overall Height 42.8 in 1086.0 mm Less
Interface Bucket Receiver Bucket Receiver Less
Trip Edge Steel Steel Less
Trip Edge Height 7.6 in 193.5 mm Less
Trip Edge Quantity 2 2 Less

Adjustable Trip Edge System

Adjustable trip edge trips back when obstacles such as manhole covers are encountered in the snow being removed, minimizing the risk of damage.

Cutting Edge

Rubber or steel, bolt-on cutting edges are available for all size pushes. Rubber edges minimize damage to the surface being plowed while steel edges cut or throw hard packed snow or ice.

Streamlined Sidewall Design

Outside box support is designed to minimize snow cling to the moldboard but also provide rigid support to the outer sections to ensure long tool life.

Skid Shoes

Adjustable skid shoes allow adjustability of cutting edge height to maintain a constant cutting edge depth.

Profiled Mold Board

Optimal mold board design rolls and folds snow, maximizing capacity of the snow push and improving productivity by minimizing snow clinging to its surface.