303/303.5/304 PIN ON

< Back

Financing & Insurance
See our Offers

Overview

Length

Units:
Length 32.2 in 818.0 mm Less

Stored height

Stored height 12.2 in 310.0 mm Less

Overall width

Overall width 13.4 in 340.0 mm Less

Weight

Weight 148.0 lb 67.0 kg Less

Thumb width

Thumb width 10.7 in 272.0 mm Less

Rotation

Rotation 116.8° 116.8° Less