308 Pin Grabber

< Back

Financing & Insurance
See our Offers

Overview

Length

Units:
Length 49.0 in 1245.0 mm Less

Stored height

Stored height 21.9 in 556.0 mm Less

Overall width

Overall width 18.0 in 458.0 mm Less

Weight

Weight 307.0 lb 139.0 kg Less

Thumb width

Thumb width 11.6 in 294.0 mm Less

Rotation

Rotation 133° 133° Less