305/305.5 PIN ON

< Back

Financing & Insurance
See our Offers

Overview

Length

Units:
Length 37.7 in 957.0 mm Less

Stored height

Stored height 11.0 in 278.0 mm Less

Overall width

Overall width 18.8 in 477.0 mm Less

Weight

Weight 260.0 lb 118.0 kg Less

Thumb width

Thumb width 18.3 in 464.0 mm Less

Rotation

Rotation 131° 131° Less