AP300D with AS4173 Screed

< Back

Financing & Insurance
See our Offers

Overview

Many integrated features make the AP300D paver extremely productive for paving parking lots, urban streets, cycle/walking paths, trenches, and narrow shoulders, as well as other small and medium job sites. Contractors will appreciate the new high efficiency power-train that delivers tight turning capability, excellent traction, and high travel speeds for efficient maneuverability around the job site. The AS4173 Screed is equipped with tamper-bars for increased compaction behind the screed. Flexible paving widths and electrically heated screed plates make this machine extremely productive.

Weights

Units:
Maximum Operating Weight 17857.0 lb 8100.0 kg Less
Operating Weight 17857.0 lb 8100.0 kg Less
Tractor Weight 13889.0 lb 6300.0 kg Less

Operating Specifications

Standard Paving Width 1.75 m 1.75 m Less
Standard Paving Range 1.75 m 1.75 m Less
Maximum Speed 98.0 ft/min 30.0 m/min Less
Maximum Capacity 134.0 ft3 3.8 m3 Less
Hopper Capacity 134.0 ft3 3.8 m3 Less
Paving Width Minimum 2.25 ft 700.0 mm Less
Paving Width Minimum 2.25 ft 0.7 m Less
Paving Width Maximum 13.2 ft 4000.0 mm Less
Paving Width Maximum 13.2 ft 4.0 m Less
Maximum Paving Speed with Vibratory Screed 98.0 ft/min 30.0 m/min Less
Maximum Travel Speed 10.0 mph 16.0 km/h Less
Paving Width 11.2 ft 3420.0 mm Less
Truck Dump Height 19.0 in 480.0 mm Less
Truck Entry Width 9.33 ft 2850.0 m Less

Engine

Gross Power 74.4 hp 55.5 kW Less
Engine Model C4.4 ACERT C4.4 ACERT Less

Dimensions

Wheelbase 6.45 ft 1950.0 mm Less
Length on Ground 16.0 ft 4870.0 mm Less
Length with push roller & screed 16.0 ft 4.87 m Less
Overall height 11.2 ft 3.34 m Less
Transport width (hoppers raised) with end gates with screed 6.0 ft 1.82 m Less

Service Refill Capacities

Hydraulic Oil Tank 17.6 gal 80.0 L Less
Cooling System (total) 2.5 gal 11.0 L Less
Fuel Tank Capacity 29.0 gal 110.0 L Less

Fuel Tank

Fuel Tank Capacity 29.0 gal 110.0 L Less

High Efficiency Powertrain

The new hydrostatic propel system on the AP300D utilizes two independent propel pumps and motors to deliver continuous power to each rear drive wheel for improved traction. The optional front wheel assist feature provides additional pulling power should poor base conditions exist.


Precise Material Control

Independent control of each auger and each conveyor leads to consistent material flow in front of the screed. A four sensor system allows the operator to fine tune mix delivery, while reversible augers and conveyors limit spillage and the end of the paving pass.


Unmatched Operator Comfort

Dual operating stations slide out for better all-around visibility to the hopper and auger chamber. Machine controls are conveniently positioned on a sliding control panel. The exhaust stack provides fumes evacuation above the canopy. Two canopy choices are available; hydraulically retractable hardtop canopy or a soft-top canopy with manual or hydraulic folding capability.


Paving Application Versatility

The hydraulically extendible AS4173 screed has a paving range of 1.75 m to 3.42 m (5’ 9” to 11’ 2”). When equipped with mechanical bolt-on extensions, it can pave up to 4.0 m (13' 1"). A hydraulic paving reduction attachment narrows the paving width to 700 mm (27.5”).


Simplified Service

The hydraulic system is equipped with grouped and centrally located solenoids. Manual overrides simplify troubleshooting by eliminating functioning systems. Large access doors provide quick and easy inspection. The electrical system is color-coded, numbered, and wrapped in kevlar braid for easy identification and durability. Product Link™ is available to maximize up-time, provide machine location, give hourly updates and schedule service requirements at more opportune times.