< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

836H Landfill Compactor

Engine

Units:
Gross Power 553.84 hp 413.0 kW Less
Net Power 506.0 hp 372.0 kW Less
Engine Model C18 ACERT C18 ACERT Less
Direct Drive - Gross Power 523.0 hp 390.0 kW Less
Direct Drive - Flywheel Power 468.0 hp 349.0 kW Less
Converter Drive - Gross Power 554.0 hp 413.0 kW Less
Converter Drive - Flywheel Power 499.0 hp 372.0 kW Less
Flywheel Power 506.0 hp 372.0 kW Less
Net Power ISO 9249 506.0 hp 372.0 kW Less
Direct Drive - Torque Rise 37.0 % 37.0 % Less
Converter Drive - Torque Rise 36.0 % 36.0 % Less
Bore 5.71 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Displacement 1104.53 in3 18.1 L Less

Transmission

Direct Drive - Forward 1 3.8 mph 6.1 km/h Less
Direct Drive - Forward 2 6.8 mph 10.9 km/h Less
Direct Drive - Reverse 1 4.0 mph 6.4 km/h Less
Direct Drive - Reverse 2 7.1 mph 11.4 km/h Less
Converter Drive - Forward 1 3.6 mph 5.8 km/h Less
Converter Drive - Forward 2 6.4 mph 10.3 km/h Less
Converter Drive - Reverse 1 3.8 mph 6.1 km/h Less
Converter Drive - Reverse 2 6.7 mph 10.8 km/h Less

Hydraulic System

Relief Valve Setting 3495.41 psi 24100.0 kPa Less
Lift Cylinder Bore x Stroke 139.75 mm x 1021 mm 5.5 in x 40.2 in 139.75 mm x 1021 mm 5.5 in x 40.2 in Less

Axles

Front Planetary-Fixed Planetary-Fixed Less
Oscillating Rear ±6° ±6° Less

Wheels – Plus Tip Teeth with Abrasion Resistant Material (ARM)

Drum Width 4.59 ft 1400.0 mm Less
Drum Diameter 5.64 ft 1720.0 mm Less
Diameter with Tips 6.73 ft 2050.0 mm Less
Tips per Wheel 35 35 Less

Service Refill Capacities

Fuel Tank 209.49 gal 793.0 L Less
Cooling System 28.27 gal 107.0 L Less
Crankcase 15.85 gal 60.0 L Less
Transmission 21.93 gal 83.0 L Less
Differentials and Final Drives – Front 49.14 gal 186.0 L Less
Differentials and Final Drives – Rear 50.19 gal 190.0 L Less
Hydraulic Tank 36.19 gal 137.0 L Less

Weights

Operating Weight 118388.09 lb 53700.0 kg Less

Sound Performance

Standards Meets ANSI/SAE and ISO standards Meets ANSI/SAE and ISO standards Less

Dimensions (Approximate)

Height to Top of Cab with A/C 14.92 ft 4549.0 mm Less
Height to Top of Exhaust Pipe 13.64 ft 4157.0 mm Less
Height to Top of Hood 10.5 ft 3201.0 mm Less
Ground Clearance to Counterweight 1.95 ft 593.0 mm Less
Ground Clearance to Bumper 3.36 ft 1025.0 mm Less
Center Line of Rear Axle to Edge of Counterweight 10.28 ft 3132.0 mm Less
Hitch to Center Line of Front Axle 7.46 ft 2275.0 mm Less
Wheelbase 179.13 ft 4550.0 mm Less
Length with Blade on Ground 33.41 ft 10182.0 mm Less
Width over Wheels 14.0 ft 4280.0 mm Less
Ground Clearance 23.35 in 593.0 mm Less

Waste Protection

Waste resistant designs and features on the 836H combine to reduce production-robbing buildup of refuse and provide added cooling capacity by preventing debris from entering the engine compartment.


Landfill Features

The Cat Axle Guard System along with several blades to match your site requirements - from spreading layers of refuse to dozing and clearing a dumping area.


Power Train

The Cat C18 MEUI engine with ACERT® Technology is U.S. EPA/EU Stage III compliant. This, the Cat planetary power shift transmission and Impeller Clutch Torque Converter with lockup clutch provide improved rimpull control for precise and efficient operation.


Wheels and Tips

Cat wheels are designed for high performance and to complement the Cat Axle Guard System and power train. Equipped with Plus Tips or chopper blades, the 836H provides productive and efficient compaction, as well as excellent traction and sidehill stability on sloped material.


Hydraulics

The 836H uses electro-hydraulics for ease of operation and operator comfort. The new Automatic Blade Positioning helps to improve machine productivity.


Operator Controls

Experience a high level of efficiency and comfort with a state-of-the-art cab. Reduced sound levels, excellent ventilation, spaciousness and finger-tip blade controls all translate into increased productivity.


Operator Station

The 836H cab design promotes productivity and operator comfort. The cab includes an excellent viewing area and ventilation, intermittent wet-arm wipers, ergonomic design and control placement and is radio ready for two-way radios.


Serviceability

Many convenient service features such as hinged service doors, easily accessible scheduled maintenance points, conveniently located sight gauges and a separated cooling system make servicing easy. Service has been improved with new transmission remote pressure taps.


Complete Customer Support

Cat dealers offer a wide range of services that can be set up under a customer support agreement when you purchase your equipment. To help you get the best return on your investment, the dealer will assist you in choosing a plan that can cover everything from machine and attachment selection to replacement.