< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engineered for demanding work. The D9R’s durable construction is made for tough working conditions. It keeps material moving with the reliability and low operating costs you expect from Cat dozers.

Engine

Units:
Engine Model Cat® 3408C Cat® 3408C Less
Flywheel Power 405.0 hp 302.0 kW Less
Bore 5.4 in 137.0 mm Less
Stroke 6.0 in 152.0 mm Less
Displacement 1099.0 in3 18.0 L Less
Engine Power: Gross Power – SAE J1995* 443.0 hp 330.0 kW Less
Engine Power: Net Power – SAE J1349/ISO 9249 405.0 hp 302.0 kW Less
Net Power – SAE J1349/ISO 9249 405.0 hp 302.0 kW Less
Engine Power: EU 80/1269 405.0 hp 302.0 kW Less
Note * Excludes all fan losses. * Excludes all fan losses. Less
Note Engine ratings apply at 1,900 rpm. Engine ratings apply at 1,900 rpm. Less
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Less
Note No derating required up to 2286 m (7,500 ft) altitude. No derating required up to 2286 m (7,500 ft) altitude. Less

Weights

Operating Weight 107550.0 lb 48784.0 kg Less
Shipping Weight 79705.0 lb 36154.0 kg Less
Note Operating Weight: Includes clutch/brake arrangement, lubricant, coolant, 100% fuel, hydraulic controls and fluids, 610 mm (24 in) extreme service shoes, SU-Blade, single-shank ripper, ROPS, FOPS cab and operator. Operating Weight: Includes clutch/brake arrangement, lubricant, coolant, 100% fuel, hydraulic controls and fluids, 610 mm (24 in) extreme service shoes, SU-Blade, single-shank ripper, ROPS, FOPS cab and operator. Less
Note Shipping Weight: Includes clutch/brake arrangement, lubricants, coolant, 20% fuel and ROPS, FOPS cab and 610 mm (24 in) extreme service shoes. Shipping Weight: Includes clutch/brake arrangement, lubricants, coolant, 20% fuel and ROPS, FOPS cab and 610 mm (24 in) extreme service shoes. Less

Transmission

1 Forward 2.4 mph 3.9 km/h Less
2 Forward 4.2 mph 6.8 km/h Less
3 Forward 7.4 mph 11.9 km/h Less
1 Reverse 2.9 mph 4.7 km/h Less
2 Reverse 5.2 mph 8.4 km/h Less
3 Reverse 9.1 mph 14.7 km/h Less
1 Forward – Drawbar Pull 163000.0 lbf 725000.0 N Less
2 Forward – Drawbar Pull 90000.0 lbf 400000.0 N Less
3 Forward – Drawbar Pull 49000.0 lbf 218000.0 N Less

Hydraulic Controls

Pump Type Piston-type geared from flywheel Piston-type geared from flywheel Less
Pump Output (Implement) 63.1 gal/min 239.0 L/min Less
Tilt Cylinder Rod End Flow 36.4 gal/min 137.0 L/min Less
Tilt Cylinder Head End Flow 44.2 gal/min 167.0 L/min Less
Bulldozer Relief Valve Setting 3800.0 psi 26200.0 kPa Less
Tilt Cylinder Relief Valve Setting 2800.0 psi 19300.0 kPa Less
Ripper (Lift) Relief Valve Setting 3800.0 psi 26200.0 kPa Less
Ripper (Pitch) Relief Valve Setting 3800.0 psi 26200.0 kPa Less
Note Implement Pump output measured at 1,900 rpm and 6895 kPa (1,000 psi). Implement Pump output measured at 1,900 rpm and 6895 kPa (1,000 psi). Less
Note Complete system consists of pump, tank with filter, valves, lines, linkage and control levers. Complete system consists of pump, tank with filter, valves, lines, linkage and control levers. Less

Undercarriage

Shoe Type Extreme Service Extreme Service Less
Width of Shoe 24.0 in 610.0 mm Less
Shoes/Side 43 43 Less
Pitch 9.44 in 240.0 mm Less
Ground Clearance 23.4 in 596.0 mm Less
Track Gauge 88.6 in 2250.0 mm Less
Length of Track on Ground 136.6 in 3470.0 mm Less
Ground Contact Area 6569.0 in2 4.24 m2 Less
Track Rollers/Side 8 8 Less
Grouser Height – Extreme Service (ES) 3.3 in 84.0 mm Less
Note Positive Pin Retention Track. Positive Pin Retention Track. Less

Service Refill Capacities

Fuel Tank 235.0 gal 889.0 L Less
Cooling System 43.0 gal 163.0 L Less
Engine Crankcase* 12.0 gal 45.5 L Less
Power Train 43.4 gal 164.0 L Less
Final Drives (each) 3.9 gal 15.0 L Less
Roller Frames (each) 11.9 gal 45.0 L Less
Pivot Shaft Compartment 7.9 gal 30.0 L Less
Hydraulic Tank 20.4 gal 77.2 L Less
Note * With oil filters. * With oil filters. Less

Blades – 9SU

Capacity (SAE J1265) 17.7 yd3 13.5 m3 Less
Width (over end bits) 14.14 ft 4310.0 mm Less
Height 6.35 ft 1934.0 mm Less
Digging Depth 23.9 in 606.0 mm Less
Ground Clearance 56.0 in 1422.0 mm Less
Maximum Tilt 37.0 in 940.0 mm Less
Weight* (without hydraulic controls) 15130.0 lb 6863.0 kg Less
Total Operating Weight** (with Blade and Single-Shank Ripper) 107550.0 lb 48784.0 kg Less
Note * Includes blade tilt cylinder. * Includes blade tilt cylinder. Less
Note ** Total Operating Weight: Includes hydraulic controls, blade tilt cylinder, coolant, lubricants, 100% fuel, ROPS, FOPS cab, Blade, Single-Shank Ripper, 610 mm (24 in) ES shoes, and operator. ** Total Operating Weight: Includes hydraulic controls, blade tilt cylinder, coolant, lubricants, 100% fuel, ROPS, FOPS cab, Blade, Single-Shank Ripper, 610 mm (24 in) ES shoes, and operator. Less

Blades – 9U

Capacity (SAE J1265) 21.4 yd3 16.4 m3 Less
Width (over end bits) 15.25 ft 4650.0 mm Less
Height 6.35 ft 1934.0 mm Less
Digging Depth 23.9 in 606.0 mm Less
Ground Clearance 56.0 in 1422.0 mm Less
Maximum Tilt 39.9 in 1014.0 mm Less
Weight* (without hydraulic controls) 16288.0 lb 7388.0 kg Less
Total Operating Weight** (with Blade and Single-Shank Ripper) 108890.59 lb 49392.0 kg Less
Note * Includes blade tilt cylinder. * Includes blade tilt cylinder. Less
Note ** Total Operating Weight: Includes hydraulic controls, blade tilt cylinder, coolant, lubricants, 100% fuel, ROPS, FOPS cab, Blade, Single-Shank Ripper, 610 mm (24 in) ES shoes, and operator. ** Total Operating Weight: Includes hydraulic controls, blade tilt cylinder, coolant, lubricants, 100% fuel, ROPS, FOPS cab, Blade, Single-Shank Ripper, 610 mm (24 in) ES shoes, and operator. Less

Rippers – Adjustable Parallelogram Single-Shank Standard/Deep

Overall Beam Width NA NA Less
Number of Shank Holes 3/3 3/3 Less
Maximum Clearance Raised (under tip, pinned in bottom hole) 882 mm/817 mm (34.7 in/32.2 in) 882 mm/817 mm (34.7 in/32.2 in) Less
Maximum Penetration (standard tip) 1231 mm/1727 mm (48.5 in/68 in) 1231 mm/1727 mm (48.5 in/68 in) Less
Maximum Penetration Force (shank vertical) 158 kN/172 kN (35,520 lbf/38,667 lbf) 158 kN/172 kN (35,520 lbf/38,667 lbf) Less
Pry Out Force 332 kN/331 kN (74,637 lbf/74,412 lbf) 332 kN/331 kN (74,637 lbf/74,412 lbf) Less
Weight (with one shank) 4293 kg/4420 kg (9,464 lb/9,744 lb) 4293 kg/4420 kg (9,464 lb/9,744 lb) Less
Total Operating Weight* (with SU-Blade and Ripper) 107550.0 lb 48784.0 kg Less
Note * Total Operating Weight: Includes hydraulic controls, blade tilt cylinder, coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU-Blade, Ripper, 610 mm (24 in) ES shoes, and operator. * Total Operating Weight: Includes hydraulic controls, blade tilt cylinder, coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU-Blade, Ripper, 610 mm (24 in) ES shoes, and operator. Less
Note Single-shank ripping arrangement weight includes pin puller. Single-shank ripping arrangement weight includes pin puller. Less

Rippers – Adjustable Parallelogram+Multi-shank

Number of Shank Holes 2 2 Less
Overall Beam Width 52.4 in 1330.0 mm Less
Maximum Clearance Raised (under tip, pinned in bottom hole) 34.6 in 879.0 mm Less
Maximum Penetration (standard tip) 31.4 in 798.0 mm Less
Maximum Penetration Force (shank vertical) 34621.0 lbf 154.0 kN Less
Pry Out Force (Multi-Shank Ripper with one tooth) 81156.0 lbf 361.0 kN Less
Weight (with one shank) 9156.0 lb 4153.0 kg Less
Total Operating Weight* (with SU-Blade and Ripper) 106309.0 lb 48221.0 kg Less
Note * Total Operating Weight: Includes hydraulic controls, blade tilt cylinder, coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU-Blade, Ripper, 610 mm (24 in) ES shoes, and operator. * Total Operating Weight: Includes hydraulic controls, blade tilt cylinder, coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU-Blade, Ripper, 610 mm (24 in) ES shoes, and operator. Less
Note +Includes (1) shank, add 347 kg for each additional shank. +Includes (1) shank, add 347 kg for each additional shank. Less

Winches

Winch Model PA140VS PA140VS Less
Weight* 3950.0 lb 1790.0 kg Less
Oil Capacity 4.0 gal 15.0 L Less
Increased Tractor Length 21.9 in 557.0 mm Less
Drum Width 12.6 in 320.0 mm Less
Wire Cable Diameter – Recommended 1.13 in 28.0 mm Less
Wire Cable Diameter – Optional 1.25 in 32.0 mm Less
Maximum Drum Capacity – Recommended Cable Length 257.0 ft 78.0 m Less
Maximum Drum Capacity – Optional Cable Length 204.0 ft 62.0 m Less
Wire Cable Ferrule Size – Outside Diameter 2.4 in 60.0 mm Less
Wire Cable Ferrule Size – Length 2.8 in 70.0 mm Less
Note * Weight: Weight shown is base winch only. Does not include mounting arrangement, control arrangement, oil, or wire rope. With counterweight: 3700 kg (8,150 lb). * Weight: Weight shown is base winch only. Does not include mounting arrangement, control arrangement, oil, or wire rope. With counterweight: 3700 kg (8,150 lb). Less
Note Variable speed, hydraulically driven, dual braking system, three‑roller fairlead. Variable speed, hydraulically driven, dual braking system, three‑roller fairlead. Less

Dimensions (Approximate)

Ground Clearance* 23.4 in 596.0 mm Less
Track Gauge 88.6 in 2250.0 mm Less
Width without Trunnions (Standard Shoe) 113.4 in 2880.0 mm Less
Width over Trunnions 129.9 in 3300.0 mm Less
Height (FOPS Cab)* 150.4 in 3820.0 mm Less
Height (Top of Stack)* 157.7 in 4005.0 mm Less
Height (ROPS/Canopy)* 157.5 in 4000.0 mm Less
Drawbar Height (Center of Clevis)* 30.1 in 765.0 mm Less
Length of Track on Ground 136.6 in 3470.0 mm Less
Overall Length Basic Tractor 193.3 in 4910.0 mm Less
Length Basic Tractor with Drawbar 204.0 in 5180.0 mm Less
Length Basic Tractor with Winch 218.3 in 5545.0 mm Less
Length with SU-Blade** 270.9 in 6880.0 mm Less
Length with U-Blade 274.3 in 6967.0 mm Less
Length with Single-Shank Ripper 257.0 in 6529.0 mm Less
Length with Multi-Shank Ripper 257.4 in 6538.0 mm Less
Overall Length (SU-Blade/SS Ripper) 324.0 in 8230.0 mm Less
Note *Includes grouser height for total dimensions on hard surfaces. *Includes grouser height for total dimensions on hard surfaces. Less
Note **Includes drawbar. **Includes drawbar. Less

Standards

ROPS ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria SAE J1040 MAY94, ISO 3471:1994. ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria SAE J1040 MAY94, ISO 3471:1994. Less
FOPS FOPS (Falling Object Protective Structure) meets SAE J/ISO 3449 APR98 Level II, and ISO 3449:1992 Level II. FOPS (Falling Object Protective Structure) meets SAE J/ISO 3449 APR98 Level II, and ISO 3449:1992 Level II. Less
Sound The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 83 dB(A), for cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 83 dB(A), for cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. Less
Note Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environment. Less
Brakes Brakes meet the standard SAE J/ISO 10265 MAR99. Brakes meet the standard SAE J/ISO 10265 MAR99. Less

Engine

Power and reliability to help you move more.


Advanced Modular Cooling System

Superior cooling in the most demanding work conditions.


Transmission

Delivers the performance you expect from a Cat machine.


Torque Divider

Provides optimum operator efficiency and driveline reliability.


Operator Station

Designed for your comfort, convenience, and productivity.


Structure

Engineered for maximum production and service life.


Undercarriage

Designed for optimized machine balance and best performance at your site.


Work Tools

Provide flexibility to match the machine to your job.


Serviceability

Reduce service time to increase your uptime.


Customer Support

The Cat dealer knows how to keep your machines moving.


D9R Standard Equipment

ELECTRICAL
  • Alternator, 75 amp
  • Back-up alarm
  • Batteries, 12-volt (2), 190 amp-hour
  • Converter, 10-volt, 10 amp
  • Horn, forward warning
  • Lighting system: – Two on fender facing forward – Two on fender facing rearward – Two on top of the lift cylinders
  • Starting receptacle

OPERATOR ENVIRONMENT
  • Canopy, ROPS/FOPS
  • Cat D9R Monitoring System
  • Decelerator and governor control
  • Heater
  • Hydraulic control lever restraints
  • Hydraulic system, four valve
  • Mirror, rearview
  • Seat, cloth with mechanical suspension
  • Seat belt, retractable 76 mm (3 in)

UNDERCARRIAGE
  • 610 mm (24 in) extreme service grouser with sealed and lubricated PPR track (43 section)
  • Lifetime lubricated rollers and idlers
  • Pinned equalizer bar
  • Sprocket rim segments, replaceable
  • Suspension-type undercarriage, eight-roller tubular track roller frame
  • Track adjusters, hydraulic
  • Track guides
  • Two-piece master links

POWER TRAIN
  • 3408C DITA diesel engine
  • Advanced Modular Cooling System (AMOCS)
  • Blower fan
  • Clutch-brake with combined steering and brake control levers
  • Coolant, extended life
  • Drains, ecology fluid
  • Final drives, three planet double reduction planetary
  • Fuel priming pump
  • Muffler
  • Power shift transmission (3F/3R)
  • Precleaner with dust ejector
  • Prescreener
  • Separator, water/fuel
  • Thermal shield
  • Torque divider

OTHER STANDARD EQUIPMENT
  • CD ROM parts book
  • Ecology drains
  • Engine enclosure
  • Guards – bottom, hinged extreme service with front towing device
  • Load sensing hydraulics
  • Mounting, lift cylinders
  • Radiator, hinged
  • Rain cap
  • Service instructions, international
  • Vandalism protection (8 caplocks)

D9R Optional Equipment

ELECTRICAL
  • Alternator, 105 amp
  • Battery: – Arctic (includes four batteries) – Heavy Duty (includes four batteries)
  • Converter, 24-volt to 12-volt (includes 20 amp converter)
  • Lights, 10 halogen: – Two on fender facing forward – Two on fender facing rearward – Four on top of lift cylinders – Two on sides of ROPS facing rearward

GUARDS
  • Dozer lines
  • Fuel tank
  • Rear screen
  • Undercarriage idlers

OPERATOR ENVIRONMENT
  • Air conditioner (under hood or fender)
  • Cab (standard, arctic or steel mill)
  • Seat: – Vinyl seat with mechanical suspension – Cloth seat with air suspension

POWER TRAIN
  • Coolant – arctic
  • Ether starting aid
  • Fan: – Desert – Reversible
  • Fast fuel system
  • Final drives: – Guarded – Cold weather – Steel mill
  • Grid, radiator core protector: – Grid, coated radiator core protector
  • Lubrication: – Arctic – High ambient – Steel mill
  • Precleaner, turbine or turbine with screen
  • Prelube engine
  • Radiator: – Copper-nickel (in conditions with airborne abrasive materials) – High ambient

UNDERCARRIAGE
  • Tracks, PPR, sealed and lubricated
  • 560 mm (22 in) Extreme Service
  • 610 mm (24 in) Extreme Service trapezoidal holes
  • 610 mm (24 in) Super Extreme Service
  • 610 mm (24 in) Super Extreme Service Steel Mill
  • 685 mm (27 in) Extreme Service
  • 685 mm (27 in) Extreme Service trapezoidal holes
  • 685 mm (27 in) Super Extreme Service
  • 760 mm (30 in) Moderate Service
  • Carrier rollers
  • Carrier rollers, cold weather
  • Undercarriage arrangements: – Cold weather – Steel mill

SPECIAL ARRANGEMENTS
  • Arctic
  • Desert
  • Heavy construction
  • Steel mill

BULLDOZER ARRANGEMENTS
  • 9SU blade
  • 9SU abrasion resistant blade
  • 9SU abrasion resistant blade, black
  • 9U blade
  • 9U abrasion resistant blade
  • 9U abrasion resistant blade, black

HYDRAULIC CONTROLS
  • Dual tilt

REAR ATTACHMENTS
  • Counterweight
  • Drawbar rear
  • Single shank
  • Multi shank
  • Multi shank – steel mill
  • Pin puller (single shank only)
  • CapSure Hammerless Installation and Positive Retention System: – Single shank – Multi shank – Single shank deep
  • Winch

OTHER ATTACHMENTS
  • Cellular Product Link
  • Fuel lines, heater
  • High speed oil change system
  • Paint: – Black paint on hood and top of radiator guard – Corrosion resistant