336D2 GC

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 336D2 GC is focused on life cycle value customers who work in a broad range of applications where fuel consumption and competitive performance are key attributes.

Engine

Units:
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Net Flywheel Power 279.0 hp 208.0 kW Less
Bore 4.41 in 112.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 2.3 gal 8.8 L Less
Engine Power (ISO 14396) 281.0 hp 209.0 kW Less
Net Power (SAE J1349/ISO 9249) 279.0 hp 208.0 kW Less

Weights

Operating Weight 73000.0 lb 33100.0 kg Less
Operating Weight – Standard Undercarriage 73000.0 lb 33100.0 kg Less
Note Standard undercarriage, 6.5 m (21'4") reach boom, 2.8 m (9'2") reach stick, 600 mm (24 in) shoes, 5.2 mt (5.7 t) counterweight. Standard undercarriage, 6.5 m (21'4") reach boom, 2.8 m (9'2") reach stick, 600 mm (24 in) shoes, 5.2 mt (5.7 t) counterweight. Less

Swing Mechanism

Swing Speed 7.9 rpm 7.9 rpm Less
Swing Torque 80144.0 lbf-ft 109.0 kN·m Less

Drive

Maximum Travel Speed 2.9 mph 4.6 km/h Less
Maximum Drawbar Pull 67780.0 lbf 302.0 kN Less

Hydraulic System

Swing System – Maximum Flow 66.0 gal/min 250.0 L/min Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 4061.0 psi 28000.0 kPa Less
Pilot System – Maximum Flow 11.0 gal/min 40.0 L/min Less
Pilot System – Maximum Pressure 580.0 psi 4000.0 kPa Less
Boom Cylinder – Bore 5.9 in 150.0 mm Less
Boom Cylinder – Stroke 56.7 in 1440.0 mm Less
Stick Cylinder – Bore 6.7 in 170.0 mm Less
Stick Cylinder – Stroke 68.4 in 1738.0 mm Less
Bucket Cylinder – Bore 5.9 in 150.0 mm Less
Bucket Cylinder – Stroke 45.3 in 1151.0 mm Less
Main System – Maximum Flow (each) 74.0 gal/min 281.0 L/min Less
Maximum Pressure – Equipment 5076.0 psi 35000.0 kPa Less

Service Refill Capacities

Fuel Tank Capacity 164.0 gal 620.0 L Less
Cooling System 11.0 gal 40.0 L Less
Engine Oil 11.0 gal 41.0 L Less
Final Drive (each) 2.0 gal 8.0 L Less
Hydraulic System Oil Capacity (including tank) 108.0 gal 410.0 L Less
Hydraulic Tank Oil 46.0 gal 175.0 L Less
Swing Drive 5.0 gal 19.0 L Less

Operator Station

Ergonomically designed to keep you comfortable and productive all day long.


Engine

Powerful, reliable, and fuel efficient to deliver more to your bottom line.


Hydraulics

Uncanny power and control for multiple applications.


Structures

Strong and durable like you expect from Cat excavators.


Front Linkage

Reliable, durable, and versatile to meet all your application needs.


Integrated Technologies

Monitor, manage, and enhance job site operations


Service and Maintenance

Simplified design to save you time and money.


Complete Customer Support

A wide range of personalized solutions from your local Cat dealer.


Work Tools

Dig, hammer, rip, and cut with confidence.


336D2 GC Standard Equipment

ENGINE
  • Diesel C9 ACERT engine
  • 2300 m (7,546 ft) altitude capability
  • 65 amp alternator
  • Air intake heater
  • Radial seal air filters (primary and secondary filter)
  • Automatic engine speed control
  • Water separator with water level indicator sensor
  • Waved fin radiator with space for cleaning
  • Two-speed travel
  • Two (2) micron fuel filters
  • Electric priming pump

HYDRAULIC SYSTEM
  • Capability of installing additional valves and circuits
  • Regeneration circuits for boom and stick
  • Reverse swing damping valve
  • Automatic swing parking brake

CAB
  • Retractable seat belt – 51 mm (2 in)
  • 70/30 split front windshield
  • Laminated upper front windshield and tempered other windows
  • Sliding upper door window
  • Bi-level air conditioner (automatic) with defroster (pressurized cab)
  • Color LCD display with warning, filter/fluid change, and working hour information
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Radio mounting (DIN size)
  • Two stereo speakers
  • Beverage holder
  • Coat hook, ashtray, literature holder
  • Openable roof hatch
  • Washable floor mat

FRONT PARTS
  • 6.5 m (21'4") optimized Reach boom: – Optimized R2.8DB stick
  • Bucket linkage: – DB Bucket linkage (without lifting eye)

UNDERCARRIAGE
  • Idler and center section track guiding guards
  • Towing eye on base frame
  • Grease lubricated track GLT2, resin seal
  • 600 mm (24 in) Triple Grouser tracks

ELECTRICAL
  • Circuit breaker
  • Light, boom mounted, left and right
  • Light, storage box mounted

SAFETY AND SECURITY
  • Cat one key security system
  • Door and compartment locks
  • Signaling/warning horn
  • Rearview mirrors
  • Emergency engine shutoff switch
  • Emergency exit rear window
  • Capability to connect a beacon

COUNTERWEIGHT
  • 5.2 mt (5.7 t) counterweight

INTEGRATED TECHNOLOGIES
  • Cat Product Link