330D2 (Tier 2)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 330D2 L offers top productivity, durability, and versatility, no matter what your application. It is built to handle a wide range of jobs – from quarry and industrial material handling to construction, and more.

Engine

Units:
Engine Model Cat C7.1 ACERT™ Cat C7.1 ACERT™ Less
Net Flywheel Power 211.0 hp 157.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.0 in3 7.01 L Less
Gross Power – ISO 14396 213.0 hp 159.0 kW Less
Net Power – SAE J1349/ISO 9249 211.0 hp 157.0 kW Less
Emissions The Cat C7.1 ACERT engine meets exhaust emissions equivalent to U.S. EPA Tier 2, EU Stage II emission standards. The Cat C7.1 ACERT engine meets exhaust emissions equivalent to U.S. EPA Tier 2, EU Stage II emission standards. Less
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Less
Note The field-proven C7.1 ACERT engine can work efficiently at altitudes up to 5000 m (16,405 ft). The field-proven C7.1 ACERT engine can work efficiently at altitudes up to 5000 m (16,405 ft). Less

Weights

Operating Weight 66810.0 lb 30310.0 kg Less
330D2 L Non-ROPS – Minimum Operating Weight* 63890.0 lb 28980.0 kg Less
330D2 L Non-ROPS – Maximum Operating Weight** 66810.0 lb 30310.0 kg Less
Note *Based on: Long Undercarriage with 600 mm (24 in) TG Track + HD Reach Boom + R2.65 m (8'8") HD Stick with Rebar + 1.54 m3 (2.01 yd3) Bucket *Based on: Long Undercarriage with 600 mm (24 in) TG Track + HD Reach Boom + R2.65 m (8'8") HD Stick with Rebar + 1.54 m3 (2.01 yd3) Bucket Less
Note **Based on: Long Undercarriage with 800 mm (32 in) TG LC Track + Mass Boom + M2.5 m (8'2") Mass Stick + 2.12 m3 (2.77 yd3) Bucket **Based on: Long Undercarriage with 800 mm (32 in) TG LC Track + Mass Boom + M2.5 m (8'2") Mass Stick + 2.12 m3 (2.77 yd3) Bucket Less

Service Refill Capacities

Fuel Tank Capacity 137.4 gal 520.0 L Less
Cooling System 8.2 gal 31.0 L Less
Engine Oil 5.8 gal 22.0 L Less
Swing Drive 2.6 gal 10.0 L Less
Final Drive (each) 1.6 gal 6.0 L Less
Hydraulic System Oil Capacity (including tank) 81.9 gal 310.0 L Less
Hydraulic Tank Oil 67.9 gal 257.0 L Less

Swing

Swing Speed 9.6 rpm 9.6 rpm Less
Swing Torque 60628.0 lbf-ft 82.2 kN·m Less

Drive

Maximum Drawbar Pull 55753.0 lbf 248.0 kN Less
Maximum Travel Speed 3.4 mph 5.3 km/h Less

Hydraulic System

Main System – Maximum Flow at Travel H/L (1,800 rpm) 254 × 2 [508 total] L/min (67.1 × 2 [134.2 total] gal/min) 254 × 2 [508 total] L/min (67.1 × 2 [134.2 total] gal/min) Less
Main System – Maximum Flow at Travel L/L (1,750 rpm) 247 × 2 [494 total] L/min (65.2 × 2 [130.4 total] gal/min) 247 × 2 [494 total] L/min (65.2 × 2 [130.4 total] gal/min) Less
Main System – Maximum Flow (each) at Operation (1,700 rpm) 240 × 2 [480 total] L/min (63.4 × 2 [126.8 total] gal/min) 240 × 2 [480 total] L/min (63.4 × 2 [126.8 total] gal/min) Less
Swing System – Maximum Flow 63.4 gal/min 240.0 L/min Less
Maximum Pressure – Equipment 5076.0 psi 35.0 MPa Less
Maximum Pressure – Travel 5076.0 psi 35.0 MPa Less
Maximum Pressure – Swing 3983.0 psi 27.5 MPa Less
Pilot System – Maximum Flow 6.1 gal/min 23.1 L/min Less
Pilot System – Maximum Pressure 569.0 psi 3920.0 kPa Less

Engine RPM

Operation 1700.0 rpm 1700.0 rpm Less
Travel 1800.0 rpm 1800.0 rpm Less

Working Ranges: HD Reach Boom– 6.15 m (20'2"); 3.2 m (10'6") HD Stick; 1690 mm (5'7") Bucket Tip Radius

Maximum Digging Depth 23.92 ft 7290.0 mm Less
Maximum Reach at Ground Level 35.17 ft 10720.0 mm Less
Maximum Cutting Height 32.92 ft 10040.0 mm Less
Maximum Loading Height 22.67 ft 6900.0 mm Less
Minimum Loading Height 7.42 ft 2250.0 mm Less
Maximum Depth Cut for 2440 mm (8'1") Level Bottom 23.42 ft 7130.0 mm Less
Maximum Digging (Vertical Wall) 20.25 ft 6160.0 mm Less

Working Ranges: HD Reach Boom– 6.15 m (20'2"); 2.65 m (8'8") HD Stick; 1690 mm (5'7") Bucket Tip Radius

Maximum Digging Depth 22.08 ft 6740.0 mm Less
Maximum Reach at Ground Level 33.58 ft 10240.0 mm Less
Maximum Cutting Height 32.58 ft 9930.0 mm Less
Maximum Loading Height 22.17 ft 6760.0 mm Less
Minimum Loading Height 9.17 ft 2800.0 mm Less
Maximum Depth Cut for 2440 mm (8'1") Level Bottom 21.5 ft 6560.0 mm Less
Maximum Digging (Vertical Wall) 19.17 ft 5840.0 mm Less

Working Ranges: Mass Boom – 5.55 m (18'3"); 2.5 m (8'2") Stick; 1780 mm (5'10") Bucket Tip Radius

Maximum Digging Depth 20.17 ft 6140.0 mm Less
Maximum Reach at Ground Level 31.08 ft 9470.0 mm Less
Maximum Cutting Height 30.0 ft 9140.0 mm Less
Maximum Loading Height 19.58 ft 5960.0 mm Less
Minimum Loading Height 8.0 ft 2430.0 mm Less
Maximum Depth Cut for 2440 mm (8'1") Level Bottom 19.5 ft 5950.0 mm Less
Maximum Digging (Vertical Wall) 14.08 ft 4290.0 mm Less

Performance

  • Powerful Cat C7.1 ACERT™ electronic controlled engine with reduced fuel consumption.
  • Improves fuel efficiency by managing pump and isochronous engine speed control.
  • Electrical Fuel Priming Pump (EPP) speeds up starts and fuel system maintenance and protects fuel pump from risk of air cavitation.
  • The variable-speed fan reduces noise and saves energy.

Ease of Operation

  • Cabs are equipped with easy-to-operate controls.
  • Multiple seat and joystick adjustment options enhance comfort.
  • Optimized low-effort joystick controls reduce operator fatigue.
  • The LCD monitor is easy to navigate and programmable in 42 languages.

Durability

  • The strong, durable carbody is designed to work in the toughest operating conditions.
  • Electrical wires are colored, numbered, and protected with thick braiding for ease of identification and long life.
  • The modified X-frame structure provides long life and durability.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.
  • The long undercarriage (L) maximizes stability and lift capacity.

Technology

  • Integrated Cat technology solutions increase production and minimize operating costs.
  • Product Link™ reports key information from the machine to any location.

Safety

  • The hydraulic activation lever safely locks out all hydraulic functions.
  • Anti-skid plating and countersunk bolts reduce slipping in severe conditions during routine checks.
  • A full-length firewall separates the pump compartment from the engine.
  • The ground-level switch shuts down the engine in an emergency.
  • A rearview camera greatly enhances visibility behind the machine, helping the operator work more safely and productively.