TH414C GC

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model TCD 3.6 L4* TCD 3.6 L4* Less
Gross Power 74.4 kW; 101 Ch/CV/Ps; 100 hp/BHP 74.4 kW; 101 Ch/CV/Ps; 100 hp/BHP Less
Maximum Torque 409 N·m @ 1,600 rpm 409 N·m @ 1,600 rpm Less
Bore 3.9 in 98.0 mm Less
Stroke 4.7 in 120.0 mm Less
Displacement 219.7 in3 3.6 L Less
Note *Meets EU Stage IIIA Emission Standards. *Meets EU Stage IIIA Emission Standards. Less

Weights

Operating Weight with Carriage and Forks 22256.0 lb 10095.0 kg Less

Operating Specifications

Rated Load Capacity 7937.0 lb 3600.0 kg Less
Maximum Lift Height 45.4 ft 13850.0 mm Less
Maximum Lift Height – Stabilizers Up 45.4 ft 13850.0 mm Less
Maximum Lift Height – Stabilizers Down 45.4 ft 13850.0 mm Less
Maximum Forward Reach 28.5 ft 8680.0 mm Less
Top Travel Speed 15.3 mph 24.6 km/h Less
Load at Maximum Height – Stabilizers Up 3307.0 lb 1500.0 kg Less
Load at Maximum Height – Stabilizers Down 6614.0 lb 3000.0 kg Less
Load at Maximum Reach – Stabilizers Up 220.0 lb 100.0 kg Less
Load at Maximum Reach – Stabilizers Down 1984.0 lb 900.0 kg Less
Outside Turning Radius Over Tires 12.7 ft 3860.0 mm Less

Tires

Standard 15.5/80-24 15.5/80-24 Less

Hydraulic System

Maximum System Pressure 3916.0 psi 270.0 bar Less
Maximum Pump Flow 26.4 gal/min 100.0 L/min Less
Pump Type Gear pump Gear pump Less
Auxiliary Hydraulic Supply 25.1 gal/min 95.0 L/min Less

Service Refill Capacities

Fuel Tank 39.6 gal 150.0 L Less
Hydraulic Tank 26.9 gal 102.0 L Less

Boom Performance

Boom Up 15.3 seconds 15.3 seconds Less
Boom Down 10.8 seconds 10.8 seconds Less
Tele In 14.84 seconds 14.84 seconds Less
Tele Out 11.2 seconds 11.2 seconds Less
Crowd Forward (dump) 2.63 seconds 2.63 seconds Less
Crowd Backward 2.27 seconds 2.27 seconds Less
Combined – Up and Out 27 seconds 27 seconds Less
Combined – Down and In 19.5 seconds 19.5 seconds Less
Drawbar Pull 74.5 kW 19109.0 lbf 85.0 kN Less
Bucket Breakout Force to ISO 8313 15737.0 lbf 70.0 kN Less
Boom Breakout Force 15737.0 lbf 70.0 kN Less

Brakes

Service Brakes Servo assisted front and rear axle brakes Servo assisted front and rear axle brakes Less
Parking Brakes Mechanical on front axle Mechanical on front axle Less

Transmission Speeds

Forward – 1 2.9 mph 4.7 km/h Less
Forward – 2 6.2 mph 10.0 km/h Less
Forward – 3 15.3 mph 24.6 km/h Less
Reverse – 1 2.9 mph 4.7 km/h Less
Reverse – 2 6.2 mph 10.0 km/h Less
Reverse – 3 15.3 mph 24.6 km/h Less

Sound

Operator Sound 80.0 dB(A) 80.0 dB(A) Less
Exterior Sound (74.5 kW Engine) 106.0 dB(A) 106.0 dB(A) Less